Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).
Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.
We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.
Series Code :SR2316
Seri Kodu: SR2316
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Renk | Malzeme | Kafa Yüksekliği | Kafa Çapı | Pim Uzunluğu | Uyumlu Pano Kalınlık Aralığı | Uyumlu Delik Çap Aralığı | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|---|
| 3,4802 TL - 3,4802 TL | 100900 Stokta |
Beyaz
|
Nylon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 3,9428 TL - 3,9428 TL | 3000 Stokta |
Siyah
|
Nylon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.201 in
5.1 mm
|
0.047 - 0.083 in
1.2 - 2.1 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 5,3938 TL - 5,3938 TL | 3420 Stokta |
Beyaz
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.551 in
14.0 mm
|
0.354 - 0.413 in
9.0 - 10.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 3,9848 TL - 3,9848 TL | 104000 Stokta |
Beyaz
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.177 in
4.5 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 3,6274 TL - 3,6274 TL | 8250 Stokta |
Beyaz
|
Nylon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 3,9428 TL - 3,9428 TL | 1452360 Stokta |
Beyaz
|
Nylon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.201 in
5.1 mm
|
0.047 - 0.083 in
1.2 - 2.1 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 3,2804 TL - 3,2804 TL | 20309288 Stokta |
Beyaz
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 3,6274 TL - 3,6274 TL | 378000 Stokta |
Siyah
|
Nylon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 6,1297 TL - 6,1297 TL | 496206 Stokta |
Siyah
|
Nylon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
|
0.354 - 0.413 in
9.0 - 10.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 4,5105 TL - 4,5105 TL | 864908 Stokta |
Beyaz
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.256 in
6.5 mm
|
0.059 - 0.098 in
1.5 - 2.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 3,2804 TL - 3,2804 TL | 1908260 Stokta |
Beyaz
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 2,7546 TL - 2,7546 TL | 836944 Stokta |
Beyaz
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 3,6274 TL - 3,6274 TL | 1503558 Stokta |
Beyaz
|
Nylon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 1,7966 TL - 1,7966 TL | 6079902 Stokta |
Siyah
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 3,6274 TL - 3,6274 TL | 2536931 Stokta |
Beyaz
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.083 - 0.118 in
2.1 - 3.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 3,5327 TL - 3,5327 TL | 930798 Stokta |
Beyaz
|
Nylon 6
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.28 in
7.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 3,5748 TL - 3,5748 TL | Teslim süresini öğrenmek için tıklayın |
Beyaz
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 3,6274 TL - 3,6274 TL | 4168000 Stokta |
Siyah
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.28 in
7.1 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 3,2383 TL - 3,2383 TL | 3170631 Stokta |
Siyah
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 4,5211 TL - 4,5211 TL | 73150 Stokta |
Beyaz
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm