Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
Series Code :SR2324
Seri Kodu: SR2324
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Azami Delik Çapı | Renk | Malzeme | Kafa Çapı | Azami Pano Kalınlığı | Çapa Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 14,2993 TL - 14,2993 TL | Teslim süresini öğrenmek için tıklayın |
0.157 in
4 mm
|
Siyah
|
Nylon
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.531 in
13.5 mm
|
||
| 29,7551 TL - 29,7551 TL | 11191 Stokta |
0.189 in
4.8 mm
|
Siyah
|
Nylon
|
0.469 in
11.9 mm
|
0.598 in
15.2 mm
|
0.701 in
17.8 mm
|
||
| 30,386 TL - 30,386 TL | 800 Stokta |
0.276 in
7 mm
|
Doğal renk
|
Nylon
|
1.252 in
31.8 mm
|
0.921 in
23.4 mm
|
1.189 in
30.2 mm
|
||
| 12,1964 TL - 12,1964 TL | Teslim süresini öğrenmek için tıklayın |
0.157 in
4 mm
|
Siyah
|
Nylon
|
0.358 in
9.1 mm
|
0.236 in
6.0 mm
|
0.433 in
11 mm
|
||
| 17,5586 TL - 17,5586 TL | 288119 Stokta |
0.189 in
4.8 mm
|
Siyah
|
Nylon
|
0.748 in
19 mm
|
0.315 in
8.0 mm
|
0.480 in
12.2 mm
|
||
| 17,8741 TL - 17,8741 TL | 45923 Stokta |
0.236 in
6 mm
|
Doğal renk
|
Nylon
|
0.500 in
12.7 mm
|
0.406 in
10.3 mm
|
0.626 in
15.9 mm
|
||
| 13,1427 TL - 13,1427 TL | Teslim süresini öğrenmek için tıklayın |
0.157 in
4 mm
|
Doğal renk
|
Nylon
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.531 in
13.5 mm
|
||
| 28,5985 TL - 28,5985 TL | 21966 Stokta |
0.189 in
4.8 mm
|
Doğal renk
|
Nylon
|
0.469 in
11.9 mm
|
0.598 in
15.2 mm
|
0.701 in
17.8 mm
|
||
| 14,4044 TL - 14,4044 TL | 24552 Stokta |
0.197 in
5 mm
|
Doğal renk
|
Nylon
|
0.630 in
16 mm
|
0.236 in
6.0 mm
|
0.433 in
11 mm
|
||
| 12,5119 TL - 12,5119 TL | Teslim süresini öğrenmek için tıklayın |
0.236 in
6 mm
|
Siyah
|
Nylon
|
0.512 in
13 mm
|
0.394 in
10.0 mm
|
0.709 in
18 mm
|
||
| 14,6147 TL - 14,6147 TL | 39805 Stokta |
0.252 in
6.4 mm
|
Siyah
|
Nylon
|
0.496 in
12.6 mm
|
1.043 in
26.5 mm
|
1.500 in
38.1 mm
|
||
| 31,9631 TL - 31,9631 TL | 606 Stokta |
0.276 in
7 mm
|
Siyah
|
Nylon
|
0.598 in
15.2 mm
|
0.866 in
22.0 mm
|
1.311 in
33.3 mm
|
||
| 4,8365 TL - 4,8365 TL | 1444938 Stokta |
0.252 in
6.4 mm
|
Siyah
|
Nylon
|
0.630 in
16 mm
|
0.283 in
7.2 mm
|
0.437 in
11.1 mm
|
||
| 4,8365 TL - 4,8365 TL | 100740 Stokta |
0.252 in
6.4 mm
|
Siyah
|
Nylon
|
0.472 in
12 mm
|
0.169 in
4.3 mm
|
0.339 in
8.6 mm
|
||
| 4,8365 TL - 4,8365 TL | 2000 Stokta |
0.28 in
7.1 mm
|
Siyah
|
Nylon
|
0.630 in
16 mm
|
0.283 in
7.2 mm
|
0.437 in
11.1 mm
|
||
| 4,8365 TL - 4,8365 TL | 46 Stokta |
0.28 in
7.1 mm
|
Siyah
|
Nylon
|
0.472 in
12 mm
|
0.559 in
14.2 mm
|
0.748 in
19 mm
|
||
| 10,2722 TL - 10,2722 TL | Teslim süresini öğrenmek için tıklayın |
0.118 in
3 mm
|
Siyah
|
Nylon
|
0.236 in
6 mm
|
0.248 in
6.3 mm
|
0.307 in
7.8 mm
|
||
| 13,1427 TL - 13,1427 TL | 64600 Stokta |
0.189 in
4.8 mm
|
Siyah
|
Nylon
|
0.433 in
11 mm
|
0.394 in
10.0 mm
|
0.642 in
16.3 mm
|
||
| 19,1358 TL - 19,1358 TL | Teslim süresini öğrenmek için tıklayın |
0.236 in
6 mm
|
Siyah
|
Nylon
|
0.748 in
19 mm
|
0.319 in
8.1 mm
|
0.500 in
12.7 mm
|
||
| 14,6147 TL - 14,6147 TL | 118040 Stokta |
0.252 in
6.4 mm
|
Doğal renk
|
Nylon
|
0.496 in
12.6 mm
|
1.043 in
26.5 mm
|
1.500 in
38.1 mm