Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
Series Code :SR2324
Seri Kodu: SR2324
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Azami Delik Çapı | Renk | Malzeme | Kafa Çapı | Azami Pano Kalınlığı | Çapa Uzunluğu | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 10,2221 TL - 10,2221 TL | 15100 Stokta |
0.250 in
6.4 mm
|
Siyah
|
Nylon
|
0.701 in
17.8 mm
|
0.299 in
7.6 mm
|
0.437 in
11.1 mm
|
||
| 8,9468 TL - 8,9468 TL | 38000 Stokta |
0.295 in
7.5 mm
|
Siyah
|
Nylon
|
0.748 in
19 mm
|
0.669 in
17.0 mm
|
0.827 in
21 mm
|
||
| 8,0122 TL - 8,0122 TL | 1323 Stokta |
0.197 in
5 mm
|
Siyah
|
Nylon
|
0.630 in
16 mm
|
0.236 in
6.0 mm
|
0.433 in
11 mm
|
||
| 11,293 TL - 11,293 TL | 553278 Stokta |
0.236 in
6 mm
|
Siyah
|
Nylon
|
0.500 in
12.7 mm
|
0.748 in
19.0 mm
|
0.945 in
24 mm
|
||
| 8,3237 TL - 8,3237 TL | 99 Stokta |
0.276 in
7 mm
|
Siyah
|
Nylon
|
1.181 in
30 mm
|
0.984 in
25.0 mm
|
1.370 in
34.8 mm
|
||
| 5,7146 TL - 5,7146 TL | 1919104 Stokta |
0.189 in
4.8 mm
|
Siyah
|
Nylon
|
0.433 in
11 mm
|
0.512 in
13.0 mm
|
0.681 in
17.3 mm
|
||
| 7,8077 TL - 7,8077 TL | 3254748 Stokta |
0.236 in
6 mm
|
Siyah
|
Nylon
|
0.630 in
16 mm
|
0.315 in
8.0 mm
|
0.591 in
15 mm
|
||
| 8,0997 TL - 8,0997 TL | 1000 Stokta |
0.252 in
6.4 mm
|
Siyah
|
Nylon
|
0.752 in
19.1 mm
|
0.287 in
7.3 mm
|
0.626 in
15.9 mm
|
||
| 10,6115 TL - 10,6115 TL | 940695 Stokta |
0.343 in
8.7 mm
|
Siyah
|
Nylon
|
0.630 in
16 mm
|
0.512 in
13.0 mm
|
0.752 in
19.1 mm
|
||
| 5,7146 TL - 5,7146 TL | 3832312 Stokta |
0.189 in
4.8 mm
|
Doğal renk
|
Nylon
|
0.433 in
11 mm
|
0.512 in
13.0 mm
|
0.681 in
17.3 mm
|
||
| 7,8077 TL - 7,8077 TL | 331032 Stokta |
0.236 in
6 mm
|
Doğal renk
|
Nylon
|
0.630 in
16 mm
|
0.315 in
8.0 mm
|
0.591 in
15 mm
|
||
| 4,6325 TL - 5,7192 TL | 36 Stokta |
0.138 in
3.5 mm
|
Doğal renk
|
Nylon
|
0.189 in
4.8 mm
|
0.075 in
1.9 mm
|
0.205 in
5.2 mm
|
||
| 4,8365 TL - 4,8365 TL | Teslim süresini öğrenmek için tıklayın |
0.157 in
4.0 mm
|
Siyah
|
Nylon
|
0.630 in
16 mm
|
0.169 in
4.3 mm
|
0.339 in
8.6 mm
|
||
| 4,8365 TL - 4,8365 TL | Teslim süresini öğrenmek için tıklayın |
0.252 in
6.4 mm
|
Siyah
|
Nylon
|
0.315 in
8 mm
|
0.283 in
7.2 mm
|
0.437 in
11.1 mm
|
||
| 4,8365 TL - 4,8365 TL | 398905 Stokta |
0.252 in
6.4 mm
|
Siyah
|
Nylon
|
0.630 in
16 mm
|
0.169 in
4.3 mm
|
0.339 in
8.6 mm
|
||
| 4,8365 TL - 4,8365 TL | 23000 Stokta |
0.28 in
7.1 mm
|
Siyah
|
Nylon
|
0.472 in
12 mm
|
0.421 in
10.7 mm
|
0.591 in
15 mm
|
||
| 4,8365 TL - 4,8365 TL | 1980 Stokta |
0.28 in
7.1 mm
|
Siyah
|
Nylon
|
0.630 in
16 mm
|
0.559 in
14.2 mm
|
0.748 in
19 mm
|
||
| 13,5633 TL - 13,5633 TL | 33600 Stokta |
0.118 in
3 mm
|
Doğal renk
|
Nylon
|
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
0.571 in
14.5 mm
|
||
| 13,7736 TL - 13,7736 TL | 2448 Stokta |
0.187 in
4.7 mm
|
Doğal renk
|
Nylon
|
0.433 in
11 mm
|
0.209 in
5.3 mm
|
0.437 in
11.1 mm
|
||
| 4,8365 TL - 4,8365 TL | Teslim süresini öğrenmek için tıklayın |
0.157 in
4.0 mm
|
Siyah
|
Nylon
|
0.472 in
12 mm
|
0.421 in
10.7 mm
|
0.591 in
15 mm