Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Reducers - Nylon are versatile components used in a variety of applications to connect pipes or fittings of different sizes. These nylon reducers are specifically designed to provide a lightweight, yet durable solution for joining pipes with varying diameters. The main characteristic of nylon reducers is their high-quality nylon construction, which offers excellent chemical resistance, impact strength, and flexibility. With their smooth interior finish, these reducers ensure optimal flow and minimize pressure loss.
The benefits of nylon reducers are manifold. Firstly, they offer exceptional chemical resistance, making them suitable for a wide range of applications involving corrosive fluids or chemicals. The nylon material also provides excellent impact strength, ensuring durability and resistance to cracking or breakage. With their lightweight nature, nylon reducers are easy to handle and install, reducing installation time and effort. Additionally, the flexibility of nylon allows for easy adaptation to different pipe sizes, providing a versatile solution for connecting pipes or fittings of varying diameters. Furthermore, nylon reducers are resistant to rust and corrosion, making them suitable for both indoor and outdoor applications.
Series Code :SR1863
Seri Kodu: SR1863
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Dahili Diş Boyutu | Diş Boyutu | Satın Al | |
|---|---|---|---|---|---|
| 19,7462 TL - 19,7462 TL | Teslim süresini öğrenmek için tıklayın |
M12 x 1.5
|
M20 x M12
|
||
| 28,5577 TL - 28,5577 TL | 5320 Stokta |
M20 x 1.5
|
M25 x M20
|
||
| 60,4065 TL - 60,4065 TL | 1500 Stokta |
M25 x 1.5
|
M32 x M25
|
||
| 112,0015 TL - 112,0015 TL | 391 Stokta |
M32 x 1.5
|
M40 x M32
|
||
| 191,7297 TL - 191,7297 TL | 397 Stokta |
M40 x 1.5
|
M50 x M40
|
||
| 17,3045 TL - 17,3045 TL | 93192 Stokta |
M12 x 1.5
|
M16 x M12
|
||
| 29,407 TL - 29,407 TL | 4300 Stokta |
M16 x 1.5
|
M25 x M16
|
||
| 60,4065 TL - 60,4065 TL | 109 Stokta |
M20 x 1.5
|
M32 x M20
|
||
| 112,0015 TL - 112,0015 TL | 2850 Stokta |
M25 x 1.5
|
M40 x M25
|
||
| 19,7462 TL - 19,7462 TL | 4200 Stokta |
M16 x 1.5
|
M20 x M16
|
||
| 191,7297 TL - 191,7297 TL | 670 Stokta |
M32 x 1.5
|
M50 x M32
|
||
| 207,1233 TL - 207,1233 TL | Teslim süresini öğrenmek için tıklayın |
M40 x 1.5
|
M63 x M40
|
||
| 19,7462 TL - 19,7462 TL | 1273 Stokta |
M16 x 1.5
|
M20 x M16
|
||
| 60,4065 TL - 60,4065 TL | Teslim süresini öğrenmek için tıklayın |
M12 x 1.5
|
M32 x M12
|
||
| 112,0015 TL - 112,0015 TL | 100 Stokta |
M16 x 1.5
|
M40 x M16
|
||
| 29,407 TL - 29,407 TL | 39900 Stokta |
M12 x 1.5
|
M25 x M12
|
||
| 60,4065 TL - 60,4065 TL | 1500 Stokta |
M16 x 1.5
|
M32 x M16
|
||
| 112,0015 TL - 112,0015 TL | 750 Stokta |
M20 x 1.5
|
M40 x M20
|
||
| 60,4065 TL - 60,4065 TL | 1446 Stokta |
M12 x 1.5
|
M32 x M12
|
||
| 112,0015 TL - 112,0015 TL | 100 Stokta |
M16 x 1.5
|
M40 x M16