Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
Series Code :SR2012
Seri Kodu: SR2012
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Diş Boyutu | Renk | Malzeme | Uyumlu Alyan Anahtarı Boyutu | Diş Uzunluğu | Sürüş Tipi | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 14,5095 TL - 14,5095 TL | Teslim süresini öğrenmek için tıklayın |
M10
|
Doğal renk
|
PA
|
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Altıgen Tahrikli
|
||
| 15,0353 TL - 15,0353 TL | 2088 Stokta |
M12
|
Doğal renk
|
PA
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
Altıgen Tahrikli
|
||
| 18,3998 TL - 18,3998 TL | 250 Stokta |
M12
|
Doğal renk
|
PA
|
0.394 in
10.0 mm
|
3.15 in
80.0 mm
|
Altıgen Tahrikli
|
||
| 39,4281 TL - 86,3526 TL | 50863 Stokta |
M3
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Hexagonal Socket Drive
|
||
| 220,5876 TL - 220,5876 TL | 662 Stokta |
M3
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.984 in
25.0 mm
|
Altıgen Tahrikli
|
||
| 174,0097 TL - 174,0097 TL | 7020 Stokta |
M4
|
Light Brown
|
PEEK
|
|
0.591 in
15.0 mm
|
Hexagonal Socket Drive
|
||
| 92,9726 TL - 167,3507 TL | 950 Stokta |
M5
|
Light Brown
|
PEEK
|
|
0.315 in
8.0 mm
|
Hexagonal Socket Drive
|
||
| 230,7862 TL - 230,7862 TL | Teslim süresini öğrenmek için tıklayın |
M5 x 0.8
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Socket Drive
|
||
| 308,0656 TL - 308,0656 TL | 58 Stokta |
M6
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
Altıgen Tahrikli
|
||
| 770,6897 TL - 770,6897 TL | 784 Stokta |
M8 x 1.25
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Socket Drive
|
||
| 15,0353 TL - 15,0353 TL | 86 Stokta |
M3
|
Transparent
|
PC
|
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Altıgen Tahrikli
|
||
| 355,1691 TL - 355,1691 TL | 360 Stokta |
M6
|
Light Brown
|
PEEK
|
|
0.787 in
20.0 mm
|
Hexagonal Socket Drive
|
||
| 622,3344 TL - 622,3344 TL | 896 Stokta |
M8
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Hexagonal Socket Drive
|
||
| 711,2845 TL - 711,2845 TL | Teslim süresini öğrenmek için tıklayın |
M8
|
Light Brown
|
PEEK
|
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| 622,3344 TL - 622,3344 TL | 2466 Stokta |
M8 x 1.25
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Socket Drive
|
||
| 92,9726 TL - 167,3507 TL | 1580 Stokta |
M5
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Hexagonal Socket Drive
|
||
| 258,3335 TL - 258,3335 TL | 3960 Stokta |
M5 x 0.8
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| 308,0656 TL - 308,0656 TL | 5270 Stokta |
M6
|
Light Brown
|
PEEK
|
|
0.591 in
15.0 mm
|
Hexagonal Socket Drive
|
||
| 440,1237 TL - 440,1237 TL | Teslim süresini öğrenmek için tıklayın |
M6 x 1.0
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
1.378 in
35.0 mm
|
Hexagonal Socket Drive
|
||
| 376,3027 TL - 376,3027 TL | Teslim süresini öğrenmek için tıklayın |
M6 x 1.0
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin