Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of solid and split Ferrite Sleeves can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Cylindrical ferrite cores are clamp-type sleeves that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for estimating EMI precautions and attenuating any EMI emission. The polyamide case simplifies the core assembly in equipment, where retrofit and testing are necessary. The high-performance magnetic material protects from unwanted EMI radiation without affecting the waveforms in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted onto a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options mainly applied to wire assemblies and the MATV CATV industries. The range also includes ferrite rings, and toroids that provides greater utilisation of the ferrite material properties. These can be used over a wide frequency range and are mainly used as multi-turn suppression cores.
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Empedans 100 MHz | Biçim | Renk | Empedans 25 MHz | Ferrit Malzeme | Satın Al | |
|---|---|---|---|---|---|---|---|---|
| 2,414 TL - 2,6822 TL | 5500 Stokta |
71 Ω
|
Round
|
Gri
|
48 Ω
|
K5B
|
||
| 2,1974 TL - 2,4415 TL | 5000 Stokta |
98 Ω
|
Round
|
Gri
|
53 Ω
|
K5B
|
||
| 2,9166 TL - 3,2406 TL | 2700 Stokta |
114 Ω
|
Round
|
Gri
|
72 Ω
|
K5B
|
||
| 2,688 TL - 2,9867 TL | 6864 Stokta |
68 Ω
|
Round
|
Gri
|
38 Ω
|
K5B
|
||
| 2,0765 TL - 2,3073 TL | 1000 Stokta |
42 Ω
|
Round
|
Siyah
|
20 Ω
|
K5B
|
||
| 3,3843 TL - 3,7604 TL | 1500 Stokta |
85 Ω
|
Round
|
Gri
|
54 Ω
|
K5B
|
||
| 6,0628 TL - 6,7364 TL | 162800 Stokta |
138 Ω
|
Round
|
Gri
|
95 Ω
|
K5B
|
||
| 8,0759 TL - 8,9731 TL | 238 Stokta |
230 Ω
|
Round
|
Gri
|
145 Ω
|
K5B
|
||
| 7,3831 TL - 8,2035 TL | Teslim süresini öğrenmek için tıklayın |
328 Ω
|
Round
|
Gri
|
210 Ω
|
K5B
|
||
| 6,3738 TL - 7,0821 TL | 4536 Stokta |
92 Ω
|
Round
|
Gri
|
60 Ω
|
K5B
|
||
| 5,9929 TL - 6,6588 TL | 300 Stokta |
264 Ω
|
Round
|
Gri
|
172 Ω
|
K5B
|
||
| 12,4542 TL - 13,8381 TL | Teslim süresini öğrenmek için tıklayın |
255 Ω
|
Round
|
Gri
|
164 Ω
|
K5B
|
||
| 6,963 TL - 7,7366 TL | 12804 Stokta |
107 Ω
|
Round
|
Gri
|
63 Ω
|
K5B
|
||
| 3,1961 TL - 3,5512 TL | Teslim süresini öğrenmek için tıklayın |
37 Ω
|
Round
|
Siyah
|
19 Ω
|
K5B
|
||
| 7,1526 TL - 7,9472 TL | Teslim süresini öğrenmek için tıklayın |
121 Ω
|
Round
|
Siyah
|
79 Ω
|
K5B
|
||
| 6,193 TL - 6,8812 TL | Teslim süresini öğrenmek için tıklayın |
95 Ω
|
Round
|
Siyah
|
59 Ω
|
K5B
|
||
| 3,9952 TL - 4,439 TL | 2200 Stokta |
70 Ω
|
Round
|
Siyah
|
35 Ω
|
K5B
|
||
| 3,9952 TL - 4,439 TL | Teslim süresini öğrenmek için tıklayın |
44 Ω
|
Round
|
Siyah
|
22 Ω
|
K5B
|
||
| 10,2864 TL - 11,4294 TL | 4000 Stokta |
123 Ω
|
Round
|
Siyah
|
69 Ω
|
K5B
|
||
| 8,6236 TL - 9,5818 TL | 150 Stokta |
102 Ω
|
Round
|
Siyah
|
54 Ω
|
K5B