These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Malzeme: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Asgari Dış Çap | Renk | Malzeme | İç Çap | Azami Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 5,7594 TL - 6,9688 TL | 71383 Stokta |
0.059 in
1.5 mm
|
0.315 in
8 mm
|
Siyah
|
Nylon 6/6
|
0.240 in
6.1 mm
|
0.483 in
12.3 mm
|
||
| 0,8775 TL - 1,0834 TL | 72000 Stokta |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Doğal renk
|
Nylon 6/6
|
0.089 in
2.3 mm
|
0.187 in
4.7 mm
|
||
| 5,3898 TL - 5,3898 TL | Teslim süresini öğrenmek için tıklayın |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 0,6825 TL - 0,8428 TL | Teslim süresini öğrenmek için tıklayın |
0.055 in
1.4 mm
|
0.138 in
3.5 mm
|
Doğal renk
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.409 in
10.4 mm
|
||
| 5,336 TL - 6,5876 TL | 2702 Stokta |
0.098 in
2.5 mm
|
0.217 in
5.5 mm
|
Doğal renk
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.992 in
25.2 mm
|
||
| 0,9834 TL - 1,2139 TL | 634657 Stokta |
0.063 in
1.6 mm
|
0.122 in
3.1 mm
|
Doğal renk
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
||
| 1,8174 TL - 2,2436 TL | 1420 Stokta |
0.083 in
2.1 mm
|
0.209 in
5.3 mm
|
Doğal renk
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.772 in
19.6 mm
|
||
| 0,7077 TL - 0,8736 TL | 2660130 Stokta |
0.059 in
1.5 mm
|
0.193 in
4.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.492 in
12.5 mm
|
||
| 0,635 TL - 0,7841 TL | 16920 Stokta |
0.059 in
1.5 mm
|
0.161 in
4.1 mm
|
Doğal renk
|
Nylon 6/6
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
| 1,0342 TL - 1,2772 TL | 74681 Stokta |
0.098 in
2.5 mm
|
0.177 in
4.5 mm
|
Doğal renk
|
Nylon 6/6
|
0.52 in
13.2 mm
|
0.748 in
19.0 mm
|
||
| 0,5402 TL - 0,6668 TL | 13736 Stokta |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
||
| 0,9552 TL - 1,1791 TL | 21120 Stokta |
0.079 in
2.0 mm
|
0.157 in
4.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
||
| 0,7677 TL - 0,9477 TL | 45264 Stokta |
|
|
Doğal renk
|
Nylon 6/6
|
|
0.276 in
7.0 mm
|
||
| 1,1152 TL - 1,3768 TL | 1007 Stokta |
0.083 in
2.1 mm
|
0.181 in
4.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.622 in
15.8 mm
|
||
| 0,8051 TL - 0,9939 TL | 79820 Stokta |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,6976 TL - 0,8612 TL | 43670 Stokta |
0.051 in
1.3 mm
|
0.441 in
11.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.874 in
22.2 mm
|
||
| 1,2526 TL - 1,5466 TL | 3 Stokta |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.261 in
6.6 mm
|
0.513 in
13 mm
|
||
| 5,562 TL - 5,562 TL | 439260 Stokta |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 6,9709 TL - 6,9709 TL | Teslim süresini öğrenmek için tıklayın |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 5,5725 TL - 5,5725 TL | 2700 Stokta |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin