Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Malzeme: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Asgari Dış Çap | Renk | Malzeme | İç Çap | Azami Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 13,0375 TL - 13,0375 TL | 6948 Stokta |
0.319 in
8.1 mm
|
0.756 in
19.2 mm
|
Doğal renk
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.394 in
35.4 mm
|
||
| 6,4451 TL - 6,4451 TL | Teslim süresini öğrenmek için tıklayın |
0.315 in
8.0 mm
|
0.382 in
9.7 mm
|
Siyah
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| 3,8692 TL - 3,8692 TL | Teslim süresini öğrenmek için tıklayın |
0.291 in
7.4 mm
|
0.193 in
4.9 mm
|
Siyah
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 3,8692 TL - 3,8692 TL | 17176 Stokta |
0.177 in
4.5 mm
|
0.154 in
3.9 mm
|
Siyah
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 4,6577 TL - 4,6577 TL | 132821 Stokta |
0.394 in
10.0 mm
|
0.205 in
5.2 mm
|
Siyah
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
||
| 4,9311 TL - 4,9311 TL | 1630300 Stokta |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 4,2898 TL - 4,2898 TL | Teslim süresini öğrenmek için tıklayın |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| 4,5316 TL - 4,5316 TL | 909458 Stokta |
0.059 in
1.5 mm
|
0.272 in
6.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 4,2898 TL - 4,2898 TL | 7614 Stokta |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| 4,5316 TL - 4,5316 TL | 500600 Stokta |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 2,3559 TL - 2,3559 TL | 77482 Stokta |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
||
| 5,0573 TL - 5,0573 TL | 4032 Stokta |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.709 in
18.0 mm
|
||
| 5,2991 TL - 5,2991 TL | 1119992 Stokta |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
||
| 6,0141 TL - 6,0141 TL | 390320 Stokta |
0.079 in
2.0 mm
|
0.583 in
14.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 6,9077 TL - 6,9077 TL | 1000 Stokta |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.559 in
14.2 mm
|
0.984 in
25.0 mm
|
||
| 1,9754 TL - 2,1361 TL | 1520000 Stokta |
0.051 in
1.3 mm
|
0.193 in
4.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
||
| 4,5316 TL - 4,5316 TL | 1900 Stokta |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 4,9311 TL - 4,9311 TL | 1301410 Stokta |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 5,4463 TL - 5,4463 TL | 991496 Stokta |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.709 in
18.0 mm
|
||
| 4,9311 TL - 4,9311 TL | 23055 Stokta |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm