These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Malzeme: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Renk: Doğal renk, Siyah Malzeme Tutuşabilirlik Standardı: , UL94 V-2, UL94 V-0, UL94 HBSeri Kodu: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Flanş Yüksekliği | Asgari Dış Çap | Renk | Malzeme | İç Çap | Azami Dış Çap | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 5,5829 TL - 5,5829 TL | 180 Stokta |
0.02 in
0.5 mm
|
0.256 in
6.5 mm
|
Siyah
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 4,896 TL - 6,3043 TL | 194472 Stokta |
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.476 in
12.1 mm
|
0.787 in
20.0 mm
|
||
| 3,7902 TL - 3,7902 TL | Teslim süresini öğrenmek için tıklayın |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 4,0547 TL - 5,2268 TL | 13660 Stokta |
0.079 in
2.0 mm
|
0.512 in
13.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.409 in
10.4 mm
|
0.748 in
19.0 mm
|
||
| 0,9253 TL - 0,9253 TL | 24000 Stokta |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Doğal renk
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 10,2513 TL - 10,2513 TL | Teslim süresini öğrenmek için tıklayın |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Siyah
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.299 in
7.6 mm
|
||
| 5,6994 TL - 5,6994 TL | 230000 Stokta |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| 4,0547 TL - 5,2173 TL | 1000 Stokta |
0.102 in
2.6 mm
|
0.697 in
17.7 mm
|
Doğal renk
|
Nylon 6/6
|
0.476 in
12.1 mm
|
0.941 in
23.9 mm
|
||
| 10,9347 TL - 10,9347 TL | 59806 Stokta |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Doğal renk
|
Nylon 6/6
|
0.717 in
18.2 mm
|
1.417 in
36.0 mm
|
||
| 3,0471 TL - 3,0471 TL | 398958 Stokta |
0.075 in
1.9 mm
|
0.358 in
9.1 mm
|
Doğal renk
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.469 in
11.9 mm
|
||
| 2,7161 TL - 2,7161 TL | 1184 Stokta |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 6,9121 TL - 6,9121 TL | Teslim süresini öğrenmek için tıklayın |
0.083 in
2.1 mm
|
0.945 in
24.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 8,7268 TL - 8,7268 TL | 90304 Stokta |
0.13 in
3.3 mm
|
0.311 in
7.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.567 in
14.4 mm
|
||
| 3,3119 TL - 3,3119 TL | 14674 Stokta |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Siyah
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 13,4581 TL - 13,4581 TL | Teslim süresini öğrenmek için tıklayın |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Siyah
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 3,3119 TL - 3,3119 TL | 1634 Stokta |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Siyah
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 5,8564 TL - 5,8564 TL | 830377 Stokta |
0.315 in
8.0 mm
|
0.311 in
7.9 mm
|
Siyah
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 2,5311 TL - 2,5311 TL | 38190 Stokta |
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 7,812 TL - 7,812 TL | 919800 Stokta |
0.067 in
1.7 mm
|
0.193 in
4.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.323 in
8.2 mm
|
||
| 9,0212 TL - 9,0212 TL | 330000 Stokta |
0.173 in
4.4 mm
|
0.39 in
9.9 mm
|
Doğal renk
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.732 in
18.6 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin