Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
Series Code :SR1992
Seri Kodu: SR1992
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
| Fiyat aralığı | Stok Durumu | Diş Boyutu | Aralık/TPI | Renk | Malzeme | Diş Uzunluğu | Sürüş Tipi | Satın Al | |
|---|---|---|---|---|---|---|---|---|---|
| 7,0866 TL - 7,0866 TL | 3192 Stokta |
M8
|
1.25 mm
|
Siyah
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 2,7126 TL - 2,7126 TL | 975 Stokta |
M6
|
1.0 mm
|
Siyah
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 3,9112 TL - 3,9112 TL | 9300 Stokta |
M6
|
1.0 mm
|
Siyah
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 9,8306 TL - 9,8306 TL | 19160 Stokta |
M8
|
1.25 mm
|
Siyah
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 15,0353 TL - 15,0353 TL | 125 Stokta |
M10
|
1.5 mm
|
Siyah
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 23,3415 TL - 23,3415 TL | 2422 Stokta |
M12
|
1.75 mm
|
Siyah
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 1,947 TL - 1,947 TL | 16000 Stokta |
M3
|
0.5 mm
|
Doğal renk
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
||
| 3,1122 TL - 3,1122 TL | 567 Stokta |
M6
|
1.0 mm
|
Siyah
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 7,77 TL - 7,77 TL | 1520 Stokta |
M8
|
1.25 mm
|
Siyah
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 10,6194 TL - 10,6194 TL | Teslim süresini öğrenmek için tıklayın |
M10
|
1.5 mm
|
Siyah
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 7,1811 TL - 7,1811 TL | 4806 Stokta |
M8
|
1.25 mm
|
Doğal renk
|
Nylon 6/6
|
2.756 in
70.0 mm
|
External Hexagonal Drive
|
||
| 3,8843 TL - 3,8843 TL | 1000 Stokta |
M5
|
0.8 mm
|
Doğal renk
|
PA
|
1.969 in
50.0 mm
|
Altıgen Tahrikli
|
||
| 15,3506 TL - 15,3506 TL | 30475 Stokta |
M16
|
2.0 mm
|
Doğal renk
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 18,3998 TL - 18,3998 TL | 4497 Stokta |
M16
|
2.0 mm
|
Doğal renk
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 35,2225 TL - 35,2225 TL | Teslim süresini öğrenmek için tıklayın |
M18
|
2.5 mm
|
Doğal renk
|
PA
|
1.969 in
50.0 mm
|
Altıgen Tahrikli
|
||
| 21,1335 TL - 21,1335 TL | 4175 Stokta |
M16
|
2.0 mm
|
Doğal renk
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Drive
|
||
| 27,1265 TL - 27,1265 TL | 1520 Stokta |
M16
|
2.0 mm
|
Doğal renk
|
Nylon 6/6
|
3.15 in
80.0 mm
|
External Hexagonal Drive
|
||
| 1,9276 TL - 1,9276 TL | 421200 Stokta |
M2.5
|
0.45 mm
|
Doğal renk
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Drive
|
||
| 4,1277 TL - 4,1277 TL | Teslim süresini öğrenmek için tıklayın |
M8
|
1.25 mm
|
Doğal renk
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| 6,1192 TL - 6,1192 TL | 13089 Stokta |
M8
|
1.25 mm
|
Doğal renk
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Drive