Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(33 Produse)
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
Flanșa de reținere cu șurub captiv este o alternativă fie la înfiletarea panoului, fie la utilizarea unei șaibe de reținere. Flanșa de reținere este fixată pe panou prin prelevarea capului într-o gaură înfundată.
Șurubul captiv este apoi filetat prin flanșă și este reținut în panou.
Flanșele sunt fabricate fie din oțel inoxidabil, care are o bună rezistență la coroziune, fie din aluminiu, care are o conductivitate termică bună.
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.
Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.
This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.
Șaibele de prindere din această gamă au un filet foarte mic pe diametrul interior. Acest lucru înseamnă că pot fi înșurubate și, odată trecute de filet, nu se mai separă de șurubul de fixare sau de prizon.
Cum se instalează un ansamblu cu șurub de fixare și șaibă de prindere:
1) Așezați șurubul de fixare în orificiul panoului.
2) Înfiletați șaiba pe șurub, până treceți de partea filetată a șurubului, care reține șurubul în panou.
Șaibele sunt făcute din oțel inoxidabil, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară în aplicațiile de construcții și auto.
Această gamă de șuruburi cu filet parțial dispune de un cap bombat și acționare hexagonală. Acționările hexagonale sunt ideale pentru asamblarea de precizie și sunt perfect de utilizat acolo unde este disponibilă o suprafață mai mică.
Sunt fabricate din oțel inoxidabil austenitic, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară pentru aplicații în construcții și auto.
Se strânge prin intermediul capului cu locaș hexagonal, folosind o cheie imbus
Șuruburile cu cap cilindric imbus din această gamă au împingere hexagonală. Unitățile cu împingere hexagonală sunt ideale pentru asamblarea de precizie și sunt utilizate în mod ideal acolo unde este disponibilă o suprafață mai mică. Aceste șuruburi cu cap cilindric imbus sunt disponibile în două opțiuni cu cap subțire.
Prima dintre aceste opțiuni ajută la reducerea spațiului total al înălțimii capului șuruburilor, ceea ce înseamnă că nu este necesară înecarea, spre deosebire de șuruburile cu cap plat. A doua opțiune are un profil extrem de redus și nu are nevoie de o gaură de locație înfundată. Aceste șuruburi sunt cel mai potrivite pentru aplicații cu utilaje și echipamente cu spațiu minim.
Șuruburile cu cap cilindric imbus sunt în mod obișnuit folosite împreună cu șaibele filetate de prindere (vândute separat).
Șuruburile sunt făcute din oțel inoxidabil austenitic, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară în aplicațiile de construcții și auto.
Șuruburi cu cap hexagonal, disponibile în numeroase variante, din diverse materiale și cu diverse dimensiuni.
Această gamă de șuruburi cu filet parțial dispune de un cap extrem de mic și acționare hexagonală. Dimensiunile înălțimii capului acestor șuruburi cu profil foarte mic este de aproximativ 1/3 din cele ale șuruburilor normale cu filet parțial. Acționările hexagonale sunt ideale pentru asamblarea de precizie și sunt perfect de utilizat acolo unde este disponibilă o suprafață mai mică.
Sunt fabricate din oțel inoxidabil austenitic, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară pentru aplicații în construcții și auto. Aceste șuruburi sunt potrivite pentru aplicații farmaceutice și alte aplicații.
Șuruburile de blocare din această gamă sunt prevăzute cu cap lung. Sunt o soluție ideală de montare pentru panouri cu găuri fără filet. Folosite pentru a respecta Directiva cu privire la utilaje 2006/42/CE.
Sunt în mod obișnuit folosite împreună cu șaibele filetate de prindere (vândute separat).
Șuruburile sunt făcute din oțel inoxidabil austenitic, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară în aplicațiile de construcții și auto.
Rețineți: aceste șuruburi au o tijă cu diametru mai mic și nu trebuie strânse la cuplul recomandat pentru un șurub echivalent de dimensiunea expusă a filetului.
Șuruburile de blocare din această gamă sunt prevăzute cu cap subțire. Sunt o soluție ideală de montare pentru panouri cu găuri fără filet. Folosite pentru a respecta Directiva cu privire la utilaje 2006/42/CE.
Sunt în mod obișnuit folosite împreună cu șaibele filetate de prindere (vândute separat).
Șuruburile sunt făcute din oțel inoxidabil austenitic, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară în aplicațiile de construcții și auto.
Rețineți: aceste șuruburi au o tijă cu diametru mai mic și nu trebuie strânse la cuplul recomandat pentru un șurub echivalent de dimensiunea expusă a filetului.
Șuruburile de blocare din această gamă sunt prevăzute cu cap subțire cu acționare cu fantă. Unitățile cu fante acceptă șurubelnițele cu lamă standard și necesită mai puțină presiune în jos pentru a antrena piesele, decât cele cu deschideri încastrate. Pentru a minimiza alunecarea, trebuie utilizată o lamă montată corespunzător.
Aceste șuruburi sunt o soluție ideală de montare pentru panouri cu găuri fără filet. Folosite pentru a respecta Directiva cu privire la utilaje 2006/42/CE. Sunt în mod obișnuit folosite împreună cu șaibele filetate de prindere (vândute separat).
Șuruburile sunt făcute din oțel inoxidabil austenitic, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară în aplicațiile de construcții și auto.
Rețineți: aceste șuruburi au o tijă cu diametru mai mic și nu trebuie strânse la cuplul recomandat pentru un șurub echivalent de dimensiunea expusă a filetului.
Șuruburile de fixare din această gamă au un cap cilindric imbus cu împingere hexagonală. Unitățile cu împingere hexagonală sunt ideale pentru asamblarea de precizie și sunt utilizate în mod ideal acolo unde este disponibilă o suprafață mai mică.
Sunt o soluție ideală de montare pentru panouri cu găuri fără filet. Folosite pentru a respecta Directiva cu privire la utilaje 2006/42/CE. În general, conforme cu ISO 4762. Șuruburile de fixare sunt în mod obișnuit folosite împreună cu șaibele filetate de prindere (vândute separat).
Aceste șuruburi sunt făcute din oțel inoxidabil, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară în aplicațiile de construcții și auto.
Rețineți: aceste șuruburi au o tijă cu diametru mai mic și nu trebuie strânse la cuplul recomandat pentru un șurub echivalent de dimensiunea expusă a filetului.
Șuruburile de fixare din această gamă au un cap cilindric imbus cu împingere torx. Unitățile cu împingere Torx oferă o metodă de cuplare bună, de localizare rapidă, care transmite cuplul de antrenare cu o presiune descendentă necesară mai mică. De asemenea, oferă un aspect frumos de prindere, ideal pentru prezentarea produsului finit.
Aceste șuruburi sunt o soluție ideală de montare pentru panouri cu găuri fără filet. Dimensiunile M8 au torx redus. Folosite pentru a respecta Directiva cu privire la utilaje 2006/42/CE. În general, conforme cu ISO 14583. Șuruburile de fixare sunt în mod obișnuit folosite împreună cu șaibele filetate de prindere (vândute separat).
Aceste șuruburi sunt făcute din oțel inoxidabil austenitic, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară în aplicațiile de construcții și auto.
Rețineți: aceste șuruburi au o tijă cu diametru mai mic și nu trebuie strânse la cuplul recomandat pentru un șurub echivalent de dimensiunea expusă a filetului.
Șuruburile înfundate din această gamă au un cap cilindric crestat cu împingere hexagonală. Unitățile cu împingere hexagonală sunt ideale pentru asamblarea de precizie și sunt utilizate în mod ideal acolo unde este disponibilă o suprafață mai mică.
Sunt o soluție ideală de montare pentru panouri cu găuri fără filet. Folosite pentru a respecta Directiva cu privire la utilaje 2006/42/CE. În general, conforme cu ISO 1207. Șuruburile de fixare sunt în mod obișnuit folosite împreună cu șaibele filetate de prindere (vândute separat).
Aceste șuruburi sunt făcute din oțel inoxidabil, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară în aplicațiile de construcții și auto.
Rețineți: aceste șuruburi au o tijă cu diametru mai mic și nu trebuie strânse la cuplul recomandat pentru un șurub echivalent de dimensiunea expusă a filetului.
Cap în formă de disc, cu margine teșită
Șuruburi cu cap plat, concepute pentru a se înșuruba complet în orificiul pentru cap înecat. Ideale pentru o diversitate de aplicații.
Șuruburile mecanice cu cap cilindric sunt proiectate pentru a fi utilizate într-o gamă largă de aplicații, inclusiv construcții, asamblare electronică și asamblare de utilaje. Designul permite șurubului să se așeze la nivel de suprafață după ce a fost fixat, oferind un aspect neted și finisat.
Spre deosebire de șuruburile obișnuite, șuruburile mecanice tind să fie mai durabile și mai robuste, ceea ce le face perfecte pentru a rezista la coroziune, temperaturi ridicate și alte substanțe chimice sau condiții meteorologice. Sunt utilizate în mod obișnuit în asamblarea mașinilor, inclusiv în aplicații electronice, auto și industriale.
Șuruburile cu cap înecat sunt ideale pentru aplicații în care capul șurubului nu trebuie să iasă în afară
Șuruburile ventilate din această gamă au un cap cilindric imbus cu împingere hexagonală. Unitățile cu împingere hexagonală sunt ideale pentru asamblarea de precizie și sunt utilizate în mod ideal acolo unde este disponibilă o suprafață mai mică.
Miezul gol al șuruburilor acționează ca un sistem de aerisire. Gama este conformă cu DIN 912 (cu aerisire centrală). Sunt făcute din oțel inoxidabil austenitic curățat ultrasonic, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară în aplicațiile de construcții și auto.
Șaibele de etanșare sunt folosite pentru a oferi o soluție de etanșare fiabilă și eficientă. Au un design care creează o etanșare strânsă între două suprafețe, prevenind scurgerea fluidelor, gazelor sau contaminanților.
Această gamă de șaibe de etanșare include și o garnitură inelară din silicon care le ajută să se potrivească suprafeței și să umple golurile sau imperfecțiunile. Sunt fabricate din oțel inoxidabil, care oferă o bună rezistență la coroziune și este ușor magnetic.
Șaibele de etanșare sunt utilizate în mod obișnuit în echipamente industriale și aplicații auto. Sunt reutilizabile și rezistente la o temperatură de la -75 C până la +205 C.
Șuruburile aerisite cu filet parțial sunt elemente de fixare cu caracteristici de aerisire care permit gazelor prinse în partea inferioară a găurii filetate să iasă prin miez. Acest lucru asigură fluxul de aer într-o aplicație sau ansamblu pentru a preveni căldura sau umezeala. Șuruburile sunt folosite des pentru sistemele HV și UHV, deoarece caracteristica de aerisire centrală reduce scurgerile virtuale din sistemele de vid înalt.
Această gamă de șuruburi aerisite cu filet parțial dispune de un cap bombat și acționare hexagonală. Designul cu aerisire al acestor șuruburi permite un flux de aer controlat, făcându-le ideale pentru aplicații în care o ventilație adecvată este crucială. Caracteristica cu guler a acestor șuruburi oferă o suprafață suplimentară pentru o aderență îmbunătățită.
Ideal de utilizat în incinte, carcase și utilaje sigilate. Sunt fabricate din oțel inoxidabil.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina