Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(2 Produse)
Essentra Components oferă o selecție diversă de bolțuri cu inel de ridicare, denumite, de obicei, inele de ridicare. Acestea sunt disponibile într-o gamă largă de culori și materiale, inclusiv oțel și oțel inoxidabil (AISI 316), asigurând caracterul adecvat pentru diverse medii. Respectând standardele DIN, bolțurile noastre cu inel de ridicare sunt supuse unor teste riguroase, la o capacitate de încărcare de 2,5 ori mai mare decât sarcina lor maximă. La cerere, acestea pot fi însoțite de un certificat de conformitate pentru echipamentele de ridicare CE. Este imperativ să vă asigurați că bolțurile cu inel de ridicare mențin un contact solid cu suprafața de îmbinare în timpul utilizării. De obicei, aceste bolțuri sunt fixate pe echipament în scopul unic de transport, mai degrabă decât pentru sarcini repetitive de ridicare. Pentru aplicațiile care necesită ridicare frecventă, vă recomandăm să explorați gama noastră de bolțuri pivotante de ridicare.
These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.
It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.
It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina