Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Balamale demontabile Șuruburi

 (68 Produse)

Listă Grilă

Thrust Screws - Brass Pad

În stoc În producție

These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: 303 Stainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Thrust Screws - Plastic Pad

În stoc În producție

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Balama de colț metalică externă

În stoc În producție

Balamalele de colţ metalice externe sunt adecvate pentru capace de utilaje şi panouri electrice Sunt disponibile versiuni cu diverse profiluri și dimensiuni, putând fi montate cu prezoane sau cu șuruburi.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Balamale ascunse demontabile cu arc.

În stoc În producție

Balamale ascunse pentru care este posibilă aplicarea pe stânga și pe dreapta. Ideale pentru incinte metalice sau capace de utilaje. Tipuri multiple disponibile fie din oțel zincat, fie din oțel inoxidabil AISI 304.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Balamale de colţ din plastic

În stoc În producție

Balamalele de colț din plastic sunt realizate din poliamidă armată cu 30% fibră de sticlă, iar știftul este realizat din polioximetilenă (POM). Sunt utilizate în special pentru panouri de oțel cu greutate redusă. Știftul permite îndepărtarea ușoară a ușii pentru asigurarea accesului în interior, la nevoie.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Balamale de colț metalice

În stoc În producție

Balamalele metalice de colț au un unghi de rotație de 180. Sunt utilizate în special pentru panouri de oțel din instalații de mari dimensiuni. Balamalele din această gamă sunt realizate din aliaj de zinc prin turnare la cald, cu diverse finisaje. Panourile reprezintă balamale cu știft.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Balamale mascate fixate cu șuruburi

În stoc În producție

Gama de șuruburi aplicate pe balamalele ascunse este adecvată aplicațiilor de uz intens. Acestea sunt montate cu șuruburi și sunt prevăzute cu un știft detașabil, care permite ridicarea ușii din toc, pentru a facilita accesul. Vă sunt oferite diferite materiale și unghiuri de rotație, potrivite unei multitudini de aplicații.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Balamale mascate fixate cu șuruburi/sudabile

În stoc În producție

Gama de balamale ascunse cu șurub/sudate este adecvată aplicațiilor de uz intens și oferă o soluție de montare cu două piese, tocul fiind montat cu șurub, iar ușa fiind montată cu o piuliță pe știftul sudat de pe ușă. Utilizarea unui bolț permite scoaterea ușii, pentru a facilita accesul. Sunt potrivite utilizării pe partea stângă și pe partea dreaptă.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Flanșă de reținere șurub ascuns

În stoc În producție

Flanșa de reținere cu șurub captiv este o alternativă fie la înfiletarea panoului, fie la utilizarea unei șaibe de reținere. Flanșa de reținere este fixată pe panou prin prelevarea capului într-o gaură înfundată.

Șurubul captiv este apoi filetat prin flanșă și este reținut în panou.

Flanșele sunt fabricate fie din oțel inoxidabil, care are o bună rezistență la coroziune, fie din aluminiu, care are o conductivitate termică bună.

  • Material: Aluminiu
  • Disponibile din oțel (anodizat, oxid negru sau zincat), oțel inoxidabil (A4, AISI316) sau alamă.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Mâner rotund cu şuruburi cu cap striat din plastic

În stoc În producție

Șuruburile rotunde din plastic cu cap crestat pot fi utilizate ca șurub cu cap striat sau ca mâner. Capacele sunt disponibile pentru utilizare cu orice lungime de șurub cu cap hexagonal și în numeroase culori. Mânerele se asamblează ușor prin apăsarea șurubului cu cap hexagonal utilizate în aplicațiile utilizatorului.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Plăcuțe de suspensie

În stoc În producție

Plăcile de suspensie realizate din HDPE transparent sunt ideale pentru aplicații precum detensionarea cablurilor electrice.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Set șurub reglaj

În stoc În producție

Înșurubați piesa filetată în priza corespunzătoare în câteva secunde, pentru o îmbinare rapidă, ușoară și sigură. Sunt livrate în seturi compuse din șurub și priză. Realizate din HDPE.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Shoulder Bolts - Hex Head

În stoc În producție

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Shoulder Screws - Hex Socket Head

În stoc În producție

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Shoulder Screws - Pan Head

În stoc În producție

These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.

This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.

  • It is sturdy and corrosion-resistant, but not in really hard conditions.
  • It has a pan head that is slightly domed and a flat bearing.
  • It is suited for low-profile applications and has an aesthetically attractive appearance.
Material: 303 Stainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Shoulder Screws - Slot Head

În stoc În producție

These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.

Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.

This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.

  • Shoulder that runs from the head to the shank which is machined to a precise tolerance.
  • It features a slotted head, which allows them to be driven with a slotted screwdriver.
  • Magnetic and excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws.
Material: Stainless Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Şuruburi Confirmat

În stoc În producție

Șuruburile Confirmat sunt utilizate în principal pentru asamblarea și demontarea ușoară a panourilor. Printre aplicațiile ideale se numără mobilierul din lemn și produsele de asamblat din pachete plate. Acestea au un sistem hexagonal de acționare, compatibil cu o cheie hexagonală M3 sau M4.

Șurubul are un filet adânc care asigură realizarea unor îmbinări precise și strânse. Gama oferă opțiuni de dimensiuni de filet M5 și M7.

  • Material: oțel
  • Finisaj: placat cu zinc

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Şuruburi de îmbinare

În stoc În producție

Șuruburile de îmbinare sunt utilizate cu piulițele de îmbinare și piulițele cilindrice, disponibile spre vânzare separat. Dimensiunea capului bolțului și a piuliței corespund, oferind un finisaj excelent al suprafeței pe ambele părți ale ansamblului.

Aceste șuruburi sunt cel mai adesea utilizate în cazul pieselor de mobilier cu auto-asamblare și al pieselor de mobilier neasamblate. Se aplică ușor și rapid cu ajutorul unei chei imbus M4 (nefurnizată).

Disponibile într-o gamă largă de lungimi adecvate aplicației dvs.

  • Material: oțel
  • ‌Finisaj: placate cu zinc

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șaibe filetate de prindere

În stoc În producție

Șaibele de prindere din această gamă au un filet foarte mic pe diametrul interior. Acest lucru înseamnă că pot fi înșurubate și, odată trecute de filet, nu se mai separă de șurubul de fixare sau de prizon.

Cum se instalează un ansamblu cu șurub de fixare și șaibă de prindere:
1) Așezați șurubul de fixare în orificiul panoului.
2) Înfiletați șaiba pe șurub, până treceți de partea filetată a șurubului, care reține șurubul în panou.

Șaibele sunt făcute din oțel inoxidabil, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară în aplicațiile de construcții și auto.

  • Material: oțel inoxidabil
  • AISI 303, 1.4305 și AISI 316, 1.4401
  • Opțiuni de finisare: acoperit cu oxid negru, placat cu zinc și titan (clasele 2 și 5)

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șurub cu filet parțial - cap bombat

În stoc În producție

Această gamă de șuruburi cu filet parțial dispune de un cap bombat și acționare hexagonală. Acționările hexagonale sunt ideale pentru asamblarea de precizie și sunt perfect de utilizat acolo unde este disponibilă o suprafață mai mică.

Sunt fabricate din oțel inoxidabil austenitic, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară pentru aplicații în construcții și auto.

  • Material: oțel inoxidabil
  • AISI 303, 1, 4305
  • Rezistență la întindere: 550 N/mm²
  • Rezistență minimă la deformare: 190 N/mm²

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi autoforante și autoperforante - Cap cilindric rotunjit

În stoc În producție

Vârful acestor șuruburi este ascuțit pentru permite șurubului să străpungă panoul. Această caracteristică permite creșterea vitezei de lucru și reduce necesarul de manoperă pentru strângere.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi cu cap cilindric - Metal, Cap standard

În stoc În producție

Se strânge prin intermediul capului cu locaș hexagonal, folosind o cheie imbus

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi cu cap cilindric - Plastic, Cap Torx

În stoc În producție

Acestea sunt șuruburi cu cap cilindric și locaș Torx. Sunt disponibile în variante cu diverse dimensiuni și sunt realizate din PEEK

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi cu cap cilindric - Plastic, Cap standard

În stoc În producție

Șuruburile cu cap cilindric realizate din plastic sunt elemente de fixare ideale pentru fixarea mecanică sigură a materialelor. Sunt ușoare și au rezistență mare la coroziune, ulei, abraziune și la majoritatea substanțelor chimice Se folosesc de obicei pentru piese de utilaje, asamblări de matrițe și prindere cu cleme. Locașul permite strângerea în spații în care nu este loc să se folosească chei fixe sau tubulare. Sunt disponibile variante realizate din PEEK.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Șuruburi cu cap cilindric imbus subțire

În stoc În producție

Șuruburile cu cap cilindric imbus din această gamă au împingere hexagonală. Unitățile cu împingere hexagonală sunt ideale pentru asamblarea de precizie și sunt utilizate în mod ideal acolo unde este disponibilă o suprafață mai mică. Aceste șuruburi cu cap cilindric imbus sunt disponibile în două opțiuni cu cap subțire.

Prima dintre aceste opțiuni ajută la reducerea spațiului total al înălțimii capului șuruburilor, ceea ce înseamnă că nu este necesară înecarea, spre deosebire de șuruburile cu cap plat. A doua opțiune are un profil extrem de redus și nu are nevoie de o gaură de locație înfundată. Aceste șuruburi sunt cel mai potrivite pentru aplicații cu utilaje și echipamente cu spațiu minim.

Șuruburile cu cap cilindric imbus sunt în mod obișnuit folosite împreună cu șaibele filetate de prindere (vândute separat).

Șuruburile sunt făcute din oțel inoxidabil austenitic, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară în aplicațiile de construcții și auto.

  • Material: oțel inoxidabil
  • AISI 303, 1.4305
  • Rezistență la tracțiune: 350 N/mm² și 400 N/mm² (cu excepția M2 - 220 N/mm²)

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)
  • din 3