Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Oțel Sisteme de prindere Talongrip Clamps

 (1 Produsul)

Listă Grilă

Talongrip Clamps

În stoc În producție

These Talongrip Clamps are designed to be used in conjunction with Pitbull or Dynaforce clamps. It is a simple bolt-on device that lets you execute aggressive machining while clamping on as little as 1.5mm.

It has a positive clamping force for fast cutting rates. The talons' shape creates a modest pull-down action, holding components in place.

It is ideal for small lot quantities, complex applications, or prototyping where creating a fixture would be inconvenient, such as in construction, manufacturing, maintenance, and repair.

  • Designed to be used in conjunction with Pitbull or Dynaforce clamps.
  • Positive clamping force for fast cutting rates.
  • It is ideal for construction, manufacturing, maintenance, and repair applications.
Material: Hardened Steel

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)