Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Nailon Distanțiere PCB Separatoare hexagonale PCB Distanțiere pcb

 (6 Produse)

Listă Grilă

Push-In Spacer

În stoc În producție

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

PCB Spacers - Hexagonal / Non Undercut

În stoc În producție

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Hexagonal Unthreaded Spacers

În stoc În producție

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Hexagonal Insulation Standoffs

În stoc În producție

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Snap-fit Spacer

În stoc În producție

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)

Flat Rest PCB Support

În stoc În producție

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

{0} de variante (Filtre aplicate) {0} de variante (Niciun filtru aplicat)