These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,5318 RON - 0,6889 RON | Solicitați termenul de livrare aici a> |
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
Negru
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.472 in
12.0 mm
|
||
| 1,5576 RON - 1,9365 RON | Solicitați termenul de livrare aici a> |
1.28 in
32.5 mm
|
0.571 in
14.5 mm
|
Negru
|
Nailon 6/6
|
0.492 in
12.5 mm
|
0.827 in
21.0 mm
|
||
| 0,3452 RON - 0,3452 RON | 1425 În stoc |
0.067 in
1.7 mm
|
0.154 in
3.9 mm
|
Natural
|
Nailon 6/6
|
0.102 in
2.6 mm
|
0.394 in
10.0 mm
|
||
| 0,5753 RON - 0,7437 RON | 32618 În stoc |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natural
|
Nailon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
||
| 0,7602 RON - 0,9796 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.543 in
13.8 mm
|
Natural
|
Nailon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 0,7184 RON - 0,9275 RON | 2750 În stoc |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Natural
|
Nailon 6/6
|
0.559 in
14.2 mm
|
0.984 in
25.0 mm
|
||
| 0,6469 RON - 0,6469 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 1,4735 RON - 1,5436 RON | 7900 În stoc |
0.118 in
3.0 mm
|
0.63 in
16.0 mm
|
Natural
|
Nailon 6/6
|
0.472 in
12.0 mm
|
0.827 in
21.0 mm
|
||
| 1,2266 RON - 1,276 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Negru
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 1,2574 RON - 1,3079 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Negru
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 1,2644 RON - 1,3162 RON | 5000 În stoc |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Negru
|
Nailon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,4293 RON - 0,602 RON | 4000 În stoc |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| 0,4546 RON - 0,6384 RON | 57224 În stoc |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 0,3971 RON - 0,3971 RON | 1000 În stoc |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Natural
|
Nailon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
||
| 0,6132 RON - 0,7957 RON | 31000 În stoc |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natural
|
Nailon 6/6
|
0.402 in
10.2 mm
|
0.709 in
18.0 mm
|
||
| 0,7507 RON - 0,9725 RON | 2000 În stoc |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Natural
|
Nailon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 0,4968 RON - 0,6918 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natural
|
Nailon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 0,5093 RON - 0,7114 RON | 54056 În stoc |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natural
|
Nailon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| 0,9444 RON - 0,9444 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Negru
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,4968 RON - 0,6918 RON | 2800 În stoc |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natural
|
Nailon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina