These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,4403 RON - 0,5436 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nailon 6/6
|
0.173 in
4.4 mm
|
0.344 in
8.7 mm
|
||
| 0,197 RON - 0,2432 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.260 in
6.6 mm
|
Natural
|
Nailon 6/6
|
0.200 in
5.1 mm
|
0.399 in
10.1 mm
|
||
| 0,197 RON - 0,2432 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natural
|
Nailon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 0,1709 RON - 0,211 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.170 in
4.3 mm
|
Natural
|
Nailon 6/6
|
0.140 in
3.6 mm
|
0.290 in
7.4 mm
|
||
| 0,1845 RON - 0,2278 RON | 11000 În stoc |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nailon 6/6
|
0.173 in
4.4 mm
|
0.344 in
8.7 mm
|
||
| 0,197 RON - 0,2432 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.260 in
6.6 mm
|
Natural
|
Nailon 6/6
|
0.200 in
5.1 mm
|
0.399 in
10.1 mm
|
||
| 0,1834 RON - 0,2264 RON | 500 În stoc |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,192 RON - 0,237 RON | 25500 În stoc |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,1834 RON - 0,2264 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,2001 RON - 0,2471 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.360 in
9.1 mm
|
Natural
|
Nailon 6/6
|
0.320 in
8.1 mm
|
0.620 in
15.7 mm
|
||
| 0,1724 RON - 0,2129 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.145 in
3.7 mm
|
Natural
|
Nailon 6/6
|
0.115 in
2.9 mm
|
0.235 in
6 mm
|
||
| 0,1892 RON - 0,2336 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.360 in
9.1 mm
|
Natural
|
Nailon 6/6
|
0.320 in
8.1 mm
|
0.620 in
15.7 mm
|
||
| 0,192 RON - 0,237 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,2001 RON - 0,2471 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.360 in
9.1 mm
|
Natural
|
Nailon 6/6
|
0.320 in
8.1 mm
|
0.620 in
15.7 mm
|
||
| 0,1865 RON - 0,2302 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natural
|
Nailon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 0,1783 RON - 0,2201 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
Natural
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.402 in
10.2 mm
|
||
| 0,1892 RON - 0,2336 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.360 in
9.1 mm
|
Natural
|
Nailon 6/6
|
0.320 in
8.1 mm
|
0.620 in
15.7 mm
|
||
| 0,1498 RON - 0,185 RON | 2000 În stoc |
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
Natural
|
Nailon 6/6
|
0.161 in
4.1 mm
|
0.331 in
8.4 mm
|
||
| 0,174 RON - 0,2148 RON | 1500 În stoc |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Natural
|
Nailon 6/6
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
||
| 0,1283 RON - 0,1584 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
Natural
|
Nailon 6/6
|
0.083 in
2.1 mm
|
0.165 in
4.2 mm
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina