These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,8475 RON - 1,0988 RON | 9500 În stoc |
0.067 in
1.7 mm
|
0.193 in
4.9 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.323 in
8.2 mm
|
||
| 0,9781 RON - 1,2686 RON | 451 În stoc |
0.173 in
4.4 mm
|
0.39 in
9.9 mm
|
Natural
|
Nailon 6/6
|
0.319 in
8.1 mm
|
0.732 in
18.6 mm
|
||
| 0,3227 RON - 0,5136 RON | Solicitați termenul de livrare aici a> |
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
Negru
|
Nailon 6/6
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| 0,3465 RON - 0,5501 RON | Solicitați termenul de livrare aici a> |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Negru
|
Nailon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,3325 RON - 0,5276 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Negru
|
Nailon 6/6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 0,5191 RON - 0,7241 RON | Solicitați termenul de livrare aici a> |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Negru
|
Nailon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,6413 RON - 0,8322 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.63 in
16.0 mm
|
Negru
|
Nailon 6/6
|
0.492 in
12.5 mm
|
0.787 in
20.0 mm
|
||
| 0,5556 RON - 0,7199 RON | 1000 În stoc |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Negru
|
Nailon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,4968 RON - 0,6932 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Negru
|
Nailon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,5066 RON - 0,71 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.217 in
5.5 mm
|
Negru
|
Nailon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,3465 RON - 0,4841 RON | Solicitați termenul de livrare aici a> |
0.177 in
4.5 mm
|
0.177 in
4.5 mm
|
Negru
|
Nailon 6/6
|
0.083 in
2.1 mm
|
0.315 in
8.0 mm
|
||
| 0,3465 RON - 0,5501 RON | 16550 În stoc |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Negru
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
||
| 0,3465 RON - 0,4841 RON | Solicitați termenul de livrare aici a> |
0.315 in
8.0 mm
|
0.134 in
3.4 mm
|
Negru
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| 0,4687 RON - 0,6539 RON | 500 În stoc |
0.394 in
10.0 mm
|
0.205 in
5.2 mm
|
Negru
|
Nailon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
||
| 0,4968 RON - 0,6918 RON | 19500 În stoc |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
Nailon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| 0,4293 RON - 0,602 RON | 13521 În stoc |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| 0,3915 RON - 0,3915 RON | 5270 În stoc |
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
Natural
|
Nailon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 0,8827 RON - 1,1409 RON | Solicitați termenul de livrare aici a> |
0.091 in
2.3 mm
|
0.232 in
5.9 mm
|
Natural
|
Nailon 6/6
|
0.161 in
4.1 mm
|
0.409 in
10.4 mm
|
||
| 1,1746 RON - 1,5155 RON | 7300 În stoc |
0.256 in
6.5 mm
|
0.547 in
13.9 mm
|
Natural
|
Nailon 6/6
|
0.476 in
12.1 mm
|
1.055 in
26.8 mm
|
||
| 1,0342 RON - 1,3402 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
0.689 in
17.5 mm
|
Negru
|
Nailon 6/6
|
0.402 in
10.2 mm
|
1.102 in
28.0 mm
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina