Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

TPE Não roscado Roscas UNF

 (12 Produtos)


Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

Push Fit End Caps

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: LDPE, TPE Colour: Red, Blue Series Code: SR1161, SRCFBTPE, SRCFB

Tampas de bocal de massa lubrificante

As nossas tampas de bico de graxa vermelho são uma solução de baixo custo para proteger os bicos de graxa contra a entrada de sujidade quando não estão engatados com a sua correspondente. A tampa é recartilhada para um fácil manuseio e é equipada com uma anilha de retenção para permanecer no lugar. As tampas são feitas de polietileno de baixa densidade.

Tampas de libertação rápida

Uma tampa de abertura rápida usada em aplicações hidráulicas. O encaixe fêmea é adequado para a proteção de acoplamentos de abertura rápida das séries A e B da ISO 7241-1.

A tampa foi concebida para permanecer ligada à mangueira. Proporciona proteção superior contra a entrada de sujidade e humidade, e resistência à corrosão.

  • Material: Elastómero termoplástico (TPE)
  • Cores: azul, verde, vermelho e amarelo
  • Gama de temperaturas: de -40 ºF até 275 ºF (de -40 ºC até 135 ºC)

Tampas de ponta de terminação

Pontas são tampas versáteis com uma multiplicidade de aplicações. São ideais para a apresentação de produtos devido ao seu aspeto simples e elegante. Também protegem os produtos, evitando danos e a entrada de sujidade.

A gama é fornecida numa variedade de materiais flexíveis e resistentes, fazendo com que estas tampas sejam uma solução duradoura para os requisitos do seu projeto. Rápidas e fáceis de instalar, com um mecanismo de encaixe simples.

  • Materiais: cloreto de polivinila (PVC) e elastómero termoplástico (TPE)
  • Opções de acabamento: brilhante e mate
  • Cores: preto e branco
  • Em conformidade com RoHS.

Tampas de proteção de pinos

As tampas de proteção de rebites são utilizadas para a proteção de roscas BSP e UNF. Concebidas com uma pequena falange para permitir que o operador aperte com uma chave inglesa sem ter de retirar a tampa.

Aumenta a proteção contra contaminantes e limita o tempo desperdiçado durante operações repetitivas. Também permitem um manuseamento económico.

  • Material: polietileno (PE)
  • Cor: Natural

Tampas flangeadas

As tampas flangeadas foram concebidas para a montagem e remoção fáceis, com equipamento automatizado ou à mão. Normalmente utilizadas para proteger roscas métricas ou imperiais, com ou sem O-Rings. A falange maior permite a aplicação e remoção mais rápidas se utilizada à mão.

Para fins de controlo de qualidade, as tampas de cor natural permitem ver através da tampa e confirmar se o O-ring está instalado no componente protegido.

Fornecem um ajuste firme e seguro.

  • Concebidas para cobrir e proteger as roscas.
  • Protegem dos danos, sujidade e humidade.
  • Utilizadas nos setores automóvel e de engenharia.
Material: PE-LD, TPE, Silicone, PE, PVC, TPR
Cor: Preto, Amarelo, Natural, Cor-de-rosa, Vermelho
Padrão de inflamabilidade do material:

Tampas flexíveis - Resistente ao ácido

As Tampas Flexíveis são feitas em material flexível que se pode esticar para diâmetros maiores, para obter um bom ajuste. Proporcionam proteção a pontas roscas e não roscadas.

Estas tampas dispõem de uma aba de pendurar que permite a sua utilização com ganchos de arame. São uma solução ideal para aplicações de mascaramento. Têm o benefício adicional de serem resistentes aos ácidos.

  • Material: borracha termoplástica e elastómero (TPR, TPE)
  • Cor: Preto

Tampas redondas de extremidade - padrão

As tampas redondas standard não são roscadas e estão disponíveis numa ampla gama de tamanhos. São ideais para proteger tubos, tubos e hastes roscados ou não roscados. As tampas padrão, curtas e longas estão disponíveis. As versões curtas destinam-se ao fecho de uso geral e as versões longas têm uma profundidade extra e uma borda com punho que garantem um ajuste firme. O design destas tampas mais longas ajuda a evitar o deslocamento acidental.

  • Material: PE, PP
  • Cor: amarelo, preto, cinzento, natural

Tampões com puxador lateral

Os tampões de patilha lateral são um tipo de tampão que conta com uma patilha para puxar lateral e foram concebidos para a remoção fácil em locais complicados. Concebidos para proteger furos roscados e não roscados durante a produção, armazenamento e transporte. Oferecem proteção contra o pó, sujidade, danos, humidade, ácidos e corrosão.

A patilha de puxar lateral foi concebida para uma remoção rápida e fácil e oferece ajuda adicional para retirar a peça de um encaixe apertado. Pode suportar temperaturas de -40 F a 275 F (-40 C a 135 C).

Utilizados em várias aplicações, incluindo maquinaria, eletrónica, setor automóvel e sistemas de HVAC.

  • Proteção do pó, sujidade, danos, humidade, ácidos e corrosão.
  • Capacidade para suportar temperaturas de -40 C a 135 C (-40 F a 275 F).
  • O design cónico permite que esta peça seja aplicada em vários diâmetros internos.
Material: PE-LD, TPE, TPR
Cor: Amarelo, Natural, Preto, Azul
Padrão de inflamabilidade do material:

Tampões de proteção paralela

Os nossos Parallel Protection Plugs são uma gama de populares tampões para todos os usos. Disponibilizadas numa ampla gama de tamanhos em LDPE natural, os tampões de proteção paralela fornecem excelente proteção contra danos, sujidade, humidade e corrosão durante o armazenamento e transporte.