Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Redonda Roscas métricas

 (27 Produtos)


Ezeplugs

O nosso design patenteado de encaixe rápido dos Ezeplugs bloqueia facilmente os tampões com um simples empurrão. Os tamõesde LDPE são projetados com uma guia de tração central ou lateral forte e flexível para remoção eficiente em 25 tamanhos populares de rosca.

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPE - PIR, TPE/TPV – PIR Colour: Black Series Code: SR1026

Porcas de solda de mascaramento

As porcas soldadas incluem uma rosca e é vital que esta rosca evite o revestimento a pó ou qualquer tratamento de superfície. A nossa gama de tampões de isolamento para puxar foi concebida especialmente para isolar furos não roscados e é adequada para o isolamento de porcas soldadas.

Estas tampas de mascaramento para porcas soldadas contam com uma patilha para puxar que permite a remoção rápida e fácil. O corpo do tampão inclui dentes que se fixam a uma rosca, garantindo um ajuste positivo, que mantém o isolamento seguro. O material de silicone deste mascaramento para porcas soldadas é resistente aos químicos e é dotado de elasticidade para garantir um melhor ajuste na sua aplicação.

  • Material: Silicone
  • Cores: preto, azul, vermelho e amarelo
  • Temperatura máxima de funcionamento: 250 C

Pull Tab Caps

Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.

The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.

The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.

  • Designed to protect from contamination and spillages.
  • Flexible design means it can strech on to slightly larger dimensions for a snug fit.
  • Used in the food industry, industrial applications, or storage applications.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Tampas com aba de remoção

As tampas com aba de remoção são uma solução standard, prontas a utilizar, que permitem responder às necessidades dos seus clientes sem os atrasos comuns.

As tampas com abas de remoção são tampas de instalação e remoção rápida. Como solução rápida, podem ser facilmente instaladas e removidas numa grande variedade de aplicações, incluindo, tubos e mangueiras hidráulicas críticas, tais como para o transporte de óleos e outros fluidos em torno de veículos e maquinaria. Isto faz com que sejam a escolha ideal para o setor da construção automóvel especializada e outros setores automóveis e de fabrico.

As tampas com aba de remoção também podem ajudar na proteção de terminais de tubos e mangueiras durante o transporte e armazenamento. Protegem as peças de danos, sujidade, humidade e outras formas de contaminação. Estas tampas são altamente versáteis e ideais para uma vasta gama de aplicações e roscas diferentes, incluindo BSP, GAS, UNF, JIC e NPT.

Fabricadas em polietileno de baixa densidade (LDPE), as tampas contam com uma aba de remoção fácil para a libertação e remoção rápida. A facilidade de extração das tampas com aba de remoção de tubagens hidráulicas aceleram o processo de remoção. Basta puxar a aba para abrir a tampa.

O material LDPE é resistente e flexível. Oferecem muitas das vantagens das tampas em PVC, tal como a integridade e a limpeza.

  • Cores: azul, neutro e amarelo
  • Em conformidade com RoHS

Tampas de mascaramento de anilha

Uma gama de Tampas com Anilhas de Mascaramento, que podem ser aplicadas como tampas de proteção para pontas terminais roscadas e não roscadas.

Embora o produto tenha sido concebido principalmente como tampa, as anilhas integradas podem servir para mascarar as superfícies e proteger os rebordos, para garantir que o orifício onde são aplicadas fica livre de contaminantes e danos. Esta solução de mascaramento altamente versátil pode também ser invertida e utilizada para tapar orifícios.

  • Material: silicone (55 Shore A)
  • Temperatura máxima: 316 ºC (600 ºF)
  • Cores: preto, verde, cinzento, natural, rosa, púrpura, vermelho e amarelo

Tampas de papel afilado

Estas tampas cónicas castanhas são feitas de papel crespado e são adequadas para aplicações de pintura ou revestimento em pó. Podem suportar temperaturas de até 205 graus Celsius e são uma alternativa económica ao silicone. São feitas de uma mistura de materiais pós-consumo e virgens e são totalmente recicláveis, tornando-as também uma opção ecológica.

Tampas de parafusação única

Os tampões e tampas cónicos padrão foram concebidos para cada peça de forma a cobrir vários diâmetros externos ou ligar vários diâmetros internos. O material durável LDPE protege contra danos, sujidade, humidade e corrosão durante o armazenamento e transporte. A nossa gama é fornecida com as opções de cor vermelho, azul, preto e amarelo.

Tampas de parafuso de cabeça de soquete

As nossas tampas de rosca estão disponíveis numa variedade de formas e materiais, atendendo a diferentes usos. O mais comum é utilizar nas caixas internas do no-break quando os cabos de alta tensão passam perto das cabeças dos parafusos de metal, o que ocorre quando o espaço é limitado. A tampa pode ser aplicada para evitar interferência entre os dois, pois a cabeça do parafuso precisa de ser isolada. Estas tampas também podem proteger contra a poeira e a sujidade. A nossa linha é disponibilizada em cinzento, branco ou preto e fabricada em silicone ou polietileno de baixa densidade.

Tampas de proteção Unicap

As tampas de cobertura Unicap ocultam e protegem os parafusos (normais ou de porcas) expostos. A nossa gama encontra-se disponível em PP ou PE e possui diversas opções de cores, com o branco como arruela padrão. As Unicaps são fornecidos em estilos de baixo perfil e alto perfil.

Tampas de proteção de parafusos

As tampas de proteção dos parafusos protegem os fixadores de uniões da adulteração e desgaste. Ideais para parafusos, porcas e anilhas, também criam um aspeto acabado melhorado para a sua aplicação.

Esta gama é fornecida com uma vasta seleção de tamanhos para várias aplicações. Estas tampas estão disponíveis para parafusos UNF imperiais, ISO 4017 métricos ou DIN 933 padrão.

  • Material: polietileno de baixa densidade (LDPE)
  • Cores: preto, cinzento e branco

Tampas de proteção de pinos

As tampas de proteção de rebites são utilizadas para a proteção de roscas BSP e UNF. Concebidas com uma pequena falange para permitir que o operador aperte com uma chave inglesa sem ter de retirar a tampa.

Aumenta a proteção contra contaminantes e limita o tempo desperdiçado durante operações repetitivas. Também permitem um manuseamento económico.

  • Material: polietileno (PE)
  • Cor: Natural

Tampas de proteção fáceis de puxar

As tampas de proteção fáceis de puxar proporcionam uma proteção ótima para perfis de pontas, como varas, canos e tubos, durante o processo de fabricação. As aplicações típicas incluem: revestimento a pó, e-coating, cromados e linhas de tinta geral.

Esta gama conta com várias opções, incluindo uma linha com design com falange e um vedante interno que oferece um ajuste firme ou opções com patilha para puxar ergonómica para uma remoção mais fácil.

Estas tampas são fáceis de instalar: para garantir o melhor ajuste possível, o calibre deve ser aproximadamente 10% menor do que o diâmetro exterior da peça a ser isolada.

A nossa gama está disponível em diferentes opções de material com várias propriedades benéficas. O silicone é um material de mascaramento de primeira qualidade com alta resistência térmica e química. O EPDM é uma opção de material mais económica com uma menor resistência à temperatura. As opções de silicone e EPDM podem ser utilizadas várias vezes. Por outro lado, o PVC macio é uma solução mais económica, também com resistência aos químicos, uma reduzida resistência à temperatura e destina-se a apenas uma utilização.

  • Materiais: borracha de silicone 600F (316C), EPDM 425F (218C) e cloreto polivinílico macio (PVC) 425F (218C)
  • Cores: natural, preto e amarelo
  • Dureza: durómetro (Shore A) 55 + 5 e 85 +/–2

Tampas e tampões cónicos - padrão

Os tampões e tampas cónicos padrão foram concebidos para cada peça para cobrir múltiplos O.D. ou tapar múltiplos I.D. O material duradouro protege contra danos, sujidade, humidade e corrosão durante o armazenamento e transporte.

Tampas flexíveis com aba de tração em vinil - alta temperatura

Tampas flexíveis para altas temperaturas com um design de patilha de puxar ergonómico para uma instalação e remoção fáceis. Adequadas para utilização em aplicações roscadas ou simples.

O design único adapta-se a uma vasta gama de aplicações e tamanhos de roscas, incluindo métrica, UNF e BSP. A gama inclui opções com design de seis lados.

  • Material: cloreto de polivinilo (PVC) flexível
  • Cor: amarelo

Tampas para parafuso Banjo

Uma tampa de proteção e uma anilha de retenção numa mesma unidade. Estas tampas de parafusos banjo mantêm tudo junto durante a montagem, armazenamento e expedição.

Uma tampa altamente versátil que protegerá a sua aplicação contra danos e entrada de sujidade. O produto é também fornecido com circuitos de retenção em ponte. As tampas são fáceis de fixar, mesmo com luvas, e estão disponíveis numa variedade de tamanhos para responder às necessidades do seu projeto.

  • Material: polietileno de baixa densidade (LDPE)
  • Cor: Preto

Tampas para parafusos Allen

Estas tampas roscadas para parafuso Allen LDPE pretas são usadas para ocultar e proteger os parafusos Allen expostos contra poeira, sujidade e danos. Oferecemos uma pequena seleção de opções de tamanho, para atender às suas necessidades de aplicação.

Tampas redondas - vinil

"A tampa terminal em vinil redonda com montagem por pressão é um acessório prático e versátil, que oferece um acabamento limpo e elegante das extremidades de vários objetos cilíndricos.

Concebida para o ajuste em extremidades de tubos, varas e canos redondos ou cilíndricos, resiste ao impacto, à abrasão e ao desgaste.

O acabamento brilhante e atrativo faz com que esta tampa seja ideal para utilizar como tampa decorativa. Também funciona como barreira protetora, protegendo as extremidades de tubos ou varas da humidade, pó, sujidade e outros contaminantes.

Material: cloreto polivinílico (PVC) Cor: preto, vermelho

Tampas serrilhadas macias

Estas tampas serrilhadas macias feitas de TPE são uma maneira simples e económica de proteger as roscas durante a pintura, montagem ou transporte. A tampa macia encaixa nas extremidades lisas do tubo. A nossa gama encontra-se disponível em azul e com várias opções de tamanho para atender às suas necessidades de aplicação.

Tampas-colares

Os tampões de anel apresentam um design autorroscante que os torna fáceis de instalar. Sendo extremamente duráveis devido à sua parede espessa, são difíceis de deslocar e oferecem uma ligação segura.

Concebidos para proteger o seu equipamento contra poeiras, detritos e outros elementos externos. Ideais para tratamento com jato de areia e outras aplicações nos setores da construção civil e automóvel.

  • Material: LDPE
  • Cor: Laranja

Tampão de pressão

Os tampões de pressão são uma opção versátil para tapar furos ou orifícios durante o transporte, processo de pintura ou num produto acabado. Estes tampões LDPE protegem o operador contra as superfícies irregulares de furos cortados. O tampão também pode ser utilizado para proteger as roscas internas. Adicionalmente, os tampões podem ser utilizados para ocultar e proteger furos durante um processo de pintura a baixa temperatura. Disponíveis com cabeça chata ou abobadada, estes tampões também se encontram disponíveis em várias cores, podendo assim ser utilizados para fins de identificação por cor ou para combinar com produtos acabados. Estes tampões têm como vantagem serem simples de aplicar, bastando pressioná-los.

Tampões cónicos de alta temperatura

Os tampões cónicos de mascaramento estão disponíveis como um tampão sólido ou com um núcleo oco para ajudar na compressão. Os tampões reutilizáveis têm excelente resistência química e estão disponíveis em silicone ou EPDM para aplicações expostas à temperatura.

  • de 2