Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Roscada Roscas métricas 4-Arm Knobs

 (16 Produtos)


Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

Push Fit End Caps

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: LDPE, TPE Colour: Red, Blue Series Code: SR1161, SRCFBTPE, SRCFB

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Tampas de proteção de pinos

As tampas de proteção de rebites são utilizadas para a proteção de roscas BSP e UNF. Concebidas com uma pequena falange para permitir que o operador aperte com uma chave inglesa sem ter de retirar a tampa.

Aumenta a proteção contra contaminantes e limita o tempo desperdiçado durante operações repetitivas. Também permitem um manuseamento económico.

  • Material: polietileno (PE)
  • Cor: Natural

Tampas e tampões cónicas - flange larga

A flange ampla destes tampões e tampas cónicos LDPE fornece maior proteção e fácil remoção. Projetado para uso como tampa e tampão, as estas proporcionam excelente proteção contra danos, sujidade, humidade e corrosão durante o armazenamento e transporte. A nossa gama encontra-se disponível em azul e vermelho.

Tampas e tampões cónicos - padrão

Os tampões e tampas cónicos padrão foram concebidos para cada peça para cobrir múltiplos O.D. ou tapar múltiplos I.D. O material duradouro protege contra danos, sujidade, humidade e corrosão durante o armazenamento e transporte.

Tampas flangeadas

As tampas flangeadas foram concebidas para a montagem e remoção fáceis, com equipamento automatizado ou à mão. Normalmente utilizadas para proteger roscas métricas ou imperiais, com ou sem O-Rings. A falange maior permite a aplicação e remoção mais rápidas se utilizada à mão.

Para fins de controlo de qualidade, as tampas de cor natural permitem ver através da tampa e confirmar se o O-ring está instalado no componente protegido.

Fornecem um ajuste firme e seguro.

  • Concebidas para cobrir e proteger as roscas.
  • Protegem dos danos, sujidade e humidade.
  • Utilizadas nos setores automóvel e de engenharia.
Material: PE-LD, TPE, Silicone, PE, PVC, TPR
Cor: Preto, Amarelo, Natural, Cor-de-rosa, Vermelho
Padrão de inflamabilidade do material:

Tampas serrilhadas macias

Estas tampas serrilhadas macias feitas de TPE são uma maneira simples e económica de proteger as roscas durante a pintura, montagem ou transporte. A tampa macia encaixa nas extremidades lisas do tubo. A nossa gama encontra-se disponível em azul e com várias opções de tamanho para atender às suas necessidades de aplicação.

Tampão de pressão

Os tampões de encaixe são uma escolha prática para uma vasta gama de furos e diâmetros durante processos de fabrico ou transporte e podem ser aplicados a produtos acabados. Concebidos para proteger o operados de superfícies rugosas causadas por rebordos de corte. Os vários modelos disponíveis na nossa gama também podem ser utilizados para proteger da entrada de contaminantes.

São simples de instalar e desinstalar com uma simples pressão. Utilizados em várias aplicações, incluindo nos setores médico, automóvel, alimentação e bebidas e maquinaria industrial.

Protegem de danos, sujidade, humidade e corrosão.

  • Protegem o operador de superfícies rugosas provocadas pelos rebordos dos furos.
  • Utilizados em várias aplicações, incluindo nos setores médico, automóvel, alimentação e bebidas e maquinaria industrial.
  • Protegem de danos, sujidade, humidade e corrosão.
Material: PE-LD
Cor: Natural, Preto, Branco, Vermelho
Padrão de inflamabilidade do material:

Tampões Slottex

Os tampões Slottex são aparafusados em tampões de proteção que podem ser aplicados ou removidos com chave de fenda, chave inglesa ou cabeça de chave de caixa. Podem ser apertados manualmente ou com uma ferramenta elétrica. A gama abrange uma ampla oferta de dimensões adequadas para roscas métricas, roscas BSP e roscas UNF.

Tampões com puxador lateral

Os tampões de patilha lateral são um tipo de tampão que conta com uma patilha para puxar lateral e foram concebidos para a remoção fácil em locais complicados. Concebidos para proteger furos roscados e não roscados durante a produção, armazenamento e transporte. Oferecem proteção contra o pó, sujidade, danos, humidade, ácidos e corrosão.

A patilha de puxar lateral foi concebida para uma remoção rápida e fácil e oferece ajuda adicional para retirar a peça de um encaixe apertado. Pode suportar temperaturas de -40 F a 275 F (-40 C a 135 C).

Utilizados em várias aplicações, incluindo maquinaria, eletrónica, setor automóvel e sistemas de HVAC.

  • Proteção do pó, sujidade, danos, humidade, ácidos e corrosão.
  • Capacidade para suportar temperaturas de -40 C a 135 C (-40 F a 275 F).
  • O design cónico permite que esta peça seja aplicada em vários diâmetros internos.
Material: PE-LD, TPE, TPR
Cor: Amarelo, Natural, Preto, Azul
Padrão de inflamabilidade do material:

Tampões de ajuste de pressão (snap fit)

Os tampões de encaixe rápido têm uma única volta, proporcionando um ajuste justo quando colocados na posição. O tampão é projetado com uma aba central para permitir uma forte aderência para o aperto e fácil remoção. A gama é adequada para roscas métricas, BSP e UNF.

Tampões de proteção roscados - encaixe rápido

Os tampões de proteção roscados - encaixe rápido são amplamente utilizados em indústrias hidráulicas, pneumáticas e de engenharia em geral. Vêm com uma cabeça recartilhada para agarrar facilmente a cabeça e o fio curto permite um encaixe rápido na peça. Adequados para os tamanhos Métrico, BSP e UNF.

Tampões de puxar com pega central

Os tampões de puxar com pega central oferecem uma solução fácil e rápida para remover a peça quando as dimensões são apertadas. As abas são longas o suficiente para serem usadas com luvas quando necessário.

Tampões roscados com junta

Os tampões de proteção roscados - roscas métricas são amplamente utilizados em indústrias hidráulicas, pneumáticas e de engenharia em geral. Vêm com uma cabeça recartilhada para facilmente agarrar a cabeça e oferecem uma excelente proteção contra sujidade, humidade e corrosão.