Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Polipropileno Proteção para armazenamento e transporte

 (13 Produtos)


Lacre de cabo - metal

Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.

The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering.

Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.

  • Material: Aluminium body with Galvanised Steel cable
  • Colours: Black, Blue, Bronze and Red

Protetor de borda

Protetores de borda aumentam a força de empilhamento, estabilizam e dão suporte a produtos durante o transporte, o manuseio e o armazenamento. Os nossos protetores estão disponíveis numa variedade de materiais e estilos para proteção de cintas plásticas e cantos expostos.

Protetores de cantos

Corner Protectors are designed to protect sharp, delicate corners during transit and storage. The design ensures a secure, snug fit that is easy to install and remove by simply pushing it into place. Commonly used in industrial, commercial and residential settings.

  • Used to cover sharp or delicate corners against damage during transit and storage.
  • It is simple to install and remove by pushing it.
  • Commonly used in industrial, commercial, and residential settings.
Material: LDPE, PP Colour: White, Black Series Code: SR1041

Protetores de parafuso

A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.

These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.

The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.

ISO 17712:2013 (coated pin option only) and C-TPAT compliant.

The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.

  • Material: Acrylonitrile Butadiene Styrene (ABS) Barrel and Steel Pin
  • Colours: Blue, Green, Orange, Red and White

Selos de segurança

Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.

Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Aluminium, Polypropylene (PP) and Steel
  • Colours: Blue, Green, Natural, Orange, Red, White and Yellow

Selos de utilitários e de medição

Os nossos selos de utilitários e de medição são especialmente projetados para revelar provas de adulteração ou violação numa grande variedade de medidores ou objetos que requerem um selo de arame fino. O fio pode ser passado através de aberturas pequenas ou difíceis e, em seguida, puxado firmemente antes de ser preso no lugar com o corpo.

Tampa de proteção para rolamentos de dobradiça - aberta.

Esta tampão de proteção oferece uma proteção robusta. Ajuda a impedir a entrada de sujidade e humidade nos rolamentos da dobradiça e nas uniões rotativas.

O perfil conta com um centro aberto que oferece a oportunidade de suspender a peça durante o armazenamento e pintura.

  • Fornecido no formato aberto
  • Material: polietileno de baixa densidade (LDPE)
  • Cor: amarelo
  • Temperatura: mínima de -30 até à máxima de 50 graus centígrados

Tampa de proteção para rolamentos de dobradiça - fechado.

Esta tampão de proteção oferece uma proteção robusta. Ajuda a impedir a entrada de sujidade e humidade nos rolamentos da dobradiça e nas uniões rotativas.

  • Fornecido em formato fechado
  • Material: Polipropileno (PP)
  • Cor: cinzento
  • Temperatura: mínima de -10 até à máxima de 110 graus centígrados

Tampas redondas de extremidade - padrão

As tampas redondas standard não são roscadas e estão disponíveis numa ampla gama de tamanhos. São ideais para proteger tubos, tubos e hastes roscados ou não roscados. As tampas padrão, curtas e longas estão disponíveis. As versões curtas destinam-se ao fecho de uso geral e as versões longas têm uma profundidade extra e uma borda com punho que garantem um ajuste firme. O design destas tampas mais longas ajuda a evitar o deslocamento acidental.

  • Material: PE, PP
  • Cor: amarelo, preto, cinzento, natural

Tampões de proteção roscadas - roscas UNF

Os tampões de proteção roscados - roscas UNF são amplamente utilizados em indústrias hidráulicas, pneumáticas e de engenharia em geral. Vêm com uma cabeça recartilhada para facilmente agarrar a cabeça e oferecem uma excelente proteção contra sujidade, humidade e corrosão. São adequados para roscas UNF.

Vedações ajustáveis - cinta farpada

As nossas vedações apertadas com tiras farpadas fornecem uma vedação indicativa para revelar evidência de adulteração ou violação, prendendo materiais escorregadios com segurança. Esses produtos apresentam cintas que são ideais para prender materiais escorregadios com segurança. Uma ampla gama de resistências à tração e opções de corte tornam-nas ideais para uma variedade de aplicações.

Vedações ajustáveis - cinta suave

As nossas vedações ajustáveis com tiras suaves fornecem uma vedação indicativa para revelar provas de adulteração ou violação, numa variedade de aplicações. Esses produtos apresentam tiras que são fáceis de aplicar e apertar no diâmetro desejado. Uma ampla gama de resistências à tração e opções de corte tornam-nas ideais para uma variedade de aplicações.

Vedações de comprimento fixo - plástico

As nossas vedações de comprimento fixo de plástico fornecem uma maneira fácil e económica de detetar adulteração ou violação. Esses produtos apresentam uma cinta achatada que trava com segurança num comprimento predeterminado.