Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

PEEK Componentes mecânicos M2

 (3 Produtos)


"rethreaders" manuais

A Essentra Components possui ferramentas manuais especializadas, projetadas para fins específicos, como "rethreaders" manuais. Temos ferramentas para extrair e instalar pastilhas roscadas, bem como para identificar e verificar tamanhos de rosca.

Countersunk Screws - PEEK

Countersunk Hexagon and Torx Head Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The countersunk head design allows it to sit flush with a surface. It provides a clean, low-profile finish that is suitable for precision assembly.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0086, SR2011

Pan Head Screws - Torx - PEEK

Pan Head Torx screws, made from PEEK, offer excellent mechanical strength, chemical resistance and thermal stability. The pan head design features a large bearing surface that helps distribute the load evenly and helps minimize the risk of surface damage.

The Torx drive improves torque transmission and reduces the likelihood of cam-out, compared to traditional screw heads.

The screws maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Material: PEEK Colour: Beige Series Code: SR1931