Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Parafusos cativos M5

 (10 Produtos)


Anu-Lok Cap Head Captive Screws

Anu-Lok Cap Head Captive Screws are intended to offer a secure and vibration-resistant attachment, while remaining permanently connected. Features a cap head design that enables simple torque application with tools like hexagonal keys. Anu-Lok 180 (AnuLok) is a reusable nylon patch that works like to a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads.

The specialised retention mechanism prevents complete detachment from the assembly, due to vibration or mechanical stress, while allowing for repeated fastening and unfastening. This feature is useful in applications requiring maintenance or regular access. Applications include electronic enclosures, machinery guards and structural components.

Please note: These screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.

  • The screws captive nature complies with the Machinery Directive 2006/42/EC (equivalent to ISO 4762) that guarantees compliance with safety and regulatory standards, especially in industries where loose hardware may represent a risk.
Material: 303 Stainless with thread lock Series Code: SRP0154

Captive Screws with Washer

Captive screws with washers that feature a cap head and a hexagonal drive. Hexagonal drives are ideal for precision assembly and are particularly useful when space is limited.

These screws are an excellent option for panels with non-threaded holes.. Each screw includes an integrated washer that ensures secure retention in unthreaded panels. This evenly distributes the load and reduces the risk of damage to delicate surfaces.

Please note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Constructed from stainless steel, with resistant to corrosion. They offer excellent strength, durability and longevity.
  • A popular choice in construction, industrial machinery and automotive applications.
  • Complies with the Machinery Directive 2006/42/EC (typically corresponding to ISO 4762)
Material: 303 Stainless Steel Series Code: SRP0163

Parafusos Cativos - Cabeça de Queijo

Esta gama de Parafusos Cativos apresenta uma cabeça cilíndrica para chave sextavada. A montagem com chave sextavada é indicada para uma maior precisão e sempre que há pouca superfície disponível.

São uma solução de encaixe ideal para painéis com furos não roscados. São utilizados para cumprir a diretiva 2006/42/CE relativa às máquinas - geralmente segundo a norma ISO 1207. Os parafusos cativos são normalmente utilizados com anilhas cativas roscadas (vendidas em separado).

Estes parafusos são feitos em aço inoxidável que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel.

Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Resistência à tração: 550 N/mm²

Parafusos cativos - Cabeça de botão

Os parafusos cativos são fixadores de uniões seguros que foram concebidos para permanecerem fixados ao componente no qual estão instalados mesmo que sejam totalmente desapertados. Isto fornece conveniência, segurança e facilidade de utilização numa grande variedade de aplicações. São uma escolha popular para aplicações em que os parafusos tenham de ser removidos frequentemente ou em que a segurança seja uma preocupação. Isto porque os parafusos permanecem firmemente no lugar e não se desapertam da montagem. Estes parafusos são normalmente utilizados em eletrónica, maquinaria industrial, armários, painéis e dispositivos médicos.

Esta linha de parafusos cativos inclui uma cabeça de botão e chave Torx. As chaves Torx proporcionam um engate positivo, uma técnica de localização rápida para a transmissão de binário com a necessidade de menos pressão para baixo. São uma excelente opção para painéis com furos não roscados. São utilizadas em cumprimento da Diretiva relativa a máquinas 2006/42/CE - em geral, a norma ISO 14583, que exige que os fixadores se mantenham fixados a resguardos fixos ou aplicações se forem removidos.

Os parafusos são fabricados em aço inoxidável, que é resistente à corrosão e ligeiramente magnéticos.

Note que, uma vez que estes parafusos possuem um diâmetro de haste mais pequeno, não devem ser apertados ao binário sugerido para um parafuso idêntico com o mesmo tamanho de rosca.

  • Material: aço inoxidável
  • AISI 316, 1.4401
  • Resistência à tração: 480 N/mm²
  • Tensão limite de elasticidade: 200 N/mm²

Parafusos cativos - Escareados

Os parafusos cativos são fixadores de uniões seguros que foram concebidos para permanecerem fixados ao componente no qual estão instalados mesmo que sejam totalmente desapertados. Isto fornece conveniência, segurança e facilidade de utilização numa grande variedade de aplicações. São uma escolha popular para aplicações em que os parafusos tenham de ser removidos frequentemente ou em que a segurança seja uma preocupação. Isto porque os parafusos permanecem firmemente no lugar e não se desapertam da montagem. Estes parafusos são normalmente utilizados em eletrónica, maquinaria industrial, armários, painéis e dispositivos médicos.

Esta linha de parafusos cativos conta com uma secção escareada e uma cabeça sextavada. As cabeças sextavadas são ideais para a montagem de precisão e são particularmente utilizadas quando existe menos área de superfície. São utilizadas em cumprimento da Diretiva relativa a máquinas 2006/42/CE - em geral, a norma ISO 1207, que exige que os fixadores se mantenham fixados a resguardos fixos ou aplicações se forem removidos.

Os parafusos são fabricados em aço inoxidável, que é resistente à corrosão e ligeiramente magnéticos.

Note que, uma vez que estes parafusos possuem um diâmetro de haste mais pequeno, não devem ser apertados ao binário sugerido para um parafuso idêntico com o mesmo tamanho de rosca.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Resistência à tração: 550 N/mm²
  • Tensão limite de elasticidade: 190 N/mm²

Parafusos cativos - cabeça cilíndrica

Esta gama de Parafusos Cativos apresenta uma cabeça cilíndrica para chave sextavada. A montagem com chave sextavada é indicada para uma maior precisão e sempre que há pouca superfície disponível.

São uma solução de encaixe ideal para painéis com furos não roscados. São utilizados para cumprir a diretiva 2006/42/CE relativa às máquinas - geralmente segundo a norma ISO 4762. Os parafusos cativos são normalmente utilizados com anilhas cativas roscadas (vendidas em separado).

Estes parafusos são feitos de aço inoxidável, o que proporciona uma boa resistência à corrosão e maquinabilidade. Pode encontrar um grupo de parafusos com um acabamento escurecido e outros sem. O material é uma escolha popular para aplicações na construção civil e no setor automóvel.

Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.

  • Uma solução de encaixe ideal para painéis com furos não roscados.
  • Utilizados para cumprir a diretiva 2006/42/CE relativa às máquinas - geralmente segundo a norma ISO 4762.
  • O material é muito utilizado para construção civil e aplicações no setor automóvel.
Material: Titânio G5, Titânio G2, Aço inoxidável 316, Aço inoxidável 303Cor: Padrão de inflamabilidade do material:

Parafusos cativos - cabeça de queijo

Esta gama de parafusos cativos tem uma cabeça de queijo com duas opções: uma com chave Torx e outra com chave Philips. Por um lado, os parafusos com chave Torx proporcionam um encaixe positivo e rápido que transmite o binário com menos pressão descendente. Por outro lado, os parafusos com chave Philips podem suportar um binário elevado, o que os torna uma boa escolha para aplicações que exijam um ajuste apertado e facilitam a remoção do parafuso, mesmo que este tenha sido apertado com força. Ambos oferecem um excelente aspeto de fixação, ideal para a apresentação de produtos acabados.

Estes parafusos são uma solução de encaixe ideal para painéis com furos não roscados. Os tamanhos M8 têm uma Torx reduzida, enquanto os M3, M4, M5 e M6 possuem uma chave Phillips. São utilizados para cumprir a diretiva 2006/42/CE relativa às máquinas - geralmente segundo a norma ISO 14583. Os parafusos cativos são normalmente utilizados com anilhas cativas roscadas (vendidas em separado).

Estes parafusos são feitos em aço inoxidável austenítico que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel.

Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Resistência à tração: 550 N/mm²
  • Tensão limite de elasticidade: 190 N/mm²

Parafusos de orelhas cativos - Cabeça baixa

Esta gama de Parafusos de orelha cativos conta com uma cabeça baixa. São a solução de fixação ideal para painéis com furos não roscados. São utilizados para cumprir a Diretiva 2006/42/CE relativas às máquinas.

São normalmente utilizados com Anilhas cativas roscadas (vendidas em separado).

Os parafusos são feitos em aço inoxidável austenítico, que oferece boa resistência à corrosão e boa maquinabilidade, sendo que pode encontrar uns com um acabamento escurecido e outros sem. O material é muito utilizado para construção civil e aplicações no setor automóvel.

Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Resistência à tração: 550 N/mm²
  • Tensão limite de elasticidade: 190 N/mm²

Parafusos de orelhas cativos - Cabeça baixa com ranhura

Esta gama de parafusos de orelhas cativos conta com uma cabeça baixa e ranhura. As cabeças com ranhura aceitam aparafusadoras de lâmina standard e requerem menos pressão para aparafusar peças do que as aberturas recolhidas. Deve ser utilizada uma lâmina de tamanho adequado para minimizar o deslize.

Estes parafusos são uma solução de encaixe ideal para painéis com furos não roscados. São utilizados para cumprir a diretiva 2006/42/CE. São normalmente utilizados com anilhas cativas roscadas (vendidas em separado).

Os parafusos são feitos em aço inoxidável austenítico, que oferece boa resistência à corrosão e boa maquinabilidade, sendo que pode encontrar uns com um acabamento escurecido e outros sem. O material é muito utilizado para construção civil e aplicações no setor automóvel.

Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Resistência à tração: 550 N/mm²
  • Tensão limite de elasticidade: 190 N/mm²

Parafusos de orelhas cativos - Cabeça longa

Esta gama de Parafusos de orelha cativos conta com uma cabeça longa. São a solução de fixação ideal para painéis com furos não roscados. São utilizados para cumprir a Diretiva relativas às máquinas 2006/42/CE.

São normalmente utilizados com Anilhas cativas roscadas (vendidas em separado).

Os parafusos são feitos em aço inoxidável austenítico, que oferece boa resistência à corrosão e boa maquinabilidade, sendo que pode encontrar uns com um acabamento escurecido e outros sem. O material é muito utilizado para construção civil e aplicações no setor automóvel.

Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.

  • Material: aço inoxidável
  • AISI 303, 1.4305
  • Resistência à tração: 550 N/mm²
  • Tensão limite de elasticidade: 190 N/mm²