Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Vinil Encaixe de pressão De fácil remoção

 (7 Produtos)


Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

Pull Tab Caps

Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.

The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.

The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.

  • Designed to protect from contamination and spillages.
  • Flexible design means it can strech on to slightly larger dimensions for a snug fit.
  • Used in the food industry, industrial applications, or storage applications.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Tampas de proteção fáceis de puxar

As tampas de proteção fáceis de puxar proporcionam uma proteção ótima para perfis de pontas, como varas, canos e tubos, durante o processo de fabricação. As aplicações típicas incluem: revestimento a pó, e-coating, cromados e linhas de tinta geral.

Esta gama conta com várias opções, incluindo uma linha com design com falange e um vedante interno que oferece um ajuste firme ou opções com patilha para puxar ergonómica para uma remoção mais fácil.

Estas tampas são fáceis de instalar: para garantir o melhor ajuste possível, o calibre deve ser aproximadamente 10% menor do que o diâmetro exterior da peça a ser isolada.

A nossa gama está disponível em diferentes opções de material com várias propriedades benéficas. O silicone é um material de mascaramento de primeira qualidade com alta resistência térmica e química. O EPDM é uma opção de material mais económica com uma menor resistência à temperatura. As opções de silicone e EPDM podem ser utilizadas várias vezes. Por outro lado, o PVC macio é uma solução mais económica, também com resistência aos químicos, uma reduzida resistência à temperatura e destina-se a apenas uma utilização.

  • Materiais: borracha de silicone 600F (316C), EPDM 425F (218C) e cloreto polivinílico macio (PVC) 425F (218C)
  • Cores: natural, preto e amarelo
  • Dureza: durómetro (Shore A) 55 + 5 e 85 +/–2

Tampas flangeadas

As tampas flangeadas foram concebidas para a montagem e remoção fáceis, com equipamento automatizado ou à mão. Normalmente utilizadas para proteger roscas métricas ou imperiais, com ou sem O-Rings. A falange maior permite a aplicação e remoção mais rápidas se utilizada à mão.

Para fins de controlo de qualidade, as tampas de cor natural permitem ver através da tampa e confirmar se o O-ring está instalado no componente protegido.

Fornecem um ajuste firme e seguro.

  • Concebidas para cobrir e proteger as roscas.
  • Protegem dos danos, sujidade e humidade.
  • Utilizadas nos setores automóvel e de engenharia.
Material: PE-LD, TPE, Silicone, PE, PVC, TPR
Cor: Preto, Amarelo, Natural, Cor-de-rosa, Vermelho
Padrão de inflamabilidade do material:

Tampões de proteção paralela

Os tampões de proteção paralelos são tampões generalistas, utilizados numa grande variedade de aplicações.

A gama de elastómero termoplástico é recomendada para aplicações em que a resistência ao ácido seja necessária. A gama de PVC é altamente resistente ao estilhaçamento e, por conseguinte, é ideal para aplicações roscadas. A gama em vinil verde funciona bem em aplicações em que estejam presentes óleos e lubrificantes.

Conta com um design paralelo garante um ajuste seguro e firme, que impede a entrada de contaminantes, corrosão e resíduos durante o transporte e armazenamento.

  • O design paralelo garante um ajuste seguro e firme, que impede a entrada de contaminantes, corrosão e resíduos durante o transporte e armazenamento.
  • Fáceis de instalar e remover e proporcionam um acabamento impecável.
  • Adequados para várias aplicações, incluindo nos setores automóvel, de fabrico e comercial.
Material: PE-LD, TPR, TPE, PVC, Vinil
Cor: Vermelho, Natural, Azul, Preto, Verde
Padrão de inflamabilidade do material: