Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Encaixe de pressão Roscas métricas 65C

 (23 Produtos)


Ezeplugs

O nosso design patenteado de encaixe rápido dos Ezeplugs bloqueia facilmente os tampões com um simples empurrão. Os tamõesde LDPE são projetados com uma guia de tração central ou lateral forte e flexível para remoção eficiente em 25 tamanhos populares de rosca.

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Tampas com aba de remoção

As tampas com aba de remoção são uma solução standard, prontas a utilizar, que permitem responder às necessidades dos seus clientes sem os atrasos comuns.

As tampas com abas de remoção são tampas de instalação e remoção rápida. Como solução rápida, podem ser facilmente instaladas e removidas numa grande variedade de aplicações, incluindo, tubos e mangueiras hidráulicas críticas, tais como para o transporte de óleos e outros fluidos em torno de veículos e maquinaria. Isto faz com que sejam a escolha ideal para o setor da construção automóvel especializada e outros setores automóveis e de fabrico.

As tampas com aba de remoção também podem ajudar na proteção de terminais de tubos e mangueiras durante o transporte e armazenamento. Protegem as peças de danos, sujidade, humidade e outras formas de contaminação. Estas tampas são altamente versáteis e ideais para uma vasta gama de aplicações e roscas diferentes, incluindo BSP, GAS, UNF, JIC e NPT.

Fabricadas em polietileno de baixa densidade (LDPE), as tampas contam com uma aba de remoção fácil para a libertação e remoção rápida. A facilidade de extração das tampas com aba de remoção de tubagens hidráulicas aceleram o processo de remoção. Basta puxar a aba para abrir a tampa.

O material LDPE é resistente e flexível. Oferecem muitas das vantagens das tampas em PVC, tal como a integridade e a limpeza.

  • Cores: azul, neutro e amarelo
  • Em conformidade com RoHS

Tampas de parafusação única

Os tampões e tampas cónicos padrão foram concebidos para cada peça de forma a cobrir vários diâmetros externos ou ligar vários diâmetros internos. O material durável LDPE protege contra danos, sujidade, humidade e corrosão durante o armazenamento e transporte. A nossa gama é fornecida com as opções de cor vermelho, azul, preto e amarelo.

Tampas de parafuso de cabeça de soquete

As nossas tampas de rosca estão disponíveis numa variedade de formas e materiais, atendendo a diferentes usos. O mais comum é utilizar nas caixas internas do no-break quando os cabos de alta tensão passam perto das cabeças dos parafusos de metal, o que ocorre quando o espaço é limitado. A tampa pode ser aplicada para evitar interferência entre os dois, pois a cabeça do parafuso precisa de ser isolada. Estas tampas também podem proteger contra a poeira e a sujidade. A nossa linha é disponibilizada em cinzento, branco ou preto e fabricada em silicone ou polietileno de baixa densidade.

Tampas de proteção Unicap

As tampas de cobertura Unicap ocultam e protegem os parafusos (normais ou de porcas) expostos. A nossa gama encontra-se disponível em PP ou PE e possui diversas opções de cores, com o branco como arruela padrão. As Unicaps são fornecidos em estilos de baixo perfil e alto perfil.

Tampas de proteção de parafusos

As tampas de proteção de parafusos ocultam e protegem as cabeças dos parafusos e porcas da intempérie. Ideais para cabeças de parafusos e porcas. Criam um aspeto de acabamento melhorado e são uma excelente escolha para aplicações ao ar livre.

Esta gama é fornecida com uma vasta seleção de tamanhos para várias aplicações. Estas tampas estão disponíveis para a maioria dos parafusos comuns da norma imperial UNF, métrica ISO 4017 ou DIN 933.

Disponíveis numa grande variedade de cores.

  • Protegem os fixadores de uniões da adulteração e desgaste.
  • Cria um aspeto acabado para a sua aplicação.
  • Excelente escolha para aplicações de exteriores.
Material: PE-LD
Cor: Preto, Verde, Castanho, Cinzento, Branco
Padrão de inflamabilidade do material:

Tampas de proteção de pinos

As tampas de proteção de rebites são utilizadas para a proteção de roscas BSP e UNF. Concebidas com uma pequena falange para permitir que o operador aperte com uma chave inglesa sem ter de retirar a tampa.

Aumenta a proteção contra contaminantes e limita o tempo desperdiçado durante operações repetitivas. Também permitem um manuseamento económico.

  • Material: polietileno (PE)
  • Cor: Natural

Tampas e tampões cónicas - flange larga

As tampas cónicas de falange larga oferecem a proteção adicional à área circundante da superfície de carga. A falange mais larga impede que a peça seja acidentalmente pressionada para baixo na peça de contacto. Concebida para ser utilizada como um tampão ou tampa. O perfil cónico permite que a peça tape vários diâmetros internos ou vários diâmetros externos.

Estes componentes de dupla função são habitualmente utilizados para proteger de danos, sujidade, humidade e outras formas de corrosão durante o armazenamento e transporte.

Com um ajuste por pressão para a frente, são fáceis de instalar e remover.

  • Impede que o tampão seja acidentalmente empurrado para baixo na peça de contacto.
  • Protegem tubos, portas e pontos de acesso roscados e não roscados de danos, sujidade, humidade, resíduos e corrosão.
  • Adequados para a utilização em sistemas hidráulicos, componentes automóveis, químicos ou indústria médica.
Material: PE-LD
Cor: Vermelho, Azul
Padrão de inflamabilidade do material:

Tampas e tampões cónicos - padrão

As tampas e tampões cónicos roscados são componentes versáteis, concebidos para a utilização como tampa. O perfil cónico permite que a peça se adapte a vários diâmetros internos ou vários diâmetros externos.

Estes tampões ou tampas de dupla função são habitualmente utilizados para proteger de danos, sujidade, humidade e outras formas de corrosão durante o armazenamento e transporte.

Com um design de ajuste por pressão para a frente, estes componentes de dupla função são fáceis de instalar e remover. A vasta gama oferece uma seleção diversificada de tamanhos que vão de 2,9 mm a 345,0 mm.

  • Design do tampão adequado para vários diâmetros internos e externos.
  • Protegem tubos, portas e pontos de acesso roscados e não roscados de danos, sujidade, humidade, resíduos e corrosão.
  • Adequados para a utilização em sistemas hidráulicos, componentes automóveis ou indústria médica.
Material: PE-LD
Cor: Vermelho, Azul, Preto, Amarelo, Transparente
Padrão de inflamabilidade do material:

Tampas flangeadas

As tampas flangeadas foram concebidas para a montagem e remoção fáceis, com equipamento automatizado ou à mão. Normalmente utilizadas para proteger roscas métricas ou imperiais, com ou sem O-Rings. A falange maior permite a aplicação e remoção mais rápidas se utilizada à mão.

Para fins de controlo de qualidade, as tampas de cor natural permitem ver através da tampa e confirmar se o O-ring está instalado no componente protegido.

Fornecem um ajuste firme e seguro.

  • Concebidas para cobrir e proteger as roscas.
  • Protegem dos danos, sujidade e humidade.
  • Utilizadas nos setores automóvel e de engenharia.
Material: PE-LD, TPE, Silicone, PE, PVC, TPR
Cor: Preto, Amarelo, Natural, Cor-de-rosa, Vermelho
Padrão de inflamabilidade do material:

Tampas flexíveis com aba de tração em vinil - alta temperatura

Tampas flexíveis para altas temperaturas com um design de patilha de puxar ergonómico para uma instalação e remoção fáceis. Adequadas para utilização em aplicações roscadas ou simples.

O design único adapta-se a uma vasta gama de aplicações e tamanhos de roscas, incluindo métrica, UNF e BSP. A gama inclui opções com design de seis lados.

  • Material: cloreto de polivinilo (PVC) flexível
  • Cor: amarelo

Tampas para parafusos Allen

Estas tampas roscadas para parafuso Allen LDPE pretas são usadas para ocultar e proteger os parafusos Allen expostos contra poeira, sujidade e danos. Oferecemos uma pequena seleção de opções de tamanho, para atender às suas necessidades de aplicação.

Tampas serrilhadas macias

Estas tampas serrilhadas macias feitas de TPE são uma maneira simples e económica de proteger as roscas durante a pintura, montagem ou transporte. A tampa macia encaixa nas extremidades lisas do tubo. A nossa gama encontra-se disponível em azul e com várias opções de tamanho para atender às suas necessidades de aplicação.

Tampas sextavadas

A nossa gama de tampas sextavadas tem um design rígido que permite uma fácil colocação e remoção. Disponíveis em todos os tamanhos comuns de acoplamento hidráulico.

As tampas têm uma forma hexagonal, o que as torna ideais para a proteção de ligações e montagens hexagonais. No entanto, pela sua versatilidade, estas tampas também são adequadas para a proteção de componentes redondos. Isto faz com que sejam uma escolha flexível e económica para uma grande variedade de projetos.

  • Material: polietileno de baixa densidade (LDPE)
  • Cor: Natural

Tampas-colares

Os tampões de anel apresentam um design autorroscante que os torna fáceis de instalar. Sendo extremamente duráveis devido à sua parede espessa, são difíceis de deslocar e oferecem uma ligação segura.

Concebidos para proteger o seu equipamento contra poeiras, detritos e outros elementos externos. Ideais para tratamento com jato de areia e outras aplicações nos setores da construção civil e automóvel.

  • Material: LDPE
  • Cor: Laranja

Tampão de pressão

Os tampões de encaixe são uma escolha prática para uma vasta gama de furos e diâmetros durante processos de fabrico ou transporte e podem ser aplicados a produtos acabados. Concebidos para proteger o operados de superfícies rugosas causadas por rebordos de corte. Os vários modelos disponíveis na nossa gama também podem ser utilizados para proteger da entrada de contaminantes.

São simples de instalar e desinstalar com uma simples pressão. Utilizados em várias aplicações, incluindo nos setores médico, automóvel, alimentação e bebidas e maquinaria industrial.

Protegem de danos, sujidade, humidade e corrosão.

  • Protegem o operador de superfícies rugosas provocadas pelos rebordos dos furos.
  • Utilizados em várias aplicações, incluindo nos setores médico, automóvel, alimentação e bebidas e maquinaria industrial.
  • Protegem de danos, sujidade, humidade e corrosão.
Material: PE-LD
Cor: Natural, Preto, Branco, Vermelho
Padrão de inflamabilidade do material:

Tampões com puxador lateral

Os tampões de patilha lateral são um tipo de tampão que conta com uma patilha para puxar lateral e foram concebidos para a remoção fácil em locais complicados. Concebidos para proteger furos roscados e não roscados durante a produção, armazenamento e transporte. Oferecem proteção contra o pó, sujidade, danos, humidade, ácidos e corrosão.

A patilha de puxar lateral foi concebida para uma remoção rápida e fácil e oferece ajuda adicional para retirar a peça de um encaixe apertado. Pode suportar temperaturas de -40 F a 275 F (-40 C a 135 C).

Utilizados em várias aplicações, incluindo maquinaria, eletrónica, setor automóvel e sistemas de HVAC.

  • Proteção do pó, sujidade, danos, humidade, ácidos e corrosão.
  • Capacidade para suportar temperaturas de -40 C a 135 C (-40 F a 275 F).
  • O design cónico permite que esta peça seja aplicada em vários diâmetros internos.
Material: PE-LD, TPE, TPR
Cor: Amarelo, Natural, Preto, Azul
Padrão de inflamabilidade do material:

Tampões de ajuste de pressão (snap fit)

Estes tampões de ajuste por encaixe foram concebidos para facilitar a aplicação e remoção num componente. Protegem a abertura da entrada de contaminantes como a sujidade, pó e resíduos.

Fáceis de instalar e remover, depois de premidos na posição, uma simples torção proporciona um ajuste firme e uma patilha central na parte superior oferece uma preensão forte para aperto e remoção. A gama é adequada para componentes hidráulicos com roscas métricas, BSP, UNF e JIC.

Cada tampão cobre uma grande variedade de tamanhos e modelos de rosca.

  • Fáceis de instalar e remover, depois de premidos na posição, uma simples torção proporciona um ajuste firme.
  • Incluem uma patilha central na parte superior que fornece uma preensão forte para aperto e remoção.
  • Adequados para roscas métricas, BSP e UNF.
Material: PE-LD, Polietileno de baixa densidade
Cor: Vermelho, Amarelo, Azul, Preto
Padrão de inflamabilidade do material:

Tampões de proteção paralela

Os tampões de proteção paralelos são tampões generalistas, utilizados numa grande variedade de aplicações.

A gama de elastómero termoplástico é recomendada para aplicações em que a resistência ao ácido seja necessária. A gama de PVC é altamente resistente ao estilhaçamento e, por conseguinte, é ideal para aplicações roscadas. A gama em vinil verde funciona bem em aplicações em que estejam presentes óleos e lubrificantes.

Conta com um design paralelo garante um ajuste seguro e firme, que impede a entrada de contaminantes, corrosão e resíduos durante o transporte e armazenamento.

  • O design paralelo garante um ajuste seguro e firme, que impede a entrada de contaminantes, corrosão e resíduos durante o transporte e armazenamento.
  • Fáceis de instalar e remover e proporcionam um acabamento impecável.
  • Adequados para várias aplicações, incluindo nos setores automóvel, de fabrico e comercial.
Material: PE-LD, TPR, TPE, PVC, Vinil
Cor: Vermelho, Natural, Azul, Preto, Verde
Padrão de inflamabilidade do material:

Tampões de puxar com pega central

Os tampões de patilha central encaixam-se facilmente em furos roscados e não roscados. Devido ao design cónico, podem ser utilizados em vários diâmetros internos. Estes tampões oferecem um ajuste firme e seguro, que impede a entrada de substâncias indesejadas no tubo aberto ou furo, protegendo os componentes internos e garantindo um ótimo desempenho.

A patilha central integrada foi concebida para a remoção rápida e fácil, bastando puxar para cima. O tampão protege de danos, sujidade, humidade e corrosão durante o armazenamento e transporte.

Utilizados em várias aplicações.

  • O design cónico faz com que o tampão seja adequado para vários diâmetros internos.
  • A patilha central integrada foi concebida para a remoção e instalação rápida e fácil à mão ou com uma ferramenta.
  • Utilizado em várias aplicações, incluindo cabos elétricos em maquinaria, equipamentos e painéis de controlo.
Material: EVA, PE-LD, TPR
Cor: Amarelo, Preto, Laranja, Vermelho
Padrão de inflamabilidade do material: