Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Redonda Roscas UNF 65C

 (14 Produtos)


Ezeplugs

O nosso design patenteado de encaixe rápido dos Ezeplugs bloqueia facilmente os tampões com um simples empurrão. Os tamõesde LDPE são projetados com uma guia de tração central ou lateral forte e flexível para remoção eficiente em 25 tamanhos populares de rosca.

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Tampas com aba de remoção

As tampas com aba de remoção são uma solução standard, prontas a utilizar, que permitem responder às necessidades dos seus clientes sem os atrasos comuns.

As tampas com abas de remoção são tampas de instalação e remoção rápida. Como solução rápida, podem ser facilmente instaladas e removidas numa grande variedade de aplicações, incluindo, tubos e mangueiras hidráulicas críticas, tais como para o transporte de óleos e outros fluidos em torno de veículos e maquinaria. Isto faz com que sejam a escolha ideal para o setor da construção automóvel especializada e outros setores automóveis e de fabrico.

As tampas com aba de remoção também podem ajudar na proteção de terminais de tubos e mangueiras durante o transporte e armazenamento. Protegem as peças de danos, sujidade, humidade e outras formas de contaminação. Estas tampas são altamente versáteis e ideais para uma vasta gama de aplicações e roscas diferentes, incluindo BSP, GAS, UNF, JIC e NPT.

Fabricadas em polietileno de baixa densidade (LDPE), as tampas contam com uma aba de remoção fácil para a libertação e remoção rápida. A facilidade de extração das tampas com aba de remoção de tubagens hidráulicas aceleram o processo de remoção. Basta puxar a aba para abrir a tampa.

O material LDPE é resistente e flexível. Oferecem muitas das vantagens das tampas em PVC, tal como a integridade e a limpeza.

  • Cores: azul, neutro e amarelo
  • Em conformidade com RoHS

Tampas de proteção de parafusos

As tampas de proteção de parafusos ocultam e protegem as cabeças dos parafusos e porcas da intempérie. Ideais para cabeças de parafusos e porcas. Criam um aspeto de acabamento melhorado e são uma excelente escolha para aplicações ao ar livre.

Esta gama é fornecida com uma vasta seleção de tamanhos para várias aplicações. Estas tampas estão disponíveis para a maioria dos parafusos comuns da norma imperial UNF, métrica ISO 4017 ou DIN 933.

Disponíveis numa grande variedade de cores.

  • Protegem os fixadores de uniões da adulteração e desgaste.
  • Cria um aspeto acabado para a sua aplicação.
  • Excelente escolha para aplicações de exteriores.
Material: PE-LD
Cor: Preto, Verde, Castanho, Cinzento, Branco
Padrão de inflamabilidade do material:

Tampas de proteção de pinos

As tampas de proteção de rebites são utilizadas para a proteção de roscas BSP e UNF. Concebidas com uma pequena falange para permitir que o operador aperte com uma chave inglesa sem ter de retirar a tampa.

Aumenta a proteção contra contaminantes e limita o tempo desperdiçado durante operações repetitivas. Também permitem um manuseamento económico.

  • Material: polietileno (PE)
  • Cor: Natural

Tampas e tampões cónicos - padrão

As tampas e tampões cónicos roscados são componentes versáteis, concebidos para a utilização como tampa. O perfil cónico permite que a peça se adapte a vários diâmetros internos ou vários diâmetros externos.

Estes tampões ou tampas de dupla função são habitualmente utilizados para proteger de danos, sujidade, humidade e outras formas de corrosão durante o armazenamento e transporte.

Com um design de ajuste por pressão para a frente, estes componentes de dupla função são fáceis de instalar e remover. A vasta gama oferece uma seleção diversificada de tamanhos que vão de 2,9 mm a 345,0 mm.

  • Design do tampão adequado para vários diâmetros internos e externos.
  • Protegem tubos, portas e pontos de acesso roscados e não roscados de danos, sujidade, humidade, resíduos e corrosão.
  • Adequados para a utilização em sistemas hidráulicos, componentes automóveis ou indústria médica.
Material: PE-LD
Cor: Vermelho, Azul, Preto, Amarelo, Transparente
Padrão de inflamabilidade do material:

Tampas flangeadas

As tampas flangeadas foram concebidas para a montagem e remoção fáceis, com equipamento automatizado ou à mão. Normalmente utilizadas para proteger roscas métricas ou imperiais, com ou sem O-Rings. A falange maior permite a aplicação e remoção mais rápidas se utilizada à mão.

Para fins de controlo de qualidade, as tampas de cor natural permitem ver através da tampa e confirmar se o O-ring está instalado no componente protegido.

Fornecem um ajuste firme e seguro.

  • Concebidas para cobrir e proteger as roscas.
  • Protegem dos danos, sujidade e humidade.
  • Utilizadas nos setores automóvel e de engenharia.
Material: PE-LD, TPE, Silicone, PE, PVC, TPR
Cor: Preto, Amarelo, Natural, Cor-de-rosa, Vermelho
Padrão de inflamabilidade do material:

Tampas flexíveis com aba de tração em vinil - alta temperatura

Tampas flexíveis para altas temperaturas com um design de patilha de puxar ergonómico para uma instalação e remoção fáceis. Adequadas para utilização em aplicações roscadas ou simples.

O design único adapta-se a uma vasta gama de aplicações e tamanhos de roscas, incluindo métrica, UNF e BSP. A gama inclui opções com design de seis lados.

  • Material: cloreto de polivinilo (PVC) flexível
  • Cor: amarelo

Tampas serrilhadas macias

Estas tampas serrilhadas macias feitas de TPE são uma maneira simples e económica de proteger as roscas durante a pintura, montagem ou transporte. A tampa macia encaixa nas extremidades lisas do tubo. A nossa gama encontra-se disponível em azul e com várias opções de tamanho para atender às suas necessidades de aplicação.

Tampão de pressão

Os tampões de encaixe são uma escolha prática para uma vasta gama de furos e diâmetros durante processos de fabrico ou transporte e podem ser aplicados a produtos acabados. Concebidos para proteger o operados de superfícies rugosas causadas por rebordos de corte. Os vários modelos disponíveis na nossa gama também podem ser utilizados para proteger da entrada de contaminantes.

São simples de instalar e desinstalar com uma simples pressão. Utilizados em várias aplicações, incluindo nos setores médico, automóvel, alimentação e bebidas e maquinaria industrial.

Protegem de danos, sujidade, humidade e corrosão.

  • Protegem o operador de superfícies rugosas provocadas pelos rebordos dos furos.
  • Utilizados em várias aplicações, incluindo nos setores médico, automóvel, alimentação e bebidas e maquinaria industrial.
  • Protegem de danos, sujidade, humidade e corrosão.
Material: PE-LD
Cor: Natural, Preto, Branco, Vermelho
Padrão de inflamabilidade do material:

Tampões O-ring roscados - Roscas UNF

Os tampões roscados O-ring têm um ressalto flangeado de compressão e um O-ring para uma vedação estanque e proteção superior contra vazamento para roscas hidráulicas. Pode ser aplicado e removido manualmente, chave inglesa, soquete ou chave de fenda. Disponíveis em roscas métricas, UNF e BSP/gás.

Tampões de proteção roscadas - roscas UNF

Os tampões de proteção roscados - roscas UNF são amplamente utilizados em indústrias hidráulicas, pneumáticas e de engenharia em geral. Vêm com uma cabeça recartilhada para facilmente agarrar a cabeça e oferecem uma excelente proteção contra sujidade, humidade e corrosão. São adequados para roscas UNF.