Menu Procurar

Ball Plungers Threaded with Hex Driver

Em stock

These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.

The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • It has three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket.
  • It can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C.
  • Slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned.
Material: 303 Stainless, Thermo Pin, 303 Stainless Steel, Black Steel Series Code: SR32200

Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Filtrar ou procurar variantes

Utilize os filtros ou pesquise abaixo para encontrar o que procura

Imperial
Métrico
Ocultar Mostrar Filtros
Mostrar menos filtros Mostrar mais filtros
67 resultados
Informações SKU sobre os produtos
Referência da Essentra Intervalo de preço Disponibilidade l1 s1 Material Spring load d1 d2 t Comprar
5,2324 € - 8,0546 € Solicite o prazo de entrega aqui
26.0
3.0
Aço inoxidável 303
Normal
M8
3.8
1.4
8,549 € - 13,1531 € Solicite o prazo de entrega aqui
35.0
4.0
Aço preto
Increased
M12
6.0
2.0
18,7048 € - 28,7782 € Solicite o prazo de entrega aqui
40.0
5.0
Aço inoxidável 303
Normal
M16
7.5
2.5
7,9722 € - 12,2673 € Solicite o prazo de entrega aqui
26.0
3.0
Aço inoxidável 303
Normal
M8
3.8
1.4
8,4975 € - 13,0707 € Solicite o prazo de entrega aqui
28.0
3.5
Aço inoxidável 303
Normal
M10
4.0
1.4
15,9547 € - 24,5449 € Solicite o prazo de entrega aqui
32.0
5.0
Aço inoxidável 303
Normal
M16
7.5
2.5
7,6632 € - 11,7935 € Solicite o prazo de entrega aqui
35.0
4.0
Aço preto
Normal
M12
6.0
2.0
5,7886 € - 8,8992 € Solicite o prazo de entrega aqui
26.0
3.0
Aço preto
Increased
M8
3.8
1.4
6,1182 € - 9,4142 € Solicite o prazo de entrega aqui
20.0
2.5
Aço inoxidável 303
Normal
M6
2.7
0.9
5,1603 € - 7,931 € Solicite o prazo de entrega aqui
28.0
4.0
Aço preto
Normal
M12
6.0
2.0
11,3609 € - 17,4791 € Solicite o prazo de entrega aqui
35.0
4.0
Aço inoxidável 303
Normal
M12
6.0
2.0
6,6229 € - 10,1867 € Solicite o prazo de entrega aqui
28.0
3.5
Aço preto
Increased
M10
4.0
1.4
13,081 € - 20,1262 € 2 Em stock
40.0
5.0
Aço preto
Increased
M16
7.5
2.5
3,8316 € - 5,9019 € Solicite o prazo de entrega aqui
22.0
3.0
Aço preto
Increased
M10
4.0
1.4
6,1182 € - 9,4142 € Solicite o prazo de entrega aqui
18.0
2.3
Aço inoxidável 303
Normal
M5
2.4
0.8
6,9937 € - 10,7532 € Solicite o prazo de entrega aqui
22.0
3.0
Aço inoxidável 303
Normal
M8
3.5
1.4
15,9547 € - 24,5449 € Solicite o prazo de entrega aqui
32.0
5.0
Aço inoxidável 303
Normal
M16
7.5
2.5
6,9937 € - 10,7532 € Solicite o prazo de entrega aqui
22.0
3.0
Aço inoxidável 303
Normal
M8
3.5
1.4
16,8817 € - 25,9663 € Solicite o prazo de entrega aqui
52.0
10.0
Aço preto
Increased
M24
12.0
3.0
6,1182 € - 9,4142 € Solicite o prazo de entrega aqui
15.0
1.5
Aço inoxidável 303
Normal
M4
1.5
0.6
  • de 4
Êmbolo de mola M8 3.8 26.0 Aço inoxidável 303

20254377

Intervalo de preços
8,0546 € - 5,2324 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.8
  • l1
    26.0
  • s1
    3.0
Êmbolo de mola M12 6.0 35.0 Aço preto

20254438

Intervalo de preços
13,1531 € - 8,549 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Increased
  • d1
    M12
  • d2
    6.0
  • l1
    35.0
  • s1
    4.0
Êmbolo de mola M16 7.5 40.0 Aço inoxidável 303

20254483

Intervalo de preços
28,7782 € - 18,7048 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Normal
  • d1
    M16
  • d2
    7.5
  • l1
    40.0
  • s1
    5.0
Êmbolo de mola M8 3.8 26.0 Aço inoxidável 303

20254452

Intervalo de preços
12,2673 € - 7,9722 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.8
  • l1
    26.0
  • s1
    3.0
Êmbolo de mola M10 4.0 28.0 Aço inoxidável 303

20254469

Intervalo de preços
13,0707 € - 8,4975 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.0
  • l1
    28.0
  • s1
    3.5
Êmbolo de mola M16 7.5 32.0 Aço inoxidável 303

20254261

Intervalo de preços
24,5449 € - 15,9547 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Normal
  • d1
    M16
  • d2
    7.5
  • l1
    32.0
  • s1
    5.0
Êmbolo de mola M12 6.0 35.0 Aço preto

20254391

Intervalo de preços
11,7935 € - 7,6632 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.0
  • l1
    35.0
  • s1
    4.0
Êmbolo de mola M8 3.8 26.0 Aço preto

20254414

Intervalo de preços
8,8992 € - 5,7886 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Increased
  • d1
    M8
  • d2
    3.8
  • l1
    26.0
  • s1
    3.0
Êmbolo de mola M6 2.7 20.0 Aço inoxidável 303

20254223

Intervalo de preços
9,4142 € - 6,1182 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    20.0
  • s1
    2.5
Êmbolo de mola M12 6.0 28.0 Aço preto

20254100

Intervalo de preços
7,931 € - 5,1603 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.0
  • l1
    28.0
  • s1
    4.0
Êmbolo de mola M12 6.0 35.0 Aço inoxidável 303

20254476

Intervalo de preços
17,4791 € - 11,3609 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.0
  • l1
    35.0
  • s1
    4.0
Êmbolo de mola M10 4.0 28.0 Aço preto

20254421

Intervalo de preços
10,1867 € - 6,6229 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Increased
  • d1
    M10
  • d2
    4.0
  • l1
    28.0
  • s1
    3.5
Êmbolo de mola M16 7.5 40.0 Aço preto

20254445

Intervalo de preços
20,1262 € - 13,081 €

Níveis de stock
2 Em stock
Características
  • Spring load
    Increased
  • d1
    M16
  • d2
    7.5
  • l1
    40.0
  • s1
    5.0
Êmbolo de mola M10 4.0 22.0 Aço preto

20254001

Intervalo de preços
5,9019 € - 3,8316 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Increased
  • d1
    M10
  • d2
    4.0
  • l1
    22.0
  • s1
    3.0
Êmbolo de mola M5 2.4 18.0 Aço inoxidável 303

20254131

Intervalo de preços
9,4142 € - 6,1182 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Normal
  • d1
    M5
  • d2
    2.4
  • l1
    18.0
  • s1
    2.3
Êmbolo de mola M8 3.5 22.0 Aço inoxidável 303

20254155

Intervalo de preços
10,7532 € - 6,9937 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.5
  • l1
    22.0
  • s1
    3.0
Êmbolo de mola M16 7.5 32.0 Aço inoxidável 303

20254186

Intervalo de preços
24,5449 € - 15,9547 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Normal
  • d1
    M16
  • d2
    7.5
  • l1
    32.0
  • s1
    5.0
Êmbolo de mola M8 3.5 22.0 Aço inoxidável 303

20254230

Intervalo de preços
10,7532 € - 6,9937 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.5
  • l1
    22.0
  • s1
    3.0
Êmbolo de mola M24 12.0 52.0 Aço preto

20254049

Intervalo de preços
25,9663 € - 16,8817 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Increased
  • d1
    M24
  • d2
    12.0
  • l1
    52.0
  • s1
    10.0
Êmbolo de mola M4 1.5 15.0 Aço inoxidável 303

20254124

Intervalo de preços
9,4142 € - 6,1182 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Spring load
    Normal
  • d1
    M4
  • d2
    1.5
  • l1
    15.0
  • s1
    1.5