Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Filettato maschio/maschio Su entrambi i lati

 (50 categorie prodotti)

Elenco Griglia

Standoffs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Push-In Spacer

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Snap-fit Spacer

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Screw-In Spacer

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Threaded Spacers

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Hexagonal Insulation Standoffs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Hexagonal Unthreaded Spacers

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Support Pillars - Dual Locking/Two Prong/Arrowhead

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These PCB Support Pillars are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Support Pillars - Screw Down

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Spacers - Hexagonal / Non Undercut

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Support Pillars - Stud Fitting

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These supports are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fixing is a locking bayonet nose.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Round Insulation Standoffs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

High Tack Double Sided Tape

Disponibile - Per maggiori informazioni visita le FAQ In produzione

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

High Bond Tape Rolls

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 4 colors: clear, white, grey, and black. Clear is ideal for clear acrylic and glass applications. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: -20F to 300F Applications. Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

High Bond Tape Pieces

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 3 colors: clear, white, grey. Clear is ideal for clear acrylic and glass applications. Pre-cut pieces make application easy – just peel and bond. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: Clear: -20F to 300F White: -20F to 240F Grey: -20F to 240F; Applications: Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Double Sided Foam Tape Rolls - Removable One Side - Metal Shelf Tape

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Duraco Metal Shelf Tape has been field tested to meet merchandising needs for a strong double adhesive foam tape that can be removed from hard non-delaminating surfaces without leaving behind unsightly foam tape residue. Specifications: Adhesive: Rubber-based on both sides (not recommended for direct UV exposure.) The adhesive on the Shelf Side is specially formulated to be removed without foam tear when adhered to a metal surface. Application Temperature: 65F to 100F Service Temperature: -20F to 150F Applications. Price Channel Attachment, Metal Shelving, Warehouse/Storage: Location Labeling, Merchandising Racks, Metal Shelf Signage

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Double Sided Foam Tape Rolls - Removable one Side - Remo One

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Remo One is double sided adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side. Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use. Applications. Promotional and temporary signage, temporary and permanent displays, Single use promotional graphics, Violators and wobblers, Short Rolls are great to include in kits with all kinds of promotional or temporary signage.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Double Sided Foam Tape Rolls - Permanent - Dubl Kote Acrylic

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Dubl Kote Acrylic is versatile double sided foam tape coated with acrylic adhesive on both sides. It is ideal for hand or automated application. Flexible for filling spaces and conformable for joining irregular surfaces. Acrylic adhesives are UV Stable and have good plasticizer resistance. . Specifications: Application Temperature: 65F to 100F Service Temperature: -20F to 175F Applications. Signage, Outdoor signage, End caps, Headers, Air fresheners, Protective trim, light weight Mirror mounting.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Double Sided Foam Tape Rolls - Permanent - Dubl Kote Rubber

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Dubl Kote is a versatile double sided foam tape coated with rubber adhesive on both sides. It is ideal for hand or automatic applications. Flexible for filling spaces and conformable for joining irregular surfaces. Designed to bond to many different types of surfaces including corrugate, wood, powder coated materials, glass, and low surface energy plastics. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 150F Service Temperature: -20F to 150F Holding Power: 1 lb per 1 sq. in. of tape. Applications. Temporary, semi-permanent, and permanent displays, Plastic extrusions, Wire management raceways, Signage, End Caps, Headers, Textured surface bonding.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Double Sided Foam Tape Pieces - Removable 1-Side - Remo One

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Remo One is double sided Perm / Peel adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side; Application Temperature: 65F to 100F; Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage. Temporary and permanent displays, Single use promotional graphics. Violators and wobblers.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Double Sided Foam Tape Pieces - Permanent - Thick Twin Stick

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Thick Twin Stick foam blocks with permanent adhesive on both sides can be used to create a lasting 3-D effect. Our extremely aggressive rubber based adhesive was designed to bond many different types of surfaces including corrugate, chipboard, wood, low surface energy plastics, powder coated materials, UV coatings. Specifications: Adhesive: Rubber-based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Applications. Lightweight Applications or filling gaps. Adds 3-D effects. Helps displays strong. Pop Out

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Double Sided Foam Tape Pieces - Permanent - Twin Stick

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Twin Stick is the industry favorite for assembling POP displays and signage. The flexible foam carrier fills gaps, allowing irregular surfaces to be joined. Our extremely aggressive rubber based adhesive was designed to bond many different types of surfaces including corrugate, chipboard, wood, low surface energy plastics, powder coated materials, UV coatings.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Double Sided Foam Tape Pieces - Removable 2-Side-Thick Remo Two

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Thick Remo Two is a double sided adhesive foam block used to create a 3-D effect. It has our removable adhesive on both sides. Our removable adhesive removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure) Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Applications. Promotional and temporary signage. Temporary and permanent displays. Single use promotional graphics. Violators and wobblers

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Film Tape Rolls - 8606 Resealable Bag Sealing Tape with Film Liner

Disponibile - Per maggiori informazioni visita le FAQ In produzione

8606 is a general purpose tape for resealable polyethylene/polypropylene bags where tape application is at bag manufacturing stage. Due to the wide variation in flexible packaging materials and the bond strengths required, it is recommended that the tape be fully evaluated in all applications prior to use.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)
  • di 2