Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Materiale: Acciaio a lega di cromo Colore: Giallo, Rosso, Blu, Verde Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Deflessione di esercizio massima | Rigidità | Colore | Diametro foro | Deflessione massima | Forza massima | Tipo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 28,2311 € - 36,1358 € | Richiedi il lead time qui |
2.205 in
56.0 mm
|
63.1 Nmm
63.1 Nmm
|
Verde
|
1.969 in
50.0 mm
|
3.315 in
84.2 mm
|
5311.0 N
5311.0 N
|
Light Duty
|
||
| 0,5916 € - 0,8164 € | Richiedi il lead time qui |
0.598 in
15.2 mm
|
11.7 Nmm
11.7 Nmm
|
Blu
|
0.394 in
10.0 mm
|
0.831 in
21.1 mm
|
246.0 N
246.0 N
|
Light Duty
|
||
| 14,0627 € - 19,4065 € | Richiedi il lead time qui |
2 in
50.8 mm
|
70.4 Nmm
70.4 Nmm
|
Verde
|
1.969 in
50.0 mm
|
3.047 in
77.4 mm
|
5447.0 N
5447.0 N
|
Light Duty
|
||
| 26,1816 € - 36,1306 € | Richiedi il lead time qui |
4 in
101.6 mm
|
35.7 Nmm
35.7 Nmm
|
Verde
|
1.969 in
50.0 mm
|
6.331 in
160.8 mm
|
5734.0 N
5734.0 N
|
Light Duty
|
||
| 19,1829 € - 24,5541 € | Richiedi il lead time qui |
1.606 in
40.8 mm
|
136.1 Nmm
136.1 Nmm
|
Verde
|
2.48 in
63.0 mm
|
1.972 in
50.1 mm
|
6819.0 N
6819.0 N
|
Light Duty
|
||
| 15,0404 € - 20,7558 € | Richiedi il lead time qui |
3.197 in
81.2 mm
|
41.8 Nmm
41.8 Nmm
|
Verde
|
1.969 in
50.0 mm
|
4.835 in
122.8 mm
|
5132.0 N
5132.0 N
|
Light Duty
|
||
| 33,4752 € - 42,8482 € | Richiedi il lead time qui |
1.795 in
45.6 mm
|
118.1 Nmm
118.1 Nmm
|
Verde
|
2.48 in
63.0 mm
|
2.217 in
56.3 mm
|
6648.0 N
6648.0 N
|
Light Duty
|
||
| 29,8896 € - 41,2476 € | Richiedi il lead time qui |
3.197 in
81.2 mm
|
63.2 Nmm
63.2 Nmm
|
Verde
|
2.48 in
63.0 mm
|
4.055 in
103.0 mm
|
6513.0 N
6513.0 N
|
Light Duty
|
||
| 19,4221 € - 24,8603 € | Richiedi il lead time qui |
1.197 in
30.4 mm
|
191.2 Nmm
191.2 Nmm
|
Verde
|
2.48 in
63.0 mm
|
1.449 in
36.8 mm
|
7036.0 N
7036.0 N
|
Light Duty
|
||
| 12,3223 € - 17,0048 € | Richiedi il lead time qui |
1.197 in
30.4 mm
|
125.2 Nmm
125.2 Nmm
|
Verde
|
1.969 in
50.0 mm
|
1.819 in
46.2 mm
|
5782.0 N
5782.0 N
|
Light Duty
|
||
| 37,419 € - 51,6383 € | Richiedi il lead time qui |
4 in
101.6 mm
|
49.9 Nmm
49.9 Nmm
|
Verde
|
2.48 in
63.0 mm
|
5.118 in
130.0 mm
|
6483.0 N
6483.0 N
|
Light Duty
|
||
| 37,7711 € - 52,124 € | Richiedi il lead time qui |
4.803 in
122.0 mm
|
26.8 Nmm
26.8 Nmm
|
Verde
|
1.969 in
50.0 mm
|
7.181 in
182.4 mm
|
4879.0 N
4879.0 N
|
Light Duty
|
||
| 0,7157 € - 0,9877 € | Richiedi il lead time qui |
1.197 in
30.4 mm
|
5.5 Nmm
5.5 Nmm
|
Blu
|
0.394 in
10.0 mm
|
1.642 in
41.7 mm
|
230.0 N
230.0 N
|
Light Duty
|
||
| 11,5459 € - 15,9333 € | Richiedi il lead time qui |
2.803 in
71.2 mm
|
43.0 Nmm
43.0 Nmm
|
Blu
|
1.575 in
40.0 mm
|
3.039 in
77.2 mm
|
3320.0 N
3320.0 N
|
Per impieghi medi
|
||
| 10,2835 € - 14,1912 € | Richiedi il lead time qui |
1.008 in
25.6 mm
|
211.8 Nmm
211.8 Nmm
|
Blu
|
1.969 in
50.0 mm
|
1.11 in
28.2 mm
|
5974.0 N
5974.0 N
|
Per impieghi medi
|
||
| 9,1823 € - 12,6716 € | Richiedi il lead time qui |
1.197 in
30.4 mm
|
166.2 Nmm
166.2 Nmm
|
Blu
|
1.969 in
50.0 mm
|
1.374 in
34.9 mm
|
5800.0 N
5800.0 N
|
Per impieghi medi
|
||
| 15,8666 € - 20,3093 € | Richiedi il lead time qui |
1.811 in
46.0 mm
|
107.0 Nmm
107.0 Nmm
|
Blu
|
1.969 in
50.0 mm
|
2.071 in
52.6 mm
|
5626.0 N
5626.0 N
|
Per impieghi medi
|
||
| 13,6416 € - 18,8254 € | Richiedi il lead time qui |
2 in
50.8 mm
|
94.8 Nmm
94.8 Nmm
|
Blu
|
1.969 in
50.0 mm
|
2.354 in
59.8 mm
|
5667.0 N
5667.0 N
|
Per impieghi medi
|
||
| 20,0418 € - 27,6576 € | Richiedi il lead time qui |
2.803 in
71.2 mm
|
65.9 Nmm
65.9 Nmm
|
Blu
|
1.969 in
50.0 mm
|
3.315 in
84.2 mm
|
5546.0 N
5546.0 N
|
Per impieghi medi
|
||
| 11,1001 € - 15,3182 € | Richiedi il lead time qui |
2.189 in
55.6 mm
|
55.3 Nmm
55.3 Nmm
|
Blu
|
1.575 in
40.0 mm
|
2.433 in
61.8 mm
|
3419.0 N
3419.0 N
|
Per impieghi medi
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare