Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Materiale: Acciaio a lega di cromo Colore: Giallo, Rosso, Blu, Verde Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Deflessione di esercizio massima | Rigidità | Colore | Diametro foro | Deflessione massima | Forza massima | Tipo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 5,6137 € - 7,7469 € | Richiedi il lead time qui |
3.004 in
76.3 mm
|
2.7 Nmm
2.7 Nmm
|
Giallo
|
0.394 in
10.0 mm
|
4.37 in
111.0 mm
|
302.0 N
302.0 N
|
Per impieghi super gravosi
|
||
| 57,4975 € - 65,5471 € | Richiedi il lead time qui |
1.358 in
34.5 mm
|
370.0 Nmm
370.0 Nmm
|
Rosso
|
2.48 in
63.0 mm
|
1.476 in
37.5 mm
|
13875.0 N
13875.0 N
|
Heavy Duty
|
||
| 1,8069 € - 2,4935 € | Richiedi il lead time qui |
0.748 in
19.0 mm
|
16.6 Nmm
16.6 Nmm
|
Giallo
|
0.492 in
12.5 mm
|
1.122 in
28.5 mm
|
474.0 N
474.0 N
|
Per impieghi super gravosi
|
||
| 21,3741 € - 27,3589 € | Richiedi il lead time qui |
1.795 in
45.6 mm
|
154.0 Nmm
154.0 Nmm
|
Rosso
|
1.969 in
50.0 mm
|
2.276 in
57.8 mm
|
8904.0 N
8904.0 N
|
Heavy Duty
|
||
| 1,5515 € - 2,1411 € | Richiedi il lead time qui |
0.748 in
19.0 mm
|
11.2 Nmm
11.2 Nmm
|
Giallo
|
0.394 in
10.0 mm
|
0.992 in
25.2 mm
|
281.0 N
281.0 N
|
Per impieghi super gravosi
|
||
| 0,8923 € - 1,2314 € | Richiedi il lead time qui |
0.374 in
9.5 mm
|
34.6 Nmm
34.6 Nmm
|
Giallo
|
0.492 in
12.5 mm
|
0.547 in
13.9 mm
|
480.0 N
480.0 N
|
Per impieghi super gravosi
|
||
| 1,4199 € - 1,9595 € | Richiedi il lead time qui |
0.63 in
16.0 mm
|
19.9 Nmm
19.9 Nmm
|
Giallo
|
0.492 in
12.5 mm
|
0.941 in
23.9 mm
|
476.0 N
476.0 N
|
Per impieghi super gravosi
|
||
| 0,767 € - 1,0585 € | Richiedi il lead time qui |
0.433 in
11.0 mm
|
19.6 Nmm
19.6 Nmm
|
Giallo
|
0.394 in
10.0 mm
|
0.543 in
13.8 mm
|
271.0 N
271.0 N
|
Per impieghi super gravosi
|
||
| 37,0674 € - 51,1531 € | Richiedi il lead time qui |
3.602 in
91.5 mm
|
75.5 Nmm
75.5 Nmm
|
Rosso
|
1.969 in
50.0 mm
|
4.764 in
121.0 mm
|
9136.0 N
9136.0 N
|
Heavy Duty
|
||
| 3,9958 € - 5,5142 € | Richiedi il lead time qui |
0.756 in
19.2 mm
|
204.3 Nmm
204.3 Nmm
|
Rosso
|
1.26 in
32.0 mm
|
0.882 in
22.4 mm
|
4577.0 N
4577.0 N
|
Heavy Duty
|
||
| 15,5503 € - 19,9044 € | Richiedi il lead time qui |
2.398 in
60.9 mm
|
84.7 Nmm
84.7 Nmm
|
Rosso
|
1.575 in
40.0 mm
|
3 in
76.2 mm
|
6456.0 N
6456.0 N
|
Heavy Duty
|
||
| 12,09 € - 16,6842 € | Richiedi il lead time qui |
1.654 in
42.0 mm
|
123.4 Nmm
123.4 Nmm
|
Rosso
|
1.575 in
40.0 mm
|
2.091 in
53.1 mm
|
6554.0 N
6554.0 N
|
Heavy Duty
|
||
| 20,7664 € - 26,581 € | Richiedi il lead time qui |
3 in
76.2 mm
|
67.6 Nmm
67.6 Nmm
|
Rosso
|
1.575 in
40.0 mm
|
3.787 in
96.2 mm
|
6500.0 N
6500.0 N
|
Heavy Duty
|
||
| 21,6861 € - 27,7582 € | Richiedi il lead time qui |
1.051 in
26.7 mm
|
276.8 Nmm
276.8 Nmm
|
Rosso
|
1.969 in
50.0 mm
|
1.24 in
31.5 mm
|
8720.0 N
8720.0 N
|
Heavy Duty
|
||
| 7,6767 € - 10,5939 € | Richiedi il lead time qui |
1.205 in
30.6 mm
|
170.3 Nmm
170.3 Nmm
|
Rosso
|
1.575 in
40.0 mm
|
1.461 in
37.1 mm
|
6320.0 N
6320.0 N
|
Heavy Duty
|
||
| 2,245 € - 3,0981 € | Richiedi il lead time qui |
0.52 in
13.2 mm
|
201.3 Nmm
201.3 Nmm
|
Rosso
|
0.984 in
25.0 mm
|
0.606 in
15.4 mm
|
3100.0 N
3100.0 N
|
Heavy Duty
|
||
| 5,6212 € - 7,7573 € | Richiedi il lead time qui |
1.051 in
26.7 mm
|
141.5 Nmm
141.5 Nmm
|
Rosso
|
1.26 in
32.0 mm
|
1.213 in
30.8 mm
|
4357.0 N
4357.0 N
|
Heavy Duty
|
||
| 9,7327 € - 13,4311 € | Richiedi il lead time qui |
1.654 in
42.0 mm
|
89.2 Nmm
89.2 Nmm
|
Rosso
|
1.26 in
32.0 mm
|
1.909 in
48.5 mm
|
4324.0 N
4324.0 N
|
Heavy Duty
|
||
| 1,7472 € - 2,4111 € | Richiedi il lead time qui |
0.374 in
9.5 mm
|
199.2 Nmm
199.2 Nmm
|
Giallo
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
2390.0 N
2390.0 N
|
Per impieghi super gravosi
|
||
| 3,2552 € - 4,4922 € | Richiedi il lead time qui |
0.748 in
19.0 mm
|
129.3 Nmm
129.3 Nmm
|
Giallo
|
0.984 in
25.0 mm
|
1.059 in
26.9 mm
|
3479.0 N
3479.0 N
|
Per impieghi super gravosi
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare