Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiale: Acciaio inossidabile, Acciaio al carbonio Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Rigidità | Lunghezza totale | Carico a molla a carico massimo | Diametro filo | Altezza approssimativa a compressione massima | Diametro esterno | Materiale (nome esteso) | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,3525 € - 1,4739 € | Richiedi il lead time qui |
5.95 Nmm
5.95 Nmm
|
1.38 in
35.05 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.846 in
21.5 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4729 € | Richiedi il lead time qui |
3.57 Nmm
3.57 Nmm
|
2.25 in
57.15 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.315 in
33.4 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,4049 € - 1,5296 € | Richiedi il lead time qui |
1.30 Nmm
1.30 Nmm
|
0.62 in
15.75 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.13 in
3.3 mm
|
0.358 in
9.1 mm
|
Acciaio al carbonio
|
||
| 1,6004 € - 1,742 € | Richiedi il lead time qui |
1.08 Nmm
1.08 Nmm
|
0.31 in
7.87 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.087 in
2.2 mm
|
0.24 in
6.1 mm
|
Acciaio inossidabile 302
|
||
| 1,6004 € - 1,742 € | Richiedi il lead time qui |
0.57 Nmm
0.57 Nmm
|
0.56 in
14.22 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.118 in
3.0 mm
|
0.24 in
6.1 mm
|
Acciaio inossidabile 302
|
||
| 1,6004 € - 1,742 € | Richiedi il lead time qui |
0.38 Nmm
0.38 Nmm
|
0.81 in
20.57 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.15 in
3.8 mm
|
0.24 in
6.1 mm
|
Acciaio inossidabile 302
|
||
| 1,6004 € - 1,7509 € | Richiedi il lead time qui |
0.20 Nmm
0.20 Nmm
|
1.5 in
38.1 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.232 in
5.9 mm
|
0.24 in
6.1 mm
|
Acciaio inossidabile 302
|
||
| 2,1386 € - 2,3303 € | Richiedi il lead time qui |
4.55 Nmm
4.55 Nmm
|
2.5 in
63.5 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.98 in
24.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,5918 € - 2,8184 € | Richiedi il lead time qui |
8.30 Nmm
8.30 Nmm
|
3 in
76.2 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
1.307 in
33.2 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 1,827 € - 1,997 € | Richiedi il lead time qui |
1.66 Nmm
1.66 Nmm
|
0.31 in
7.87 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.181 in
4.6 mm
|
Acciaio inossidabile 302
|
||
| 1,827 € - 1,997 € | Richiedi il lead time qui |
0.83 Nmm
0.83 Nmm
|
0.56 in
14.22 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.161 in
4.1 mm
|
0.181 in
4.6 mm
|
Acciaio inossidabile 302
|
||
| 2,2236 € - 2,4219 € | Richiedi il lead time qui |
8.16 Nmm
8.16 Nmm
|
2.25 in
57.15 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.012 in
25.7 mm
|
0.598 in
15.2 mm
|
Acciaio al carbonio
|
||
| 2,2236 € - 2,4219 € | Richiedi il lead time qui |
5.52 Nmm
5.52 Nmm
|
3.25 in
82.55 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.382 in
35.1 mm
|
0.598 in
15.2 mm
|
Acciaio al carbonio
|
||
| 2,1386 € - 2,3227 € | Richiedi il lead time qui |
18.12 Nmm
18.12 Nmm
|
0.752 in
19.1 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.429 in
10.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,1386 € - 2,3303 € | Richiedi il lead time qui |
7.97 Nmm
7.97 Nmm
|
1.5 in
38.1 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.665 in
16.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,1386 € - 2,3303 € | Richiedi il lead time qui |
4.12 Nmm
4.12 Nmm
|
2.75 in
69.85 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
1.059 in
26.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,5918 € - 2,8184 € | Richiedi il lead time qui |
41.78 Nmm
41.78 Nmm
|
0.752 in
19.1 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.492 in
12.5 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,5918 € - 2,8184 € | Richiedi il lead time qui |
17.83 Nmm
17.83 Nmm
|
1.5 in
38.1 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.764 in
19.4 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,5918 € - 2,8184 € | Richiedi il lead time qui |
10.10 Nmm
10.10 Nmm
|
2.5 in
63.5 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
1.126 in
28.6 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,2236 € - 2,4219 € | Richiedi il lead time qui |
6.01 Nmm
6.01 Nmm
|
3 in
76.2 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.287 in
32.7 mm
|
0.598 in
15.2 mm
|
Acciaio al carbonio
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare