Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiale: Acciaio inossidabile, Acciaio al carbonio Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Rigidità | Lunghezza totale | Carico a molla a carico massimo | Diametro filo | Altezza approssimativa a compressione massima | Diametro esterno | Materiale (nome esteso) | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
1.17 Nmm
1.17 Nmm
|
0.5 in
12.7 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.146 in
3.7 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
0.72 Nmm
0.72 Nmm
|
0.752 in
19.1 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.209 in
5.3 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
0.40 Nmm
0.40 Nmm
|
1.38 in
35.05 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.331 in
8.4 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,3313 € - 1,4446 € | 30 Disponibile - Per maggiori informazioni visita le FAQ |
1.30 Nmm
1.30 Nmm
|
0.31 in
7.87 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.087 in
2.2 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3313 € - 1,4446 € | Richiedi il lead time qui |
0.68 Nmm
0.68 Nmm
|
0.56 in
14.22 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.118 in
3.0 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3313 € - 1,4446 € | Richiedi il lead time qui |
0.46 Nmm
0.46 Nmm
|
0.81 in
20.57 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.15 in
3.8 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3313 € - 1,4446 € | Richiedi il lead time qui |
0.25 Nmm
0.25 Nmm
|
1.5 in
38.1 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.232 in
5.9 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4739 € | Richiedi il lead time qui |
21.54 Nmm
21.54 Nmm
|
0.44 in
11.18 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.311 in
7.9 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4729 € | Richiedi il lead time qui |
13.13 Nmm
13.13 Nmm
|
0.69 in
17.53 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.441 in
11.2 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4729 € | Richiedi il lead time qui |
8.93 Nmm
8.93 Nmm
|
0.94 in
23.88 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.598 in
15.2 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4739 € | Richiedi il lead time qui |
5.95 Nmm
5.95 Nmm
|
1.38 in
35.05 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.846 in
21.5 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,6593 € | 30 Disponibile - Per maggiori informazioni visita le FAQ |
1.37 Nmm
1.37 Nmm
|
0.44 in
11.18 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.13 in
3.3 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
0.81 Nmm
0.81 Nmm
|
0.69 in
17.53 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.189 in
4.8 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
2.00 Nmm
2.00 Nmm
|
0.31 in
7.87 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
1.00 Nmm
1.00 Nmm
|
0.56 in
14.22 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.161 in
4.1 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4729 € | Richiedi il lead time qui |
3.57 Nmm
3.57 Nmm
|
2.25 in
57.15 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.315 in
33.4 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,4049 € - 1,5296 € | Richiedi il lead time qui |
1.30 Nmm
1.30 Nmm
|
0.62 in
15.75 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.13 in
3.3 mm
|
0.358 in
9.1 mm
|
Acciaio al carbonio
|
||
| 1,4049 € - 1,5296 € | Richiedi il lead time qui |
0.86 Nmm
0.86 Nmm
|
0.88 in
22.35 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.161 in
4.1 mm
|
0.358 in
9.1 mm
|
Acciaio al carbonio
|
||
| 28 Disponibile - Per maggiori informazioni visita le FAQ |
0.60 Nmm
0.60 Nmm
|
1.25 in
31.75 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.213 in
5.4 mm
|
0.358 in
9.1 mm
|
Acciaio al carbonio
|
|||
| 1,4304 € - 1,5579 € | 185 Disponibile - Per maggiori informazioni visita le FAQ |
5.95 Nmm
5.95 Nmm
|
0.5 in
12.7 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
0.421 in
10.7 mm
|
Acciaio al carbonio