Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiale: Acciaio inossidabile, Acciaio al carbonio Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Rigidità | Lunghezza totale | Carico a molla a carico massimo | Diametro filo | Altezza approssimativa a compressione massima | Diametro esterno | Materiale (nome esteso) | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10419748 | 1,7797 € - 2,278 € | Richiedi il lead time qui |
2.36 Nmm
2.36 Nmm
|
0.25 in
6.35 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.094 in
2.4 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
|
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
1.17 Nmm
1.17 Nmm
|
0.5 in
12.7 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.146 in
3.7 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
2.00 Nmm
2.00 Nmm
|
0.31 in
7.87 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
1.00 Nmm
1.00 Nmm
|
0.56 in
14.22 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.161 in
4.1 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
0.72 Nmm
0.72 Nmm
|
0.752 in
19.1 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.209 in
5.3 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
0.40 Nmm
0.40 Nmm
|
1.38 in
35.05 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.331 in
8.4 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,3313 € - 1,4446 € | 30 Disponibile - Per maggiori informazioni visita le FAQ |
1.30 Nmm
1.30 Nmm
|
0.31 in
7.87 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.087 in
2.2 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3313 € - 1,4446 € | Richiedi il lead time qui |
0.68 Nmm
0.68 Nmm
|
0.56 in
14.22 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.118 in
3.0 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3313 € - 1,4446 € | Richiedi il lead time qui |
0.46 Nmm
0.46 Nmm
|
0.81 in
20.57 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.15 in
3.8 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3313 € - 1,4446 € | Richiedi il lead time qui |
0.25 Nmm
0.25 Nmm
|
1.5 in
38.1 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.232 in
5.9 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| Richiedi il lead time qui |
0.61 Nmm
0.61 Nmm
|
0.62 in
15.75 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.126 in
3.2 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
|||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
0.65 Nmm
0.65 Nmm
|
0.88 in
22.35 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.228 in
5.8 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
0.37 Nmm
0.37 Nmm
|
1.5 in
38.1 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.354 in
9.0 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,3313 € - 1,4446 € | Richiedi il lead time qui |
1.03 Nmm
1.03 Nmm
|
0.38 in
9.65 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.094 in
2.4 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,4304 € - 1,5579 € | Richiedi il lead time qui |
13.38 Nmm
13.38 Nmm
|
0.5 in
12.7 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.283 in
7.2 mm
|
0.421 in
10.7 mm
|
Acciaio al carbonio
|
||
| 1,4304 € - 1,5579 € | Richiedi il lead time qui |
5.94 Nmm
5.94 Nmm
|
1 in
25.4 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.445 in
11.3 mm
|
0.421 in
10.7 mm
|
Acciaio al carbonio
|
||
| 1,4304 € - 1,5579 € | Richiedi il lead time qui |
2.80 Nmm
2.80 Nmm
|
2 in
50.8 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.768 in
19.5 mm
|
0.421 in
10.7 mm
|
Acciaio al carbonio
|
||
| 1,4729 € - 1,6004 € | 330 Disponibile - Per maggiori informazioni visita le FAQ |
3.68 Nmm
3.68 Nmm
|
0.62 in
15.75 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.193 in
4.9 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,4729 € - 1,6004 € | Richiedi il lead time qui |
1.75 Nmm
1.75 Nmm
|
1.25 in
31.75 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.319 in
8.1 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
0.89 Nmm
0.89 Nmm
|
0.62 in
15.75 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.177 in
4.5 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare