Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(77 Termékek)
These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.
The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.
Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.
These Versagrip Grippers and Clamps have a reinforced grip with puncturing teeth designed to bite into the workpiece, limiting lateral and horizontal movement. They can grasp even flame cut and negative draft parts.
These grippers and clamps provide a secure and adjustable grasp on irregularly shaped items, circular tubes, or flat surfaces. The clamping force may be adjusted to meet the application's individual needs, guaranteeing excellent stability and properly spreading the force, minimising the possibility of slippage or movement during operation.
They are simple to install in the application and are commonly used in plumbing, electrical work, machining, and automotive.
These Vice Jaw Set for TalonGrip Clamps are a simple bolt-on system that allows you to execute aggressive machining operations while clamping on as little as 1.5mm. It will improve the functioning of conventional vises. It is meant to fit onto the jaws of a vise, giving a customised gripping surface for certain purposes.
Ideal for tiny lot quantities, challenging applications, or proto-type work where creating a fixture would be costly. It is utilised in heavy-duty applications such as metalworking, composites, and precise workholding and comes with a jaw stop.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Betétek és ütközők - A menetes ütközők kis berendezésekhez használhatók szintezőnek vagy ütközőnek. A szár és talp rozsdamentes anyaga tartós, kedvezőtlen környezetben is használható.
Ezek az esztétikus megjelenésű görgők nagyszerű megoldást jelentenek az irodákban és egyéb kereskedelmi helyiségekben található berendezésekhez. Bútor- és irodai görgőkínálatunk asztali székekre, pedálokra, tárolókocsikra, tárgyalóasztalokra és egyebekre alkalmazható. A kínált anyagok ebben a tartományban a következők: gumi, poliamid, horganyzott acél és egyéb. Különféle típusú opciók állnak rendelkezésre az Ön igényeinek megfelelően: gömb alakú, ikerkerék, csavarfuratos, küllős kerék, recés szárú és mások. Termékpalettánk különböző terhelhetőségű és méretű opciókkal áll rendelkezésre.
A csapos-befogófejes bútorlábak, melyeket a láb gombaszerű alakja miatt néha Gomba csúszótalpaknak is neveznek, vonzó helyettesítő elemet jelentenek a szárgörgőkhöz vagy a szárlábakhoz. A lábakba vagy egy alkalmazástalpba helyezve lehetővé teszik a bútorok zökkenőmentes és könnyű mozgatását, ha szükséges. Nagyobb stabilitást biztosítanak, mint a görgők, amelyek valószínűleg előre-hátra gurulnak, különösen járólapos vagy laminált felületeken.
A befogófej termékcsaládunk fekete poliamid (PA) talppal és horganyzott acél szárral rendelkezik. A Befogófej szár felgyorsítja a telepítést, a sima PA talp pedig könnyed manőverezhetőséget biztosít.
Hat típus közül választhat, amelyek sokféle alkalmazási igényt kielégítenek. A 4. típusnál a talp üreges.
A csúszásgátló gumilapok ideálisak szerszámgépek és szállítószalagok vízszintezőinek takarására. Ezek a lapok nagy súlyokat elbírnak, és megnövelik a súrlódást, hogy a rájuk helyezett tárgy ne mozduljon és csússzon el.
Az öntapadó ütközők párnázást és védelmet biztosítanak számos felület számára, számos alkalmazási területen.
A termékcsalád fekete öntapadó korongokat tartalmaz egyoldalas habbal, amely csúszásgátló tulajdonságokkal rendelkezik. Négy darabos kiszerelésben kapható, amelyek tekercsen vagy alátéten vannak; ezeket a sokoldalú korongokat úgy tervezték, hogy számos felülethez tapadjanak, beleértve a hullámkartont, forgácslapot, fát, alacsony felületi energiájú műanyagokat és porlakkokat.
Tartalmaz továbbá csúszásgátló párnákat is, amelyek PE habszalagból készülnek, és szilikon bevonatú papírbélést tartalmaznak. Alkalmasak -29 és 66 C közötti hőmérséklettartományú alkalmazásokhoz.
A csúszóbilincsek a csúszórudak gyors elhelyezésére, reteszelésére, kioldására és beállítására szolgálnak az alkalmazásokban. Két egymásba illeszkedő részből áll, amelyek szilárdan tartják a berendezést, ugyanakkor lehetővé teszik az egyszerű beállítást és igazítást. A csúszóbilincsek nyitásához és zárásához csavar vagy reteszmechanizmus használható.
Csúszóbilincsek hornyolt furatokhoz, ha skálázott táblával használják, a csúszóbilincs leolvasóvonala gyors, egyszerű és pontos igazítást tesz lehetővé. A további stabilitás érdekében fixen egy szerelvénybe van helyezve. Csak egy csúszórúd (nem tartozék) egyenes, lineáris mozgatására alkalmasak, és nem bírnak el semmilyen más alkalmazott igénybevételt.
Ezeket széles körben használják az ipari alkalmazások széles választékánál, beleértve az autóipart, az építőipart és az orvosi eszközöket. 90 C-ig hőállók.
Állítható dőlésszögű csúszótalpak fekete polipropilénből (PP), fényes, horganyzott acélgolyóval és csappal. Ezek a dönthető csúszótalpak ideálisak ferde alkalmazáshoz, és beállíthatók az egyenetlen padlófelületeken való használatra.
Használhatók menetes betétekkel.
Ezek a kéttengelyes szorító zsanérok rozsdamentes acélból készülnek, és ideálisak befogó monitorszerelésekhez. A fix nyomatékértéknek köszönhetően a zsanér simán és irányítható módon forogjon bármelyik irányba.
Gyorskioldású golyósretesz csapjaink ideálisak azokhoz az alkalmazásokhoz, amelyek gyors és ismétlődő változtatásokat igényelnek a szerszámokon vagy a beállításokon egyetlen érintéssel. Tartós, biztonságos és robusztus rögzítési megoldást kínál.
Három részből áll: testből, rugóból és golyós csapágyból. A rugó a helyén tartja a golyóscsapágyat, és ha megnyomják, leválik a testről, kioldva a rögzítőelemet. A golyóscsapágy rögzíti a rögzítőelemet, amikor azt visszanyomják a testbe.
Ezeket széles körben használják az ipari alkalmazások széles választékánál, beleértve az autóipart, a repülőipart és az orvosi eszközöket. Akár 180 C-ig hőállók, és olyan alkalmazásokhoz használhatók, mint a hajtószíjak vagy a gépburkolatok.
Gyorskioldású nyelves behúzható retesz csapjaink ideálisak azokhoz az alkalmazásokhoz, amelyek gyors és ismétlődő változtatásokat igényelnek a szerszámokon vagy a beállításokon egyetlen érintéssel. Tartós, biztonságos és robusztus rögzítési megoldást kínál.
Egy érintéses bütyökkarral rendelkezik, amely teljesen visszahúzza a szorítószárat, amikor a munkadarabot elengedik, így a bilincs biztonságosan rögzíthető vagy kioldható. Ehhez fordítsa be a kart kikapcsolt helyzetbe. Ha kattanást hall, az teljesen rögzítésre kerül. Az elengedéshez fordítsa vissza a fogantyút kikapcsolt helyzetbe.
Ezeket széles körben használják az ipari alkalmazások széles választékánál, beleértve az autóipart, a repülőipart és az orvosi eszközöket. Akár 130 C-ig hőállók, és olyan alkalmazásokhoz használhatók, mint a hajtószíjak vagy a gépburkolatok.
Gyorskioldású nyelves retesz csapjaink ideálisak azokhoz az alkalmazásokhoz, amelyek gyors és ismétlődő változtatásokat igényelnek a szerszámokon vagy a beállításokon egyetlen érintéssel. Tartós, biztonságos és robusztus rögzítési megoldást kínál.
Testből, rugóból és bütyökből áll. A rugó a helyén tartja a bütyköt, és amikor a kart 45-kal kihúzzák, egy elfordulási pont körül elfordul, hogy biztonságosan rögzítse vagy kioldja a zárat. A rögzítőelem ismételt meghúzásakor a bütyök kiold, így a tárgy könnyen eltávolítható.
Ezeket széles körben használják az ipari alkalmazások széles választékánál, beleértve az autóipart, a repülőipart és az orvosi eszközöket. Akár 130 C-ig hőállók, és olyan alkalmazásokhoz használhatók, mint a hajtószíjak vagy a gépburkolatok.
Gyorskioldású golyós rögzítésű csapjaink ideálisak azokhoz az alkalmazásokhoz, amelyek gyors és ismétlődő változtatásokat igényelnek a szerszámokon vagy a beállításokon egyetlen érintéssel. Tartós, biztonságos és robusztus rögzítési megoldást kínál.
Testből, rugóból és golyós csapágyból áll. A rugó a helyén tartja a golyóscsapágyat, és megnyomva érintkezik a befogandó tárggyal, szilárdan rögzítve azt. Amikor a rögzítőelemet ismét meghúzzák, a golyóscsapágy elengedi az elemet, lehetővé téve annak könnyű eltávolítását.
Ezeket széles körben használják az ipari alkalmazások széles választékánál, beleértve az autóipart, a repülőipart és az orvosi eszközöket. Olyan alkalmazásokhoz használhatók, mint a hajtószíjak vagy a gépburkolatok.
Gyorskioldású húzó szorítású csapjaink ideálisak azokhoz az alkalmazásokhoz, amelyek gyors és ismétlődő változtatásokat igényelnek a szerszámokon vagy a beállításokon egyetlen érintéssel. Tartós, biztonságos és robusztus rögzítési megoldást kínál. Könnyen eltávolítható és áthelyezhető, miközben a csatlakozás a helyén marad.
Két részből áll: egy húzóbilincsből és egy fém alapból. A fém alap a rögzítő egyik oldalán, míg a húzóbilincs a másik oldalon található. Amikor a két alkatrész össze van kapcsolva, a húzóbilincs mechanizmus csatlakozik az elemhez, biztonságosan a helyén tartva azt. Húzza szét a két felét, hogy kioldja a tárgyat a húzóbilincs-mechanizmus segítségével, ami egyetlen érintéssel egyszerűen elvégezhető.
Ezeket széles körben használják az ipari alkalmazások széles választékánál, beleértve az autóipart, a repülőipart és az orvosi eszközöket. Olyan alkalmazásokhoz használhatók, mint a hajtószíjak vagy a gépburkolatok.
Az emelőlemezek mechanikus alkatrészek, amelyeket csúszózárakkal együtt használnak más alkatrészek vagy tárgyak megemelésére és alátámasztására. Két változat található ebben a tartományban: egy téglalap alakú és egy négyzet alakú.
A reteszelőfelület magasságának növelésére szolgál, így hozzáférhetőbbé és egyszerűbbé válik a használat. Korrózióállóak, zord körülmények között is hosszú élettartamot garantálnak, a helyükön maradnak, használat közben nem mozdulnak vagy tolódnak el.
Ezeket széles körben használják különféle ipari alkalmazásokban, beleértve az autóipart, a repülőgépipart és az orvosi berendezéseket.
Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 3 colors: clear, white, grey. Clear is ideal for clear acrylic and glass applications. Pre-cut pieces make application easy – just peel and bond. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: Clear: -20F to 300F White: -20F to 240F Grey: -20F to 240F; Applications: Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly
A Duraco High Bond® erős akrilragasztós habmagos szalagok számos alkalmazási igénynek megfelelnek. A High Bond szalagok védelmet nyújtanak az illetéktelen szétbontás ellen, kiválóan rögzítenek egymáshoz eltérő fémeket, és ellenállnak a hőmérsékleti ingadozásoknak. 4 színben kapható: átlátszó, fehér, szürke és fekete. Az átlátszó szalag ideális az átlátszó akril és üveg alkalmazásokhoz. Jellemzők: Ragasztó: habmagos tartós akrilragasztó. Üzemhőmérsékleti tartomány: -20 F - 300 F Alkalmazások. Szerelvény: helyettesíti a kötőelemeket kereskedelmi és fogyasztói felhasználásoknál. Design: dekoratív panelek láthatatlan rögzítése. Elektronika: LCD-kijelzők, kézi elektronikus egységek, adattárolók burkolatai. Rendezvény promóciója: szalaghirdetések és jelek egyszerű elhelyezése. HVAC: helyettesíti a kötőelemeket és a hegesztést fűtési és légkondicionálási egységek szerelésénél
A felcsavarozható süllyesztett ütközők használhatók kis berendezések és egyéb kiskereskedelmi termékek talpának. Ezek a lábak külön csavarral, anyával vagy szegeccsel rögzülnek a szerelvényhez, és karcálló anyagból készülnek, hogy védjék a felületeket.
A menetes száras felcsavarozható ütközők kis berendezésekhez használhatók szintezőnek vagy ütközőnek. A szár és talp rozsdamentes anyaga tartós, kedvezőtlen környezetben is használható.
A gyorsan meghúzható recés gombok recézett felülettel rendelkeznek, amely jobb fogást és könnyebb elfordítást tesz lehetővé. Gyorsan meghúzható vagy meglazítható csupán az ujjaival anélkül, hogy további szerszámokra lenne szükség, csak egy kis szorítóerővel. Ez időt és erőfeszítést takaríthat meg olyan helyzetekben, amikor rendszeres változtatásokra van szükség.
A gombot ferdén helyezzük be a menetes csapra, majd axiális helyzetbe helyezzük, hogy illeszkedjen a csapmenetekhez. Ekkor egy kis forgatással zárható.
Ezeket széles körben használják különféle ipari alkalmazásokban, beleértve az autóipart, a repülőgépipart és az orvosi berendezéseket.
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz