Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(27 Termékek)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.
It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.
Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Ezek a kéttengelyes szorító zsanérok rozsdamentes acélból készülnek, és ideálisak befogó monitorszerelésekhez. A fix nyomatékértéknek köszönhetően a zsanér simán és irányítható módon forogjon bármelyik irányba.
Gyorskioldású golyósretesz csapjaink ideálisak azokhoz az alkalmazásokhoz, amelyek gyors és ismétlődő változtatásokat igényelnek a szerszámokon vagy a beállításokon egyetlen érintéssel. Tartós, biztonságos és robusztus rögzítési megoldást kínál.
Három részből áll: testből, rugóból és golyós csapágyból. A rugó a helyén tartja a golyóscsapágyat, és ha megnyomják, leválik a testről, kioldva a rögzítőelemet. A golyóscsapágy rögzíti a rögzítőelemet, amikor azt visszanyomják a testbe.
Ezeket széles körben használják az ipari alkalmazások széles választékánál, beleértve az autóipart, a repülőipart és az orvosi eszközöket. Akár 180 C-ig hőállók, és olyan alkalmazásokhoz használhatók, mint a hajtószíjak vagy a gépburkolatok.
Gyorskioldású nyelves retesz csapjaink ideálisak azokhoz az alkalmazásokhoz, amelyek gyors és ismétlődő változtatásokat igényelnek a szerszámokon vagy a beállításokon egyetlen érintéssel. Tartós, biztonságos és robusztus rögzítési megoldást kínál.
Testből, rugóból és bütyökből áll. A rugó a helyén tartja a bütyköt, és amikor a kart 45-kal kihúzzák, egy elfordulási pont körül elfordul, hogy biztonságosan rögzítse vagy kioldja a zárat. A rögzítőelem ismételt meghúzásakor a bütyök kiold, így a tárgy könnyen eltávolítható.
Ezeket széles körben használják az ipari alkalmazások széles választékánál, beleértve az autóipart, a repülőipart és az orvosi eszközöket. Akár 130 C-ig hőállók, és olyan alkalmazásokhoz használhatók, mint a hajtószíjak vagy a gépburkolatok.
Gyorskioldású golyós rögzítésű csapjaink ideálisak azokhoz az alkalmazásokhoz, amelyek gyors és ismétlődő változtatásokat igényelnek a szerszámokon vagy a beállításokon egyetlen érintéssel. Tartós, biztonságos és robusztus rögzítési megoldást kínál.
Testből, rugóból és golyós csapágyból áll. A rugó a helyén tartja a golyóscsapágyat, és megnyomva érintkezik a befogandó tárggyal, szilárdan rögzítve azt. Amikor a rögzítőelemet ismét meghúzzák, a golyóscsapágy elengedi az elemet, lehetővé téve annak könnyű eltávolítását.
Ezeket széles körben használják az ipari alkalmazások széles választékánál, beleértve az autóipart, a repülőipart és az orvosi eszközöket. Olyan alkalmazásokhoz használhatók, mint a hajtószíjak vagy a gépburkolatok.
Gyorskioldású húzó szorítású csapjaink ideálisak azokhoz az alkalmazásokhoz, amelyek gyors és ismétlődő változtatásokat igényelnek a szerszámokon vagy a beállításokon egyetlen érintéssel. Tartós, biztonságos és robusztus rögzítési megoldást kínál. Könnyen eltávolítható és áthelyezhető, miközben a csatlakozás a helyén marad.
Két részből áll: egy húzóbilincsből és egy fém alapból. A fém alap a rögzítő egyik oldalán, míg a húzóbilincs a másik oldalon található. Amikor a két alkatrész össze van kapcsolva, a húzóbilincs mechanizmus csatlakozik az elemhez, biztonságosan a helyén tartva azt. Húzza szét a két felét, hogy kioldja a tárgyat a húzóbilincs-mechanizmus segítségével, ami egyetlen érintéssel egyszerűen elvégezhető.
Ezeket széles körben használják az ipari alkalmazások széles választékánál, beleértve az autóipart, a repülőipart és az orvosi eszközöket. Olyan alkalmazásokhoz használhatók, mint a hajtószíjak vagy a gépburkolatok.
Az emelőlemezek mechanikus alkatrészek, amelyeket csúszózárakkal együtt használnak más alkatrészek vagy tárgyak megemelésére és alátámasztására. Két változat található ebben a tartományban: egy téglalap alakú és egy négyzet alakú.
A reteszelőfelület magasságának növelésére szolgál, így hozzáférhetőbbé és egyszerűbbé válik a használat. Korrózióállóak, zord körülmények között is hosszú élettartamot garantálnak, a helyükön maradnak, használat közben nem mozdulnak vagy tolódnak el.
Ezeket széles körben használják különféle ipari alkalmazásokban, beleértve az autóipart, a repülőgépipart és az orvosi berendezéseket.
A helymeghatározó perselyek az egyérintéses rögzítőkkel egy vonalban működnek az alkatrészek precíz pozicionálására és igazítására. Biztonságos és pontos eszközt kínálnak a tárgyak megtalálásához és helyben tartásához.
Célja, hogy a tárgyak pontos megtalálását és helyben tartását, valamint biztonságos panel- és burkolatrögzítést biztosítson. A szorítóperselyek viszont fogadó egységként szolgálhatnak az egyérintéses rögzítőkhöz. Az egyérintéses rögzítők perselyek nélkül is felszerelhetők.
Ezeket széles körben használják az ipari alkalmazások széles választékánál, beleértve az autóipart, a repülőipart és az orvosi eszközöket. Akár 180 C-ig hőállók, és olyan alkalmazásokhoz használhatók, mint a hajtószíjak vagy a gépburkolatok.
A hegeszthető lapos kiemelőpánt két hengerelt acélból készült, legömbölyített végű darabból áll. Ideálisan használható ipari egységek keretére hegesztve
A menetes lapos kiemelőpánt két hengerelt acélból készült, legömbölyített végű darabból áll. Ideálisan használható ipari egységek keretére csavarozva
A lapos és szárnyas ajtópántok ideálisak az ajtó levételéhez olyan helyzetekben, amikor a szekrény belseje nehezen hozzáférhető. Kínálatunkban többféle profilú és anyagú pántot talál
A magas hőállóságú görgők ideálisak olyan berendezésekhez, mint a péksütő kerekei, valamint olyan alkalmazásokhoz, ahol nagy meleg várható - például ipari sütőberendezések és autoklávok. Plusz más alkalmazások, amelyek magas hőállóságot igényelnek. Kínálatunkban csavarfuratos, rögzített lemezes és forgólemezes görgők találhatók. Ezek különféle anyag- és színválasztékokban kaphatók, beleértve a hőre lágyuló műanyagot, a rozsdamentes acélt és a gumit. Különböző terhelési kapacitással és méretekben kaphatók.
A merev fémtalpas, Menetes száras szintezőtalpak olcsó megoldást kínálnak kis igénybevétel esetére. Ezek a szintezőtalpak irodabútorokhoz, polcokhoz, árubemutató állványokhoz és kisebb gépekhez használhatók.
A rugós zsanér az ajtó automatikus nyitását és zárását lehetővé tevő, teljes mértékben láthatatlan rugós szerkezet.
A rugós zsanérokban egy központi csap és egy hozzá erősített rugó található; ez a zsanért visszaviszi a kiindulási helyzetébe. Ez olyan ajtóknál és paneleknél ideális, ahol az elemet az eredeti helyzetébe visszatérítő biztonsági megoldásra van szükség nyitáskor vagy záráskor. A termékválaszték különböző anyagokat és felületkezeléseket, rugós hatásokat, nyitási és zárási erőket kínál.
A mérleglemezeket a csúszó bilincsek precíz és ismételt elhelyezésére használják lineáris vezetők vagy tengelyek mentén. Két változat áll rendelkezésre, mindegyik eltérő rögzítési stílussal.
Egyrészt szimpla, másrészt dupla skálázott táblák. Mindegyiken belül van egyfajta szerelési típus. A csavaros rögzítési típus fúrt lyukakkal vagy ragasztós rögzítéssel rendelkezik a csavarfurat helyének körvonalával, nem fúrva.
Jelzett skálával vagy rácsmintával rendelkeznek, amely az egyik vagy mindkét él mentén fut, jelzést adva a felhasználóknak. Tartós és kopásálló.
Ezeket széles körben használják különféle ipari alkalmazásokban, beleértve az autóipart, a repülőgépipart és az orvosi berendezéseket.
A fémcsuklós talpas, Menetes száras szintezőtalpak tartós megoldást kínálnak szerszámgépek vagy szállítószalagok felszerelésére. Ezek a talpak csuklóval, valamint pontos, erős menettel gyártott szárral rendelkeznek.
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz