Menü Keresés
Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

Rozsdamentes acél Kézikerekek Vállas csavarok

 (6 Termékek)

Lista Táblázat

Shoulder Screws - Hex Socket Head

Raktáron Gyártás alatt

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Shoulder Screws - Pan Head

Raktáron Gyártás alatt

These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.

This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.

  • It is sturdy and corrosion-resistant, but not in really hard conditions.
  • It has a pan head that is slightly domed and a flat bearing.
  • It is suited for low-profile applications and has an aesthetically attractive appearance.
Material: 303 Stainless Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Shoulder Screws - Slot Head

Raktáron Gyártás alatt

These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.

Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.

This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.

  • Shoulder that runs from the head to the shank which is machined to a precise tolerance.
  • It features a slotted head, which allows them to be driven with a slotted screwdriver.
  • Magnetic and excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws.
Material: Stainless Steel

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Szellőző vállas fejes csavarokat

Raktáron Gyártás alatt

A szellőző vállas csavarok és szellőző rögzítőelemek lehetővé teszik a menetes furat alján összegyűlt gázok eltávolítását a furaton keresztül. Ez biztosítja a légáramlást a szerelvényben, megakadályozva a hő és nedvesség kialakulását. A csavarok általánosan használhatók a HV és UHV rendszerekben, mivel a központi szellőztető funkciójuk csökkenti a virtuális szivárgást a magas vákuumos rendszerekből.

A szellőző csavarok ezen sorozata gombfejjel és hatlapú behajtóval rendelkezik. A csavarok szellőző kialakítása lehetővé teszi az irányított légáramlást, ezáltal ideálisak olyan alkalmazásokhoz, ahol különösen fontos a szellőzés. A csavarok váll funkciója további felületet biztosít a jobb tapadáshoz.

Ideális megoldás tömített kamrákhoz, házakhoz és gépekhez. Rozsdamentes acélból készültek.

  • Anyag: Rozsdamentes acél
  • AISI 304, 1.4301
  • Erősségi osztály: 50

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Vállas csavarok - ultra alacsony fej

Raktáron Gyártás alatt

A vállas csavarok ezen sorozata rendkívül alacsony fejjel és hatlapú behajtóval rendelkezik. A nagyon alacsony profilú csavaroknak a fejmagassága körülbelül 1/3-a a normál vállas csavarokénak. A hatlapú behajtók ideálisak a precíziós összeszereléshez és olyan esetekben használhatók optimálisan, ahol kisebb felület áll rendelkezésre.

Ausztenit rozsdamentes acélból készültek, ami kiváló korrózió ellenállást és megmunkálhatóságot biztosít. Az anyag népszerű választás az építőiparban és az autóiparban. Ezek a csavarok gyógyszeripari és egyéb alkalmazásokhoz alkalmasak.

  • Anyag: Rozsdamentes acél
  • AISI 303, 1, 4305
  • Szakítószilárdság: 550 N/mm²
  • Nyomásállóság minimum: 190 N/mm²

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)

Vállas csavarok – fejes csavar

Raktáron Gyártás alatt

A vállas csavarok ezen sorozata gombfejjel és hatlapú behajtóval rendelkezik. A hatlapú behajtók ideálisak a precíziós összeszereléshez és olyan esetekben használhatók optimálisan, ahol kisebb felület áll rendelkezésre.

Ausztenit rozsdamentes acélból készültek, ami kiváló korrózió ellenállást és megmunkálhatóságot biztosít. Az anyag népszerű választás az építőiparban és az autóiparban.

  • Anyag: Rozsdamentes acél
  • AISI 303, 1, 4305
  • Szakítószilárdság: 550 N/mm²
  • Nyomásállóság minimum: 190 N/mm²

{0} változat (Alkalmazott szűrők) {0} változat (Nincs alkalmazott szűrő)