Menü Keresés
Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

Gombfej Mechanikai alkatrészek

 (13 Termékek)


Anu-Lok Rögzítőcsavarok – hengeresfejű csavarok

Anu-Lok Cap Head Captive Screws are intended to offer a secure and vibration-resistant attachment, while remaining permanently connected. Features a cap head design that enables simple torque application with tools like hexagonal keys. Anu-Lok 180 (AnuLok) is a reusable nylon patch that works like to a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads.

The specialised retention mechanism prevents complete detachment from the assembly, due to vibration or mechanical stress, while allowing for repeated fastening and unfastening. This feature is useful in applications requiring maintenance or regular access. Applications include electronic enclosures, machinery guards and structural components.

Please note: These screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.

  • The screws captive nature complies with the Machinery Directive 2006/42/EC (equivalent to ISO 4762) that guarantees compliance with safety and regulatory standards, especially in industries where loose hardware may represent a risk.
Anyag: 303-as rozsdamentes acél, menetzárral Sorozat szám: SRP0154

Anu-Lok Vállas csavarok – fejes csavar

The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.

These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.

Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.

  • They are suitable for a variety of applications including electronics, machinery and automotive uses.
  • The screws possess some magnetic properties and are resistant to corrosion.
Anyag: 303-as rozsdamentes acél, menetzárral Sorozat szám: SRP0130

Anu-Lok tömítőcsavarok

Anu-Lok Cap Head Seal Screws have a cap head design for better torque control and feature a built-in sealing mechanism that is designed for holding a gas-tight seal. Made of stainless steel, which has high corrosion resistance and is somewhat magnetic.

These screws utilize Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.

With a hexagonal socket head, they can be easily tightened or loosened using an hexagonal wrench or key.

  • It is reusable.
  • Can tolerate temperatures ranging from -100C up to +260C.
  • They are ideal for various applications including electronics, equipment and for automotive use.
  • Please note: Clearance holes recommended for maximum sealing.
Anyag: 303-as rozsdamentes acél, menetzárral Sorozat szám: SRP0173

Fúrt szellőztetett csavar - hengeresfejű

A szellőző csavarok ezen sorozata hatlapú behajtó kupakkal rendelkezik. A hatlapú behajtók ideálisak a precíziós összeszereléshez, és ideálisan használhatók ott, ahol kisebb felület áll rendelkezésre.

A csavarok üreges magja szellőzőrendszerként működik. A termékcsalád megfelel a DIN 912 szabványnak (központi szellőzővel). Ultrahanggal tisztított ausztenit rozsdamentes acélból készülnek, amely nagyon jó korrózióállóságot, jó szilárdságot és megmunkálhatóságot biztosít.

Az anyag népszerű választás az építőiparban és az autóiparban.

  • Az üreges mag integrált szellőzőrendszert biztosít.
  • Ultrahanggal tisztított ausztenit rozsdamentes acélból készültek, ami kiváló korrózió ellenállást biztosít.
  • Megfelel a DIN 912-nek.
Anyag: 316 Rozsdamentes acél, 304 Rozsdamentes acél Sorozat szám: SRP0090.A2

Gombfejű tömítőcsavarok vásárlása

A tömítőcsavarok ezen sorozata hatszögletű meghajtású gombfejjel rendelkezik. A hatszögletű meghajtók ideálisak a precíziós összeszereléshez, és ott használják, ahol kisebb felület áll rendelkezésre. Rozsdamentes acélból készülnek, amely jó korrózióállóságot biztosít és enyhén mágneses.

A tömítőcsavarok olyan típusú rögzítőelemek, amelyeket O-gyűrűvel terveztek, hogy biztonságos kétirányú védelmet nyújtsanak a szennyeződések, például gázok és folyadékok ellen különböző alkalmazásokban, minimálisra csökkentve az érzékeny berendezések károsodásának kockázatát. Megakadályozzák a víz, por vagy egyéb szennyeződések bejutását, biztonságos, megbízható csatlakozást biztosítva.

A tömítőcsavarokat menetes és nem menetes furatokban használják, például szekrényekben, vagy az autóiparban és az elektromos iparban. Figyelem: Tömítőcsavarjainkat olyan alkalmazásokhoz tervezték, ahol tömítési tulajdonságokra van szükség. Összetéveszthető a szabványos kötőelemekkel, ezek nem igényelnek tömítő tulajdonságokat, és az O-gyűrűvel nem érhető el olyan tömítő tulajdonság, mint a tömítőcsavaroknál, és károsíthatja a gyűrűt.

  • O-gyűrűvel tervezték, hogy biztonságos kétirányú védelmet biztosítson a szennyeződések.
  • Megakadályozzák a víz, por vagy más szennyezőanyagok bejutását, biztosítva a megbízható csatlakozást.
  • A menetes és nem menetes furatokban használhatók, olyan alkalmazásra, mint szekrények vagy gépjárműipari és elektromos szerelvények.
Anyag: 316 Rozsdamentes acél, 303 Rozsdamentes acél Sorozat szám: SRP0174

Hengeresfejű tömítőcsavarok

A tömítőcsavarok ezen sorozata torx menettel rendelkező gombfejjel van ellátva, beépített O-gyűrűvel, amely a fej és a foglalat illeszkedési felülete közé van beszúrva, ezáltal rögzítve a tömítést. Rozsdamentes acélból készülnek, amely jó korrózióállóságot biztosít és enyhén mágneses.

A tömítőcsavarok olyan típusú rögzítőelemek, amelyeket O-gyűrűvel terveztek, hogy biztonságos kétirányú védelmet nyújtsanak a szennyeződések, például gázok és folyadékok ellen különböző alkalmazásokban, minimálisra csökkentve az érzékeny berendezések károsodásának kockázatát. Megakadályozzák a víz, por vagy egyéb szennyeződések bejutását, biztonságos, megbízható csatlakozást biztosítva.

A tömítőcsavarokat menetes és nem menetes furatokban használják, például szekrényekben, vagy az autóiparban és az elektromos iparban. Figyelem: Tömítőcsavarjainkat olyan alkalmazásokhoz tervezték, ahol tömítési tulajdonságokra van szükség. Összetéveszthető a szabványos kötőelemekkel, ezek nem igényelnek tömítő tulajdonságokat, és az O-gyűrűvel nem érhető el olyan tömítő tulajdonság, mint a tömítőcsavaroknál, és károsíthatja a gyűrűt.

  • O-gyűrűvel tervezték, hogy biztonságos kétirányú védelmet biztosítson a szennyeződések, például gázok és folyadékok ellen különböző alkalmazásokban
  • Megakadályozzák a víz, por vagy más szennyezőanyagok bejutását, biztosítva a megbízható csatlakozást.
  • A menetes és nem menetes furatokban használhatók, olyan alkalmazásra, mint szekrények vagy gépjárműipari és elektromos szerelvények.
Anyag: 303 Rozsdamentes acél Sorozat szám: SRP0173.TX

Kupak Fejű hatlapfejű csavarok – PEEK

A PEEK-ből készült csavarok kivételes mechanikai szilárdságot, vegyi ellenállást és hőstabilitást biztosítanak.

A kupakfej alakja biztosítja a tiszta és síkban történő befejezést. Hengeres fejjel rendelkezik, süllyesztett hatszögletű meghajtóval, amely lehetővé teszi a biztonságos meghúzást, hatlapos kulccsal vagy csavarkulccsal, csökkentve a csúszás vagy sérülés veszélyét az összeszerelés során.

Megtartja szerkezeti integritását és teljesítményét akár 260 C hőmérsékleten is. Ezáltal ideális az orvosi, elektronikai és autóipari felhasználásra. Anyag: PEEK Szín: Bézs Sorozat szám: SRK0083

Rögzítő csavarok alátéttel

Captive screws with washers that feature a cap head and a hexagonal drive. Hexagonal drives are ideal for precision assembly and are particularly useful when space is limited.

These screws are an excellent option for panels with non-threaded holes.. Each screw includes an integrated washer that ensures secure retention in unthreaded panels. This evenly distributes the load and reduces the risk of damage to delicate surfaces.

Please note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Constructed from stainless steel, with resistant to corrosion. They offer excellent strength, durability and longevity.
  • A popular choice in construction, industrial machinery and automotive applications.
  • Complies with the Machinery Directive 2006/42/EC (typically corresponding to ISO 4762)
Anyag: 303 Rozsdamentes acél Sorozat szám: SRP0163

Rögzítő csavarok – gombfejű

A rögzítőcsavarok rögzítők, amelyeket úgy terveztek, hogy még teljesen meglazítva is az alkatrészekhez rögzítve maradjanak, így kényelmet, biztonságot és könnyű használatot biztosítanak a különféle alkalmazásokban. Népszerű választás olyan alkalmazásokhoz, ahol a csavarokat gyakran kell eltávolítani, vagy ahol a biztonság aggodalomra ad okot, mivel ezek a csavarok szilárdan a helyükön maradnak, és nem lazulnak ki a szerelvényből.

A rögzítőcsavarok ezen sorozata gombfejjel és Torx-hajtással rendelkezik. A Torx hajtások pozitív kapcsolódású, gyors helymeghatározási technikát biztosítanak a meghajtó nyomatékának kevésbé szükséges lefelé irányuló nyomással történő átviteléhez. Kiváló illeszkedési lehetőség a nem menetes furatú panelekhez, ha menetes alátéteinkkel együtt használják őket. Használatuk megfelel a 2006/42/EK Gépekre vonatkozó irányelvnek – jellemzően az ISO 14583 szabványnak, amely előírja, hogy a rögzítőelemek rögzítve maradjanak a rögzített védőburkolatokhoz vagy alkalmazásokhoz, amikor eltávolítják őket.

A csavarok rozsdamentes acélból készülnek, amely korrózióálló és enyhén mágneses, és egyik csoportjuk fekete felülettel rendelkezik, míg a másik nem. Ezeket a csavarokat általában elektronikában, ipari gépekben, szekrényekben, panelekben és orvosi eszközökben használják. Ne feledje, hogy mivel ezeknek a csavaroknak kisebb a szárátmérője, nem szabad a javasolt nyomatékkal meghúzni egy azonos menetméretű, azonos csavarhoz.

  • A torx behajtók egy pozitív rögzítésű, gyors módot biztosítanak a behajtó nyomaték átvitelére kevesebb lefele irányuló nyomással.
  • Megfelel a gépekre vonatkozó 2006/42/EC direktívának - általában az ISO 14583 követelményeknek.
  • Ezek a rögzítőelemek teljes kioldás esetén is rögzítve maradnak az alkatrészhez, amelybe azokat beszerelték.
Anyag: Porfúvott rozsdamentes acél 316, Porfúvott rozsdamentes acél 303, 316 Rozsdamentes acél, 303 Rozsdamentes acél Sorozat szám: SRP0149.A2

Rögzítőcsavarok – hengeresfejű csavarok

A rögzítő csavarok ezen sorozata hatlapú behajtó kupakos fejjel rendelkezik. A hatlapú behajtók ideálisak a precíziós összeszereléshez, és ideálisan használhatók ott, ahol kisebb felület áll rendelkezésre.

Ideális illeszkedési megoldást jelentenek a nem menetes furatú panelekhez. Ezeket a 2006/42/EK Gépekre vonatkozó rendelet előírásainak való megfelelés érdekében használják – általában az ISO 4762 szerint. A rögzítő csavarokat általában menetes alátétekkel (külön megvásárolható) használják.

Ezek a csavarok rozsdamentes acélból készültek, ami kiváló korrózió ellenállást és megmunkálhatóságot biztosít. A csavarok egy csoportja fekete felülettel vagy anélkül érhető el. Az anyag népszerű választás az építőiparban és az autóiparban.

Kérjük, vegye figyelembe: Ezeknek a csavaroknak kisebb a szárátmérője, és nem szabad meghúzni az ajánlott nyomatékkal a megjelenített menetmérettel egyenértékű csavarhoz.

  • Ideális illesztési megoldás nem menetes furatú panelekhez.
  • Megfelel a gépekre vonatkozó 2006/42/EC direktívának - általában az ISO 4762 követelményeknek.
  • Az anyag népszerű választás az építőiparban és az autóiparban.
Anyag: Titán G5, Titán G2, Porfúvott rozsdamentes acél 316, Porfúvott rozsdamentes acél 303, 316 Rozsdamentes acél, 303 Rozsdamentes acél Sorozat szám: SRP0154A2

Szellőző csavarok – biztonsági csavarfej

A szellőzőcsavarok olyan rögzítők, amelyeknek a közepén egy furat van átfúrva, amely lehetővé teszi a vakfurat alján rekedt gázok kijutását a magon keresztül, és levegőáramlást biztosítanak az alkalmazáson belül. A csavarok gyakoriak a HV és UHV rendszerekben, mivel a központi szellőző funkciójuk csökkenti a nagyvákuumú rendszerekből származó virtuális szivárgást.

A szellőzőcsavarok ezen sorozata egy hatszögletű meghajtású, hüvelyes gombfejjel rendelkezik. A hatszögletű meghajtók alkalmasak precíziós összeszerelésre és korlátozott felületre. Rozsdamentes acélból készülnek.

  • Központi szellőző funkciójuk csökkenti a nagyvákuumú rendszerek virtuális szivárgását.
  • A hatlapú behajtók megfelelnek a precíziós szereléshez és korlátozott felület esetén.
  • Megoldás tömített kamrákhoz, házakhoz és gépekhez.
Anyag: 316 Rozsdamentes acél, 304 Rozsdamentes acél Sorozat szám: SRP0094.A2

Szellőző vállas fejes csavarokat

A szellőzőcsavarok olyan rögzítők, amelyeknek a közepén egy furat van átfúrva, amely lehetővé teszi a vakfurat alján rekedt gázok kijutását a magon keresztül, és levegőáramlást biztosítanak az alkalmazáson belül. A csavarok gyakoriak a HV és UHV rendszerekben, mivel a központi szellőző funkciójuk csökkenti a nagyvákuumú rendszerekből származó virtuális szivárgást.

A szellőző vállas csavarok ezen sorozata hatszögletű meghajtású kupakkal rendelkezik. A hatszögletű meghajtók alkalmasak precíziós összeszerelésre, és ha korlátozott a felület, és a precíziós váll lehetővé teszi a pontos összeszerelést. Rozsdamentes acélból készülnek.

  • A csavarok váll funkciója további felületet biztosít a jobb tapadáshoz.
  • A szellőző kialakítás lehetővé teszi az irányított légáramlást, ezáltal ideálisak olyan alkalmazásokhoz, ahol különösen fontos a szellőzés.
  • Megoldás tömített kamrákhoz, házakhoz és gépekhez.
Anyag: 316 Rozsdamentes acél, 303 Rozsdamentes acél Sorozat szám: SRP0098.A4

Vállas csavarok – fejes csavar

A vállas csavarok e sorozata kupakfejjel rendelkezik, választható hatlapú, torx vagy hornyolt meghajtással.

  • A hatlapú behajtók ideálisak a precíziós összeszereléshez és olyan esetekben használhatók optimálisan, ahol kisebb felület áll rendelkezésre.
  • A torx behajtók egy pozitív rögzítésű, gyors módot biztosítanak a behajtó nyomaték átvitelére kevesebb lefele irányuló nyomással.
  • A hornyos meghajtók szabványos pengéjű csavarhúzókat fogadnak, és kisebb lefelé irányuló nyomást igényelnek az alkatrészek meghajtásához, mint a süllyesztett nyílásokkal rendelkezők.

Ausztenit rozsdamentes acélból vagy titánból készültek, ami kiváló korrózió ellenállást és megmunkálhatóságot biztosít. Az anyag népszerű választás az építőiparban és az autóiparban.
  • Ausztenit rozsdamentes acélból vagy titánból készültek, ami kiváló korrózió ellenállást és megmunkálhatóságot biztosít.
  • Az anyag népszerű választás az építőiparban és az autóiparban.
Anyag: 303 Rozsdamentes acél, 316 Rozsdamentes acél, 416 Rozsdamentes acél, Titán G2, Titán G5 Szín: , Fekete Sorozat szám: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2