Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
This Cabinet Pull Handle range have a circular bar shape with a bridge form. Often used for opening and closing doors and the lids of heavy cabinets.
They have an ergonomic design that provides excellent stability and smooth surfaces. They are a cost-effective option that looks sleek and professional in various applications.
Available to suit various situations, as well as options for front or rear mounting. Used for applications in railways, machinery and electronic or industrial equipment.
These Palm Grips give operators with an easy and secure grip. It is ergonomically built to fit comfortably in the palm of your hand, eliminating strain and fatigue.
They provide a non-slip surface, decreasing hand staining and the danger of pain or injury. It also improves control and safety when working with equipment and systems in the industrial business.
It is simple to install and remove by hand. It may also be connected to various applications, including handheld devices, power tools, and machinery controllers.
This Pull Handle range has a flat oval profile and a bridge shape. Frequently used for opening and shutting heavy-duty doors and lids.
They are ergonomically designed for optimum stability and smooth surfaces. It has a sleek and professional-looking alternative. Used in engineering, instrumentation, and apparatus building.
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
Les arbres de levier de vitesses sont filetés aux deux extrémités de façon à se connecter à votre tringlerie d'un côté et à amplifier ainsi la force d'entrée jusqu'aux engrenages. Le type de bouton de votre choix peut être rattaché au goujon fileté, sur l'autre extrémité. Ces arbres sont disponibles avec un arbre en acier ou en acier inoxydable, et un insert en laiton.
Blocs et brides de montage
Doigt d’indexage avec anneau de traction, qui est rétractable à la main. Le modèle est constitué d’un boîtier nickelé et d’une goupille en inox.
L’anneau de traction est un moyen pratique de soulever la goupille. Ces doigts d’indexage conviennent parfaitement aux opérations de localisation, de positionnement et de sécurisation. Les applications courantes incluent les équipements de salles de sport, tels que les appareils de musculation.
Les tailles de filetage sont notamment M6, M8, M10 et M12.
Les doigts d'indexage à bride d'Essentra possèdent une bride avec trous de vis pour une meilleure fixation. Ils conviennent parfaitement pour une utilisation avec des matériaux de faible épaisseur.
Nos doigts d'indexage à came sont proposées en acier inoxydable ou en acier bruni. Les doigts d'indexage à came sont proposés dans un éventail de diamètres.
Les doigts d'indexage filetés non verrouillants permettent des ajustements rapides sur une large gamme de plates-formes, d'installations et de tables. Ils servent à placer, positionner, indexer et sécuriser dans le cadre d'applications comme les équipements sportifs, médicaux, le matériel de restauration, les convoyeurs, etc.
Ces goupilles à ressort à installation par pression sont utilisées comme détentes ainsi que pour les applications de poussée et éjecteurs. Disponibles en type 1, boîtier et bille en acier inoxydable, AISI 305/20c et en type 2, boîtier en plastique et bille en acier inoxydable.
Utilisé pour localiser, positionner, indexer et sécuriser Nos doigts d'indexage permettent des ajustements rapides sur une large gamme de plates-formes, d'installations et de tables. Adaptés au matériel de sport, à l'équipement médical, au matériel de restauration, aux convoyeurs, etc.
Ces leviers de contrôle en fibre de verre servent de commutateur de position sur des machines, ce qui permet à l'opérateur de passer facilement d'un réglage à l'autre. Ces leviers sont ont une prise facile et sont résistants à l'huile et à la graisse.
Les poignées de verrouillage mâles en poire sont actionnées selon un simple mouvement de soulèvement et de rotation, avec un bouton poussoir permettant la libération et le réglage. La poignée en poire permet un positionnement pratique, un effet levier maximal, un gain de place et un dégagement de la poignée.
Les poignées de verrouillage femelles en poire sont actionnées selon un simple mouvement de soulèvement et de rotation, avec un bouton poussoir permettant la libération et le réglage. La poignée en poire permet un positionnement pratique, un effet levier maximal, un gain de place et un dégagement de la poignée.
Les poignées de verrouillage mâles fuselées sont actionnées selon un simple mouvement de soulèvement et de rotation, avec un bouton poussoir permettant la libération et le réglage. La poignée fuselée permet un positionnement pratique pour un effet de levier maximum lorsqu'ils sont montés sur les applications filetées femelles.
Les poignées de verrouillage femelles fuselées sont actionnées selon un simple mouvement de soulèvement et de rotation, avec un bouton poussoir permettant la libération et le réglage. La poignée fuselée permet un positionnement pratique pour un effet de levier maximum lorsqu'elle est montée sur les applications filetées mâles.
Poignées de verrouillage femelles - Poignée droite
Les poignées et les arbres des leviers de vitesse à bouton fuselé sont fabriqués en acier. Ils sont meulés et polis avec une finition en oxyde noir. Le bouton fuselé est en plastique noir avec un insert en laiton pour une prise en main facile et une finition esthétique sur les applications de machines et ce, pour changer ou passer des vitesses.
Les poignées et les arbres des leviers de vitesse à bouton boule sont fabriqués en acier. Ils sont meulés et polis avec une finition en oxyde noir. Le bouton pour poignée en T est en plastique noir, avec un insert en laiton qui fait de ces leviers durables des composants parfaitement adaptés aux applications de machinerie, pour changer les vitesses via un point pivot.
Les leviers à came et à filetage externe permettent une fixation ou un déverrouillage rapide sans aucun recours à des outils, et permettent d’ajuster le serrage avec précision. La poignée légèrement voûtée permet une prise en main confortable ; le goujon fileté externe, quant à lui, peut être facilement ajusté.
Les leviers à came à filetage interne permettent une fixation ou un détachage rapide sans aucun recours à des outils, et permettent d'ajuster le serrage avec précision. Le relâchement de la poignée a pour effet de désengager le levier et de désactiver son action de serrage ou desserrage alors que l'insert ou le goujon reste stationnaire.
La gamme de poignées de traction conçues en forme d'arche dispose d'un profil semi-plat idéal lorsque deux poignées sont nécessaires sur des panneaux d'ouverture proches. Le choix entre un montage en façade ou par l'arrière est disponible, ainsi qu'une sélection de finitions pour satisfaire l'exigence esthétique.
Les poignées de traction rectangulaires sont des poignées solides utilisées à la fois pour l'ouverture et la fermeture de portes et de couvercles d'armoires lourdes. La gamme offre un éventail de matières adaptées à différents environnements et une force de traction avec une sélection de types de montage, en façade et par l'arrière.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer