Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Par tournevis et outil Verrou quart de tour à came Volants

 (9 Types de produit)

Liste Grille

Thick Door Quarter Turn Latches

En stock En cours de production

Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.

  • Seals to IP65 standard
  • Material: Die Cast Zinc Alloy
  • Finish: Chrome Plated

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

45 Degree Mounting Mini Cam Latch w/ Spring

En stock En cours de production

Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.

The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Black Powder Coated and Chrome Plated

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Quarter Turn – Modular Star Knob

En stock En cours de production

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Plastic Snap In Quarter Turn Latches

En stock En cours de production

Plastic Locks with Finger Grips allow the user to pull the door open with ease. The driver of this range is a 5mm Double Bit with a lock nut.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Quarter Turn Lock

En stock En cours de production

This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used  16.5 x 19.0 mm cut out.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Threaded Plastics Quarter Turn Latches

En stock En cours de production

Quarter Turn Latches with Spring are made from Polyamide that is 30% glass-fibre reinforced. It is a lightweight alternative to our range of Die-Cast Zinc Alloy Quarter Turn Latches.

The range features a choice of locking options, with head styles including; 5mm Double Bit, 8mm Square, 8mm Triangle and Slotted.

The latches are supplied with a metal lock nut, but a plastic lock nut can be purchased separately.

  • Seals to IP65 standard
  • Colour: Black

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Mini Spring Action Quarter Turn Latches

En stock En cours de production

Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Quarter Turn Locks - Easy Fixing

En stock En cours de production

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Quarter Turn Spring Latches

En stock En cours de production

Quarter Turn Latches with spring are ideal for use on electrical cabinets and enclosures. Seven head styles and six grip ranges are available, as well as two material options (stainless steel and die cast zinc alloy), in a choice of finishes. The variations are wide ranging for this product.

  • IP65 rated
  • Finishes include; stainless steel, black powder coated or chrome plated.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)