Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Poignée fuselée Vis Vis d'assemblage

 (5 Types de produit)

Liste Grille

Cap Screws - Low Head

En stock En cours de production

This range of Cap Screws are available in a choice of hexagonal drive or torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. These Cap Screws are available in a choice of two low head options: ultra low head and extra low head.

The first of these options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws. The second option has an extremely low profile, and does not need a countersunk location hole. These screws are suitable for machine and equipment applications, with minimal clearance.

Cap Screws are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 350 N/mm² and 400 N/mm² (except for M2 - 220 N/mm²)

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Hex Head Cap Screws - Metal

En stock En cours de production

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.

It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.

  • Material: SS, MS
  • Colour: Natural
  • DIN Rated

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Hex Head Cap Screws - Plastic

En stock En cours de production

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.

Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.

  • Material: Nylon, PA, PEEK, PC, PP, PVDF
  • Colour: Natural, Light Brown, Brown, Black

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Socket Head Cap Screws - Metal Standard Head

En stock En cours de production

Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.

It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.

Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Torx Head Flanged Cap Screws

En stock En cours de production

These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.

They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.

Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)