Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Titane Alésés Vis

 (2 Types de produit)

Liste Grille

Captive Screws - Cap Head

En stock En cours de production

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel, Titanium
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Shoulder Screws - Cap Head

En stock En cours de production

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Material: Stainless Steel, Titanium G5
  • AISI 303, 1, 4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm²

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)