Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Acier inoxydable Vis à épaulement

 (6 Types de produit)

Liste Grille

Vented Shoulder Screws - Cap Head

En stock En cours de production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.

  • Material: Stainless Steel
  • AISI 304, 1.4301
  • Strength Class: 50

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Shoulder Screws - Hex Socket Head

En stock En cours de production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Shoulder Screws - Pan Head

En stock En cours de production

These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.

This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.

  • It is sturdy and corrosion-resistant, but not in really hard conditions.
  • It has a pan head that is slightly domed and a flat bearing.
  • It is suited for low-profile applications and has an aesthetically attractive appearance.
Material: 303 Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Shoulder Screws - Slot Head

En stock En cours de production

These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.

Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.

This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.

  • Shoulder that runs from the head to the shank which is machined to a precise tolerance.
  • It features a slotted head, which allows them to be driven with a slotted screwdriver.
  • Magnetic and excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws.
Material: Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Shoulder Screws - Cap Head

En stock En cours de production

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Material: Stainless Steel, Titanium G5
  • AISI 303, 1, 4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm²

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Shoulder Screws - Ultra Low Head

En stock En cours de production

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)