Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Filetés Bridage Thrust Screws

 (3 Types de produit)

Liste Grille

Thrust Screws - Brass Pad

En stock En cours de production

These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: 303 Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Thrust Screws - Plastic Pad

En stock En cours de production

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Boutons moletés à serrage rapide

En stock En cours de production

Les boutons moletés à serrage rapide disposent d'une surface moletée qui permet une meilleure prise et une rotation plus facile. Ils peuvent être rapidement serrés ou desserrés uniquement à l'aide des doigts sans avoir besoin d'outils supplémentaires en utilisant seulement une légère force de serrage. Cela peut économiser du temps et des efforts dans des situations où des changements sont requis régulièrement.

Le bouton est inséré en oblique sur le goujon fileté avant d'être placé en position axiale pour s'engager sur le filetage du goujon. À ce point, ils peuvent être verrouillés avec une petite rotation.

Ils sont couramment utilisés dans une variété d'applications industrielles, notamment dans l'automobile, l'aérospatiale et les équipements médicaux.

  • Matière : acier décolleté et bruni, noirci.
  • Résistance à la traction classe 5.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)