Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

À visser Charnières industrielles Standard

 (3 Types de produit)

Liste Grille

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

En stock En cours de production

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Leaf Hinges - Through Hole Mount with Cover Plate

En stock En cours de production

This range of Leaf Hinges are mounted with pass-through holes being hexagonal  or countersunk. A screw cover gives the hinges a protection to the screw mount and an appealing aesthetic appearance. Made of re-inforced PA Glass Fibre, the 200 degrees rotation is secured by a rotation pin made of POM, providing strenght and anti-corrosion.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Leaf Hinges - Countersunk Mount

En stock En cours de production

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)