Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

À visser Serre-câble tendeurs

 (75 Types de produit)

Liste Grille

Fibre Accessories

En stock En cours de production

Fibre Accessories are used to either; stack multiple fibre reels or space fibre reels off the PC Board. They provide a safe and organised way to store and manage fibre optic cable reels, thus significantly improving the efficiency and speed of the installation and maintenance process.

Used in applications for manufacturing and medical. The stack is held with the supplied spring clip and mounted to the PCB using an SRHR-3555 rivet.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Mounting Block

En stock En cours de production

PCB Mounting Blocks are a useful tool for mounting printed circuit boards and small panels at right angles within equipment. These blocks are a quick and easy replacement for aluminum brackets for secure mounting.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Dust Caps

En stock En cours de production

These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.

These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.

  • Material: PU
  • Colour: Black

Please get in touch with customer service for other colours.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

90 Degree Offset Corner Hinge

En stock En cours de production

90 Degree Offset Corner Hinges come in different profiles to fit a combination of possibilities to offset the door to the frame.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

External Metal Corner Hinge

En stock En cours de production

External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Dual Axis Torque Hinge

En stock En cours de production

These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

HVAC Hinges

En stock En cours de production

HVAC Hinges are heavy duty free swinging hinges ideal for large flush fitting doors. They are suitable for air conditioning units, electrical panels and machinery panels. This range propose a selection of designs and materials to suit both aesthetic appearance, environment and application requirements. Customers buying this product might also be interested in our range of weather stripping gaskets.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Side Hinges

En stock En cours de production

Side Hinges offer a rotational angle of 180 degrees. Types 1 and 2 are high resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Type 3 is a lower cost lower security alternative

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Metal Corner Hinges

En stock En cours de production

Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Lift-Off Flag Hinges - Screw on

En stock En cours de production

Lift-Off Flag Hinges - Screw on are a two part rolled steel body with round end caps. Ideal for screw on frame for more industrial units

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Screw On Concealed Hinges

En stock En cours de production

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Screw/Weld On Concealed Hinges

En stock En cours de production

The range of Screw/ Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Continuous Hinges - Plastic

En stock En cours de production

Continuous plastic hinges are available which can be fixed with rivets, screws, nails or clamps. They have a strong chemical resistance to oil, solvents and sea water and a tensile resistance of 180N/cm. They boast a wide temperature range and are supplied in 15.25 rolls with 3 different colour options available

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Continuous Hinges - Metal

En stock En cours de production

Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.

Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.

The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.

  • Can be riveted, screwed or welded in position.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

En stock En cours de production

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Leaf Hinges - Through Hole Mount with Cover Plate

En stock En cours de production

This range of Leaf Hinges are mounted with pass-through holes being hexagonal  or countersunk. A screw cover gives the hinges a protection to the screw mount and an appealing aesthetic appearance. Made of re-inforced PA Glass Fibre, the 200 degrees rotation is secured by a rotation pin made of POM, providing strenght and anti-corrosion.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Leaf Hinges - Countersunk Mount

En stock En cours de production

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Leaf & Flag Stand Off Hinges

En stock En cours de production

Leaf and Flag Hinges are ideal for door removal when space to access inside of cabinet is difficult. The range comes in a choice of profiles and materials

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Constant Torque Hinges - Position Controlled

En stock En cours de production

These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Adjustable Torque Hinges - w/Leaf Screw

En stock En cours de production

Adjustable Torque Hinges are operate with a single torque adjustment using the screw. They are used to hold doors or panels in position. The adjusting screw is made from stainless steel. The medium hinge is suitable for M4 fixings and the large hinge is suitable for M6 fixings both of which are not supplied

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Counter Plates

En stock En cours de production

Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Inserts & Bumpers - Threaded

En stock En cours de production

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Vertical Card Guides

En stock En cours de production

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Vertical card guides support the need for vertical mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Single Rod Assemblies Kit

En stock En cours de production

Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Magnetic Catches - Recessed

En stock En cours de production

Our range of recessed magnetic catches are perfect for use where a flush finish is required - They not only look good but deliver many functional benefits such as ease of application and added safety.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)
  • sur 3