Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Acier À visser Sauterelle

 (6 Types de produit)

Liste Grille

Over Centre Draw Latch w/ Keeper Plate

En stock En cours de production

Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Premium Draw Latch & Keeper

En stock En cours de production

Premium Draw Latches are available with a gently curved low-profile surface-mount design which is both ergonomically pleasing and resists accidental opening under stress or vibration. The high-strength body encloses all working hardware for improved tamper-resistance. The simple lever action provides secure latching with quick and easy access. The riveted construction enhances robust performance and durability. This makes this latch ideal for indoor and outdoor applications and it has a maximum working load of 1200 N. There is a choice of key alike or keyless.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Wire Loop Draw Latch & Strike

En stock En cours de production

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Standard Rotary Link Lock Draw & Keepers

En stock En cours de production

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Draw Latches & Keepers - Plastics and Rubber

En stock En cours de production

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Side Spring Draw Latches

En stock En cours de production

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)