Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Nylon Rivets amovibles

 (9 Types de produit)

Liste Grille

Plastic Screw Rivets

En stock En cours de production

Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; White, Black and Natural
  • Head Styles: Round, Truss and Mushroom
  • Crossed and Slotted Drive Types

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Push-In Rivets - Plastic, Push, Round/Square Hole

En stock En cours de production

These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.

The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 Material Flammability Rating

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Push-In Rivets - Tough Rivet

En stock En cours de production

Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.

Our range of Tough Rivets are suitable for applications requiring a push in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for for lightweight applications.

The rivet has a robust design that stays tough in its structure, but still provide a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.

  • Material: Nylon 6/6
  • UL94 HB and UL94 V2 Flame Rated options
  • Colour: Black

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Push-In Rivets - Spreading Rivets

En stock En cours de production

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Push-In Rivets - Bevelled Head

En stock En cours de production

Push In Rivet has a bevelled head design. The bevel design helps facilitates efficient assembly and removal.

The rivet is installed by quickly and easily inserting it into the work piece. Press down on the pin, which engages the "H-shaped" grommet. Once the pin is inserted into the grommet, the grommet legs expand and lock the rivet assembly firmly into position. Once the rivet assembly is installed, the head of the pin protrudes from the panel surface, but gives a nice clean and finished look nonetheless.

  • Material: Nylon 6
  • UL94 V2 Flame Rated
  • Colours: Black and White
  • Tool-free installation
  • Can be removed after installation

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Push-In Rivets - Removable Knob Head

En stock En cours de production

This Push In Rivet is a type of panel fastener designed for optimal assembly and removal for a range of applications, particularly those that require regular maintenance, as well as fast assembly and removal.

This "T" style rivet features a knob-shaped rivet head that is easy to grasp, and will improve operator comfort. The rivet benefits from a simple push-push design and requires no installation tools. This easy and effective push-pull design allows for the rivet to snap in and out of the application up to 25 times - making it a highly economical and reusable solution. This also significantly speeds up the installation and disassembly.

  • Material: Nylon 6
  • UL94 V2 Flame Rated
  • Colours: Black and White

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Push-In Rivets - Snap

En stock En cours de production

Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).

Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.

We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.

  • Ideal for panel fastening and server rack applications
  • Colours: Black, White, Clear, Tan and Natural
  • No tools needed

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Snap Latch Rivets

En stock En cours de production

Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.

To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.

These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.

Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.

  • Grommet and Plunger are sold separately.
  • Colors: Black and White

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Quarter Turn Fasteners

En stock En cours de production

Quarter Turn Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

Our range of Quarter Turn Fasteners is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.

  • Crossed and Slotted Drive Types
  • Suitable for a wide range of panel depths and mounting hole sizes
  • Quick-release and fast assembly
  • Locks and unlocks with an easy quarter turn rotation
  • Materials: Acetal, Acetal Co-polymer, POM, Nylon and PA
  • UL94 HB and UL94 V2 flame rated options available
  • Colours: Black, Natural and White

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)