Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Plastique Raccords hydrauliques

 (3 Types de produit)

Liste Grille

Barbed Cross Connector

En stock En cours de production

Barbed Cross Connectors feature two, three or four barbed outlets that allow for the secure attachment of hoses or tubing for various applications, ensuring a leak-free and efficient transfer of fluids or gases.

Thanks to its push-fit system, it is easy and quick to install, and you can choose from a range of shapes (I, T, L, X, and Y). They are resistant to chemical agents due to their material making them suitable for use in automotive or chemical processing industries.

  • Material: POM
  • Colour: Natural

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Push-Fit Tee Connector

En stock En cours de production

These Push-Fit Tee Connectors are an easy way to connect three sections of tubing or pipe in a plumbing or fluid system. Designed to create a secure, leak-free connection. In addition, they are extremely strong, long-lasting, and resistant to corrosion and other environmental forces.

The connector features a unique design that allows it to be easily installed by simply pushing the tubing or pipe into the connector until it clicks into place. It securely holds and seals the tubing or pipe and can withstand high pressure and temperature. Commonly used in various industries, including plumbing, HVAC, and automotive.

  • Material: HDPE
  • Colour: Natural

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Push-Fit Y Connector

En stock En cours de production

These Push-Fit Y Connectors are an easy way to connect three sections of tubing or pipe in a plumbing or fluid system. Designed to create a secure, leak-free connection. In addition, they are extremely strong, long-lasting, and resistant to corrosion and other environmental forces.

The connector features a unique design that allows it to be easily installed by simply pushing the tubing or pipe into the connector until it clicks into place. It securely holds and seals the tubing or pipe and can withstand high pressure and temperature. Commonly used in various industries, including plumbing, HVAC, and automotive.

  • Material: HDPE
  • Colour: Natural

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)