Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

ASME Protection complète de face de bride

 (3 Types de produit)

Liste Grille

Adhesive Full Face Flange Protectors

En stock En cours de production

Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.

No fasteners are required.

  • Material: Polyethylene (PE)
  • Colour: Black

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Bolt Hole Flange Protectors

En stock En cours de production

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).

  • Material: Polypropylene (PP)
  • Colour: Black

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Push In Full Face Flange Protectors

En stock En cours de production

Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.

This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

  • Materials: Polyethylene (PE) and Low-Density Polyethylene (LDPE)
  • Colour: Yellow

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)